
Please use Misumi’s Automation Materials website (link above) to Configure, Quote and Order this product.
Specifications
Metric Plate Machining and Size Ranges |
|
6F | All 6 Sides Milled | 25-500 | 10-300 | 5-50 |
Inch Plate Machining and Size Ranges |
|
6F | All 6 Sides Milled | 0.99-19.5 | 0.4-11.8 | 0.2-1.9 |
Metric Tolerances
* Given below as +/-, but ++, 0+, and 0- are also available in the same ranges as below.
Example: A6061P-6F-MMA-NSN-100-100-10 The Length (A) and the Thickness (T) would be +/- 0.1mm and the Width (B) +/- 0.05mm.
|
|
- | 0.05 |
|
|
0.07 |
0.1 |
0.15 | 0.15 |
0.13 |
0.12 |
0.1 |
0.015 per 100mm |
Standard Size | C0.3 or less |
Narrow / Large Size | C0.1 Thread Chamfering |
* Standard chamfering can be modified with the addition of the below codes.
*Note that the thrird letter of the chamfer code will be automatically generated by www.automationmaterials.com. i.e. -BTR, BTQ, etc.
Inch Tolerances
* Given below as +/-, but ++, 0+, and 0- are also available in the same ranges as below.
|
|
+/- 0.004 | +/- 0.002 |
+/- 0.004 | +/- 0.002 |
Example: A6061P-6F-INCHA-NSN-4.000-4.000-0.25 The Length (A) and the Thickness (T) would be +/- 0.004" and the Width (B) +/- 0.002".
|
|
- | 0.002 |
|
|
0.0027 |
0.004 |
0.005 | 0.006 |
0.005 |
0.004 |
0.004 |
0.0006 per 4 (in.) |
Standard Size | C0.013 or less |
Narrow / Large Size | C0.004 Thread Chamfering |
* Only standard chamfering is availabel with inch plates.
Surface Finishes by Machining
Example: 4F2G plate is milled on the 4 sides with an Ra of 6.3µm and rotary ground on the top and bottom with an Ra of 3.2µm.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy