Free Guide Arms Set Flexible

Free Guide Arms Set Flexible
  • Volume Discount

FGFMB, FGFMC and FGFKC types are moved to another web page. Please use search box above to find the page.

Free Guide Arms Set Flexible:
[ ! ]Magnetic Bases Details >> Click here
・Materials
[ M ] Material: Main Body 1213 Carbon Steel
Magnetic Bases
1018 Carbon Steel, Neodymium
Magnet, ABS Resin
[ S ] Surface Treatment:
[ S ] Main Body: Electroless Nickel Plating, Black Oxide
Magnetic Base: Painted

Specifications

Part Number
FGPMA100
FGLMA300
FGFMB
■Flex-Arm
Part Number Weight
(kg)
Allowable Load (N)
(Ref.)
Attraction Force
(N)
Type L
Tip Tapped (M6) FGLMA 200 0.8 3.9 800
300 0.9 2.0
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FGLMA200
FGLMA300
Part NumberVolume DiscountDays to Ship Allowable Load (Ref.)
(g)
Max. Arm Length
(mm)
Available

10 Days

3.9200
Available

10 Days

2.0300

Loading...

  1. 1

Lead Time

More Information

Free Guide Arms Set Flexible:

Example

Free Guide Arms Set Flexible:
LPBLR (>> Click here)
 

Basic Information

Free Guide Arm Type Flexible Magnetic Bases Provided Free Guide Arm End Shape Tapped Tip
Minimum Bending Radius(mm) 80

Additional Products in this Category

Complementary Products

Tech Support