Rolled Ball Screw Shaft Diameter 20 Lead 5,10

Rolled Ball Screw Shaft Diameter 20 Lead 5,10:
Rolled Ball Screw Shaft Diameter 20 Lead 5,10:
Rolled Ball Screw Shaft Diameter 20 Lead 5,10:
・Materials
Nut Type Type Accuracy Grade Shaft Dia. Lead Screw Shaft Nut
Standard F, P Configurable [ M ]Material [ H ]Hardness [ S ]Surface Treatment [ M ]Material [ H ]Hardness [ S ]Surface Treatment
Compact Nut BSSC BSSCK C10 20 5·10 1055 Carbon Steel Induction Hardened
56~62HRC
- JIS SCM420H Carburized
58~62HRC
-
25 5
* Included Collar
[ M ] Material: 1045 Carbon Steel
[ S ] Surface Treatment: Black Oxide
* Included Collar
[ M ] Material: 1045 Carbon Steel
[ S ] Surface Treatment: Black Oxide

Specifications

Part Number-L-F-P
BSSC2005
BSSCK2505
-300    
-300-F32-P13
BSSC(K)2005, BSSC(K)2010
PTolerance
8~100
-0.009
11, 120
-0.011
BSSC(K)2505
PTolerance
100
-0.009
11~150
-0.011
Nut TypeAccuracy GradePart Number1mm IncrementABYBall Dia.Ball Center Dia.Screw Root Dia.Number of CircuitsBasic Load RatingAxial PlayTwisting Direction
TypeScrew Shaft O.D.LeadL*F*PC (Dynamic) kNCo (Static) kN
Compact
Nut
C10BSSC2005200~200020123825L-873.17520.5(17.25)4 turns,
1 row
6.614.050.10 or LessRight
BSSCK20~368~12L-(67+F)
BSSC10250~2000201258.545.5L-8720.56.5313.930.15 or Less
BSSCK20~368~12L-(67+F)
BSSC2505200~20002715--L-11825.5(22.25)3 turns,
1 row
5.4712.520.10 or Less
BSSCK27~4510~15L-(91+F)
* F and P are configurable for BSSCK only. [ ! ]F≤Px3 kgf=Nx0.101972

Alterations

Rolled Ball Screw Shaft Diameter 20 Lead 5,10:
[ ! ] For installation method, see >> Click here

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BSSC2005-[200-2000/1]
BSSC2010-[250-2000/1]
BSSC2505-[200-2000/1]
BSSCK2005-[200-2000/1]-F[20-36/1]-P[8-12/1]
BSSCK2010-[250-2000/1]-F[20-36/1]-P[8-12/1]
BSSCK2505-[200-2000/1]-F[27-45/1]-P[10-15/1]
Part NumberVolume DiscountDays to Ship Screw Shaft O.D.
(φ)
Lead
(mm)
Axial Play Nut Structure Recirculating Method Number of Circuits
(RowxTurn)
Screw Total Length L
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Shaft End Length F
(mm)
Shaft Dia. P
(φ)
Shaft End Dimension (Fixed, Configurable) Shaft Dia. P Shaft End Length F

11 Days

205[0.10 or Less] 0.10 or LessSingleEnd Deflector Type1×4200 ~ 20006600140502012Fixed--

11 Days

2010[0.2 or Less] 0.15 or LessSingleEnd Deflector Type1×4250 ~ 20006530139302012Fixed--

11 Days

255[0.10 or Less] 0.10 or LessSingleEnd Deflector Type1×3200 ~ 20005470125202715Fixed--

11 Days

205[0.10 or Less] 0.10 or LessSingleTube Type1×4200 ~ 2000660014050--Configuration8 ~ 1220 ~ 36

11 Days

2010[0.2 or Less] 0.15 or LessSingleTube Type1×4250 ~ 2000653013930--Configuration8 ~ 1220 ~ 36

11 Days

255[0.10 or Less] 0.10 or LessSingleTube Type1×3200 ~ 2000547012520--Configuration10 ~ 1527 ~ 45

Loading...

  1. 1

Lead Time

More Information

Rolled Ball Screw Shaft Diameter 20 Lead 5,10:
■Combination with Support Units
Ball Screw Part NumberRecommended Support Unit
TypeScrew Shaft O.D.LeadPart NumberShapeFixed SideSupport SidePage
TypeNo.
BSSC2005
10
BSV15Square
Low Profile
 >> Click here
BUV15 >> Click here
BRW15Round >> Click here
BUR15 >> Click here
2505BSV20Square
Low Profile
 >> Click here
BUV20 >> Click here
BRW20Round >> Click here
BUR20 >> Click here
[ ! ]Other than the part numbers shown above, a variety of Support Units are also available. (>> Click here~ >> Click here)
■Combination with Nut Brackets
Ball Screw Part NumberRecommended Nut Bracket
TypeScrew Shaft O.D.LeadPart NumberPage
TypeNo.
BSSC2005BNFB
BNFM
BNFR
BNFA
2005C>> Click here
102010C>> Click here
25052505C>> Click here
[ ! ]Other than the part numbers shown above, a variety of Nut Brackets are also available. (>> Click here)
■Notes
[ ! ]Filled with lithium soap based grease (Alvania Grease S2 made by Showa Shell Sekiyu K.K).
[ ! ]For accuracy of Ball Screws, see >> Click here,>> Click here
[ ! ]For details of Support Units, see >> Click here~ >> Click here
[ ! ]Cautions: Do not let the nuts overrun its stroke or remove the nuts from the screw shafts.
It may cause the balls to fall out or damage the ball recirculation parts.
[ ! ]Included Collar is packaged together with main body of Ball Screws. Store this Included Collar with care since it is required when mating with Support Units.
[ ! ]Do not tilt the ball screw assembly since the nut may rotate off from the shaft due to its own weight.
 

Basic Information

Cost Efficient Standard Type Rolled Flange Shape Compact Flange
Accuracy Grade C10 Preload No Preload Nut Type Standard Nuts
Operating Condition Standard Twisting Direction Right Grease Type Standard
Nut Size Compact

Additional Products in this Category

Complementary Products

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m