Caps for Plastic Joints

Caps for Plastic Joints:
Caps for Plastic Joints:

Specifications

Part Number-Color
PJ600-S
Part NumberColorMass (g)
PJ706W, S13
PJ706B*W12
PJ707W, S18
PJ70826
* PJ706B is available for W (White) only.
[ ! ]
For orders larger than indicated quantity, please request a quotation.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PJ706-[S,​W]
PJ706B-W
Part NumberVolume DiscountDays to Ship RoHSColor Selection

8 Days

6Gray [S] / White [W]

8 Days

6White [W]

Loading...

  1. 1

Lead Time

 

Basic Information

Mounting Method Plug-In TypeAdhesive Used Type Plastic Joint Material Plastic
Surface Treatment Not Provided Applicable Pipe Dia. D1(φ) 27.5 Operating Environment Standard
Name Equal Dia.

Additional Products in this Category

Complementary Products

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m