Caps for Plastic Joints

Caps for Plastic Joints:
Caps for Plastic Joints:

Specifications

Part Number-Color
PJ001-S
Part NumberColorMass (g)
PJ203AW
(White)
S
(Gray)
27
PJ203B23
PJ204A37
PJ204C19
PJ20573
PJ206A35
PJ206B33
PJ207A47
PJ207B44
PJ20840
PJ20958
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PJ203B-[S,​W]
PJ204A-[S,​W]
PJ204C-[S,​W]
Part NumberVolume DiscountDays to Ship RoHSColor Selection

8 Days

6Gray [S] / White [W]

8 Days

6Gray [S] / White [W]

8 Days

6Gray [S] / White [W]

Loading...

  1. 1

Lead Time

 

Basic Information

Mounting Method Plug-In TypeAdhesive Used Type Plastic Joint Material Plastic
Surface Treatment Not Provided Applicable Pipe Dia. D1(φ) 27.5 Operating Environment Standard
Name Equal Dia.

Additional Products in this Category

Complementary Products

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m