Caps for Plastic Joints

Caps for Plastic Joints:Related Image

Specifications

Part Number-Color
PJ001-S
Part NumberColorMass (g)
PJ101BW
(White)
S
(Gray)
21
PJ10228
PJ10337
PJ200B55
PJ201A48
PJ201B44
PJ201C32
PJ202B74
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PJ103-[S,​W]
PJ200B-[S,​W]
PJ201B-[S,​W]
Part NumberVolume DiscountDays to Ship Color Selection

8 Days or more

Gray [S] / White [W]

8 Days or more

Gray [S] / White [W]

8 Days or more

Gray [S] / White [W]

Loading...

  1. 1
 

Basic Information

Mounting Method Plug-In TypeAdhesive Used Type Plastic Joint Material Plastic
Surface Treatment Not Provided Applicable Pipe Dia. D1(φ) 27.5 Operating Environment Standard
Name Equal Dia.

Additional Products in this Category

Complementary Products

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m