• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Brackets for Air Gripper - Plate

Brackets for Air Gripper - Plate:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
ACHPB1018 Carbon SteelBlack Oxide
ACHPMElectroless Nickel Plating

Specifications

Brackets for Air Gripper - Plate:Related Image
Part NumberNominalBP1WT1EL1FRMd4d3t2P
Pitch Center
Divided
Ad2d1t1NZYkbApplicable
Gripper Main Body
ACHPB
ACHPM
4-E16.5
26.5
33
2836610115333.46.52.512213.46.53.56.5441.50.8ACHE4-N
4-K23.5
33.5
47
2634610115333.46.52.512203.46.53.56.5441.50.8ACHK4-D
ACHK4-N
6-E17.5
27.5
35
3139612.5115333.46.52.516253.46.53.56.56.541.50.7ACHE6-N
6-K23
33
46
2937613.5115333.46.52.516233.46.53.56.57.541.50.7ACHK6-D
ACHK6-N
[ ! ]For larger quantity orders "Days to Ship" may differ from published catalog term.>> P.87

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ACHPB4-E-[23.5,​33.5,​47]
ACHPB4-K-[16.5,​26.5,​33]
ACHPB6-E-[17.5,​27.5,​35]
ACHPB6-K-[23,​33,​46]
ACHPM4-E-[23.5,​33.5,​47]
ACHPM4-K-[16.5,​26.5,​33]
ACHPM6-E-[17.5,​27.5,​35]
ACHPM6-K-[23,​33,​46]
Part NumberVolume DiscountDays to Ship RoHSSurface Treatment Bracket Shape Nominal B
(mm)

8 Days or more

10Black Oxide CoatingPlate Type4-E23.5 ~ 47

8 Days or more

10Black Oxide CoatingPlate Type4-K16.5 ~ 33

8 Days or more

10Black Oxide CoatingPlate Type6-E17.5 ~ 35

8 Days or more

10Black Oxide CoatingPlate Type6-K23 ~ 46

8 Days or more

10Electroless Nickel PlatingPlate Type4-E23.5 ~ 47

8 Days or more

10Electroless Nickel PlatingPlate Type4-K16.5 ~ 33

8 Days or more

10Electroless Nickel PlatingPlate Type6-E17.5 ~ 35

8 Days or more

10Electroless Nickel PlatingPlate Type6-K23 ~ 46

Loading...

  1. 1

Example

Brackets for Air Gripper - Plate:Related Image
 

Basic Information

Types Brackets Material 1045 Carbon Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m