Sanitary Pipes - Both Ends Ferrule

Sanitary Pipes - Both Ends Ferrule:
・Materials
Type [ M ]Material Standards
SNPAA 304 Stainless Steel Pipe :(No. 1S~2S) JIS G3447
Joint : IDF

Specifications

Sanitary Pipes - Both Ends Ferrule:
Part NumberL
Selection
DdA
TypeNo.
SNPAA1S100
150
200
250
300
25.42350.5
1.5S38.135.750.5
2S50.847.864

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SNPAA1S-100
SNPAA1S-150
SNPAA1S-200
SNPAA1S-250
SNPAA1S-300
SNPAA1.5S-100
SNPAA1.5S-150
SNPAA1.5S-200
SNPAA1.5S-250
SNPAA1.5S-300
SNPAA2S-100
SNPAA2S-150
SNPAA2S-200
SNPAA2S-250
SNPAA2S-300
Part NumberVolume DiscountDays to Ship RoHSNominal O.D. D
(Ø)
I.D.
(Ø)
Surface Finish Length L
(mm)
Available

6 Days or more

101.0S23Inner and Outer Surface Polishing100
Available

6 Days or more

101.0S23Inner and Outer Surface Polishing150
Available

6 Days or more

101.0S23Inner and Outer Surface Polishing200
Available

6 Days or more

101.0S23Inner and Outer Surface Polishing250
Available

6 Days or more

101.0S23Inner and Outer Surface Polishing300
Available

6 Days or more

101.5S35.7Inner and Outer Surface Polishing100
Available

6 Days or more

101.5S35.7Inner and Outer Surface Polishing150
Available

6 Days or more

101.5S35.7Inner and Outer Surface Polishing200
Available

6 Days or more

101.5S35.7Inner and Outer Surface Polishing250
Available

6 Days or more

101.5S35.7Inner and Outer Surface Polishing300
Available

6 Days or more

102.0S47.8Inner and Outer Surface Polishing100
Available

6 Days or more

102.0S47.8Inner and Outer Surface Polishing150
Available

6 Days or more

102.0S47.8Inner and Outer Surface Polishing200
Available

6 Days or more

102.0S47.8Inner and Outer Surface Polishing250
Available

6 Days or more

102.0S47.8Inner and Outer Surface Polishing300

Loading...

  1. 1

Lead Time

 

Basic Information

Type Straight Both Sides Fiting Fitting L Type Ferrule Fitting R Type Ferrule
Material 304 Stainless Steel Nominal O.D. D Range(Ø) 1.0S~2.0S

Additional Products in this Category

Complementary Products

Tech Support