Welded Sanitary Pipes - Branched, Ferrule x 90Deg. Elbow

Welded Sanitary Pipes - Branched, Ferrule x 90Deg. Elbow:Related Image
・Materials
Type[ M ] MaterialStandards
SNLFFE304 Stainless SteelPipe :(No. 1S~3S) JIS G3447
Joint : IDF

Specifications

Welded Sanitary Pipes - Branched, Ferrule x 90Deg. Elbow:Related Image
Part Number
L
1mm Increment
L1
1mm Increment
D
d
A
H1
H2
G
[ ! ]
K
Type
No.
SNLFFE
1S
130~500
55~430
25.4
23
50.5
34
55
35
68
1.5S
170~500
70~400
38.1
35.7
50.5
49
70
42
98
2S
210~500
82~370
50.8
47.8
64
61
82
49
122
2.5S
280~500
105~330
63.5
59.5
77.5
84
105
55
168
3S
290~500
110~320
76.3
72.3
91
89
110
61.5
178
[ ! ]K indicates the machining limits. The position of branching ferrule is at L1. Specify L-L-1 to ensure L-L1≥K.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SNLFFE1S-[130-500/1]-[55-430/1]
SNLFFE1.5S-[170-500/1]-[70-400/1]
SNLFFE2S-[210-500/1]-[82-370/1]
SNLFFE2.5S-[280-500/1]-[105-330/1]
SNLFFE3S-[290-500/1]-[110-320/1]
Part NumberVolume DiscountDays to Ship Nominal O.D. D Range
(Ø)
Nominal O.D. D
(Ø)
I.D.
(Ø)
Surface Finish L
(mm)
L1
(mm)

13 Days or more

1.0S~2.0S1.0S23Inner and Outer Surface Polishing130 ~ 50055 ~ 430

13 Days or more

1.0S~2.0S1.5S35.7Inner and Outer Surface Polishing170 ~ 50070 ~ 400

13 Days or more

1.0S~2.0S2.0S47.8Inner and Outer Surface Polishing210 ~ 50082 ~ 370

13 Days or more

2.5S~4.5S2.5S59.5Inner and Outer Surface Polishing280 ~ 500105 ~ 330

13 Days or more

2.5S~4.5S3.0S72.3Inner and Outer Surface Polishing290 ~ 500110 ~ 320

Loading...

  1. 1
 

Basic Information

Type Tee Both Sides Fitting Fitting L Type Ferrule Fitting R Type Elbow
Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support