• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Welded Sanitary Pipes - Branched, Ferrule x Pipe

Welded Sanitary Pipes - Branched, Ferrule x Pipe:Related Image
・Materials
Type[ M ] MaterialStandards
SNLFFP304 Stainless SteelPipe :(No. 1S~3S) JIS G3447
Joint : IDF

Specifications

Welded Sanitary Pipes - Branched, Ferrule x Pipe:Related Image
Part NumberL
1mm Increment
L1
1mm Increment
DdAG[ ! ]
K
TypeNo.
SNLFFP1S89~50055~46625.42350.53534
1.5S119~50070~45138.135.750.54249
2S143~50082~43950.847.8644961
2.5S189~500105~41663.559.577.55584
3S199~500110~41176.372.39161.589
[ ! ]K indicates the machining limits. The position of branching ferrule is at L1. Specify L-L-1 to ensure L-L1≥K.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SNLFFP1S-[89-500/1]-[55-466/1]
SNLFFP1.5S-[119-500/1]-[70-451/1]
SNLFFP2S-[143-500/1]-[82-439/1]
SNLFFP2.5S-[189-500/1]-[105-416/1]
SNLFFP3S-[199-500/1]-[110-411/1]
Part NumberVolume DiscountDays to Ship Nominal O.D. D Range
(Ø)
Nominal O.D. D
(Ø)
I.D.
(Ø)
Surface Finish L
(mm)
L1
(mm)

13 Days or more

1.0S~2.0S1.0S23Inner and Outer Surface Polishing89 ~ 50055 ~ 466

13 Days or more

1.0S~2.0S1.5S35.7Inner and Outer Surface Polishing119 ~ 50070 ~ 451

13 Days or more

1.0S~2.0S2.0S47.8Inner and Outer Surface Polishing143 ~ 50082 ~ 439

13 Days or more

2.5S~4.5S2.5S59.5Inner and Outer Surface Polishing189 ~ 500105 ~ 416

13 Days or more

2.5S~4.5S3.0S72.3Inner and Outer Surface Polishing199 ~ 500110 ~ 411

Loading...

  1. 1
 

Basic Information

Type Tee One Side Fitting Fitting L Type Ferrule Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support