Specialty Fittings - Compound Joints, Socket with Lock Ring

Specialty Fittings - Compound Joints, Socket with Lock Ring
  • Volume Discount

This fitting can be connected with any of the Steel Pipe, PVC Pipe and Polyethylene Pipe. This enables to insert pipe without removing the nut.

Specialty Fittings - Compound Joints, Socket with Lock Ring:

Specifications

Specialty Fittings - Compound Joints, Socket with Lock Ring:
Part NumberLAB
Width Across Flats
No. of Nut SquareC
Insert Length
TypeNo.
CJMASH13875746.5835
20936353840
2598.567.560840
25A98.567.560840
3010773711040
30A10773711040
[ ! ]25 and 30 can connect steel pipe, PVC pipe and polyethylene pipe; 25A and 30A can connect steel pipe and polyethylene pipe.
Part Number
CJMASH13
CJMASH20
CJMASH25
CJMASH25A
CJMASH30
CJMASH30A
Part NumberVolume DiscountDays to Ship RoHSTube Material Pipe O.D. D (A1)
(φ)
Available

6 Days

6Steel pipe / PVC Pipe13
Available

6 Days

6Steel pipe / PVC Pipe20
Available

6 Days

6Steel pipe / PVC Pipe / Polyethylene Pipe25
Available

8 Days

6Steel pipe / Polyethylene Pipe25
Available

6 Days

6Steel pipe / PVC Pipe / Polyethylene Pipe30
Available

6 Days

6Steel pipe / Polyethylene Pipe30

Loading...

  1. 1

Lead Time

Example

Specialty Fittings - Compound Joints, Socket with Lock Ring:
 

Basic Information

Material Black Malleable Cast Iron Steel FCMB27-05 Applicable Fluid Water / Air / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type
Connection Type - Equal Diameter Tube Socket Surface Treatment Hot Zinc Plating

Additional Products in this Category

Complementary Products

Tech Support