• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Cylinder Pin Holder


Cylinder Pin Holder:Related Image

Specifications

Cylinder Pin Holder:Related Image
TypeP (H7)L
1mm increments
FL1
min
L1
max
GCompatible
Flanged Pin
Compatible
Large Head Pin
IS-CPH10T42~1709252723THATAT10T-PXX.X-BXXTHNTAT10T-PXX.X-BXX
1014323430THATAT10-PXX.X-BXXTHNTAT10-PXX.X-BXX
1217363834THATAT12-PXX.X-BXXTHNTAT12-PXX.X-BXX
1617363834THATAT16-PXX.X-BXXTHNTAT16-PXX.X-BXX
Pins used inside holder can be found on page 1398.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
IS-CPH10-L[42-170/1]
IS-CPH10T-L[42-170/1]
IS-CPH12-L[42-170/1]
IS-CPH16-L[42-170/1]
Part NumberVolume DiscountDays to Ship RoHSMounted Side Outer Diameter D
(mm)
L
(mm)

10 Days or more

101042 ~ 170

10 Days or more

1010T42 ~ 170

10 Days or more

101242 ~ 170

10 Days or more

101642 ~ 170

Loading...

  1. 1

Example

Cylinder Pin Holder:Related Image
 

Basic Information

Basic Shape Large Head Head Shape Round Head Tip Shape Flat
Drive No Shank Style Straight(Press Fit) Material SCM415 Alloy Steel (JIS)
Heat Treatment Hardened Surface Finish Black Oxide Tolerance of Positioning Side Outer Diameter h7
Shank Dia. Tolerance h7 Dimension Configurable Type L Dimension Configurable

Additional Products in this Category

Complementary Products

Tech Support