• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Floating Joints - Cylinder Connectors, Tapped (INCH)

·Materials
Type Material Hardness Surface Treatment
U-FJCN1045 SteelBlack Oxideinduction Hardened: 45~50HRC
Floating Joints - Cylinder Connectors, Tapped:Related Image

Specifications

Floating Joints - Cylinder Connectors, Tapped:Related Image

Floating Joints - Cylinder Connectors, Tapped:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
U-FJCN0.25
U-FJCN0.31
U-FJCN0.38
U-FJCN0.50
U-FJCN0.63
U-FJCN0.75
U-FJCN10
Part NumberVolume DiscountDays to Ship RoHSSize Callout
(inch)
Available

14 Days or more

100.25
Available

14 Days or more

100.31
Available

14 Days or more

100.38
Available

14 Days or more

100.50
Available

14 Days or more

100.63
Available

14 Days or more

100.75
Available

14 Days or more

1010

Loading...

  1. 1
 

Basic Information

Type Cylinder Connector Cylinder Connector Detail Connector Only Main Body Material 1045 Carbon Steel
Type Tapped Body Surface Treatment Black Oxide

Additional Products in this Category

Complementary Products

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m