Floating Joints - Mounting Flanges (INCH)

Part Number

Configured Part Number is shown.

Floating Joints - Mounting Flanges:Related Image

Floating Joints - Mounting Flanges:Related Image

Specifications

Floating Joints - Mounting Flanges:Related Image

Floating Joints - Mounting Flanges:Related Image

Part Number
U-FJA-H0.25
U-FJA-H0.31
U-FJA-H0.38
U-FJA-H0.50
U-FJA-H0.63
U-FJA-H0.75
U-FJB-H0.25
U-FJB-H0.31
U-FJB-H0.38
U-FJB-H0.50
U-FJB-H0.63
U-FJB-H0.75
U-FJC-H0.25
U-FJC-H0.31
U-FJC-H0.38
U-FJC-H0.50
U-FJC-H0.63
U-FJC-H0.75
Part NumberVolume DiscountDays to Ship RoHSConnector Thread Size T
(inch)
Mount Flanges Type
Available

14 Days or more

100.250 (1/4"-28)[Round Shape] Standard TypeStandard
Available

14 Days or more

100.313 (5/16"-24)[Round Shape] Standard TypeStandard
Available

14 Days or more

100.375 (3/8"-24)[Round Shape] Standard TypeStandard
Available

14 Days or more

100.500 (1/2"-20)[Round Shape] Standard TypeStandard
Available

14 Days or more

100.625 (5/8"-18)[Round Shape] Standard TypeStandard
Available

14 Days or more

100.750 (3/4"-16)[Round Shape] Standard TypeStandard
Available

14 Days or more

100.250 (1/4"-28)[Round Shape] 00003Split
Available

14 Days or more

100.313 (5/16"-24)[Round Shape] 00003Split
Available

14 Days or more

100.375 (3/8"-24)[Round Shape] 00003Split
Available

14 Days or more

100.500 (1/2"-20)[Round Shape] 00003Split
Available

14 Days or more

100.625 (5/8"-18)[Round Shape] 00003Split
Available

14 Days or more

100.750 (3/4"-16)[Round Shape] 00003Split
Available

14 Days or more

100.250 (1/4"-28)Wrench FlatsCompact
Available

14 Days or more

100.313 (5/16"-24)Wrench FlatsCompact
Available

14 Days or more

100.375 (3/8"-24)Wrench FlatsCompact
Available

14 Days or more

100.500 (1/2"-20)Wrench FlatsCompact
Available

14 Days or more

100.625 (5/8"-18)Wrench FlatsCompact
Available

14 Days or more

100.750 (3/4"-16)Wrench FlatsCompact

Loading...

  1. 1

Example

Floating Joints - Mounting Flanges:Related Image
 

Basic Information

Type Flange Type Main Body Material 1045 Carbon Steel Surface Treatment Black Oxide

Additional Products in this Category

Complementary Products

Tech Support