Backing Plates (INCH)

·Materials
Type Material Hardness Surface Treatment
U-BPFA1045 SteelBlack Oxide40~45HRC
U-BPFC1045 SteelBlack Oxide40~45HRC
Backing Plates:Related Image

Specifications

Backing Plates:Related Image

Backing Plates:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
U-BPFA0.25
U-BPFA0.31
U-BPFA0.38
U-BPFA0.50
U-BPFA0.63
U-BPFA0.75
U-BPFA10
U-BPFC0.25
U-BPFC0.31
U-BPFC0.38
U-BPFC0.50
U-BPFC0.63
U-BPFC0.75
U-BPFC10
Part NumberVolume DiscountDays to Ship RoHSSize Callout
(inch)
Type
Available

14 Days or more

100.25Standard
Available

14 Days or more

100.31Standard
Available

14 Days or more

100.38Standard
Available

14 Days or more

100.50Standard
Available

14 Days or more

100.63Standard
Available

14 Days or more

100.75Standard
Available

14 Days or more

1010Standard
Available

14 Days or more

100.25Compact
Available

14 Days or more

100.31Compact
Available

14 Days or more

100.38Compact
Available

14 Days or more

100.50Compact
Available

14 Days or more

100.63Compact
Available

14 Days or more

100.75Compact
Available

14 Days or more

1010Compact

Loading...

  1. 1

Example

Backing Plates:Related Image
 

Basic Information

Type Backing Plate Main Body Material 1045 Carbon Steel Surface Treatment Black Oxide

Additional Products in this Category

Complementary Products

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m