• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Bearing Locknuts (INCH)

·Materials
Type Material Hardness Surface Treatment
U-BNRMain Body: 1045 Steel, Hardware: Set Screw (Alloy Steel), Crush Pad (Copper Alloy)Black Oxide-
U-BNGMain Body: 1045 Steel, Hardware: Set Screw (Alloy Steel), Crush Pad (Copper Alloy)Black Oxide-
U-BNGSMain Body: 304 Stainless Steel, Hardware: Set Screw (304 Stainless Steel), Crush Pad (Copper Alloy)--
U-BNRSMain Body: 304 Stainless Steel, Hardware: Set Screw (304 Stainless Steel), Crush Pad (Copper Alloy)--
Bearing Locknuts - For Inch Thread:Related Image

Specifications

Bearing Locknuts - For Inch Thread:Related Image
Bearing Locknuts - For Inch Thread:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
U-BNG0.25
U-BNG0.38
U-BNG0.50
U-BNG0.63
U-BNG0.75
U-BNG0.88
U-BNG1.00
U-BNG10
U-BNGS0.25
U-BNGS0.38
U-BNGS0.50
U-BNGS0.63
U-BNGS0.75
U-BNGS0.88
U-BNGS1.00
U-BNGS10
U-BNR0.25
U-BNR0.38
U-BNR0.50
U-BNR0.63
U-BNR0.75
U-BNR0.88
U-BNR1.00
U-BNR10
U-BNRS0.25
U-BNRS0.38
U-BNRS0.50
U-BNRS0.63
U-BNRS0.75
U-BNRS0.88
U-BNRS1.00
U-BNRS10
Part NumberVolume DiscountDays to Ship RoHSThread Nominal T
(inch)
Material Surface Treatment Screw Type
Available

14 Days or more

101/4-20[Steel] 1045 Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
Available

14 Days or more

103/8-16[Steel] 1045 Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
Available

14 Days or more

101/2-13[Steel] 1045 Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
Available

14 Days or more

105/8-11[Steel] 1045 Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
Available

14 Days or more

103/4-10[Steel] 1045 Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
Available

14 Days or more

107/8-9[Steel] 1045 Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
Available

14 Days or more

101-8[Steel] 1045 Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
Available

14 Days or more

10#10-24[Steel] 1045 Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
Available

14 Days or more

101/4-20[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
Available

14 Days or more

103/8-16[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
Available

14 Days or more

101/2-13[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
Available

14 Days or more

105/8-11[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
Available

14 Days or more

103/4-10[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
Available

14 Days or more

107/8-9[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
Available

14 Days or more

101-8[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
Available

14 Days or more

10#10-24[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
Available

14 Days or more

101/4-28[Steel] 1045 Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
Available

14 Days or more

103/8-24[Steel] 1045 Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
Available

14 Days or more

101/2-20[Steel] 1045 Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
Available

14 Days or more

105/8-18[Steel] 1045 Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
Available

14 Days or more

103/4-16[Steel] 1045 Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
Available

14 Days or more

107/8-14[Steel] 1045 Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
Available

14 Days or more

101-12[Steel] 1045 Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
Available

14 Days or more

10#10-32[Steel] 1045 Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
Available

14 Days or more

101/4-28[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Fine) Thread
Available

14 Days or more

103/8-24[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Fine) Thread
Available

14 Days or more

101/2-20[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Fine) Thread
Available

14 Days or more

105/8-18[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Fine) Thread
Available

14 Days or more

103/4-16[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Fine) Thread
Available

14 Days or more

107/8-14[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Fine) Thread
Available

14 Days or more

101-12[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Fine) Thread
Available

14 Days or more

10#10-32[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Fine) Thread

Loading...

  1. 1
 

Basic Information

Type Lock Nuts Shape Square

Additional Products in this Category

Complementary Products

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m