• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Slot Pins for Inspection Jigs - Stepped - 2 Flat Type

・Materials
Type[ M ]Material[ H ]Hardness
①Oval Tip ②Square Tip
KJPDSKCKJPDSKR1045 Carbon Steel-
KJPDSKCHKJPDSKRH45HRC~[ ! ]2

Specifications

Part Number-P-W-R-S-F-L-B
TypeD
KJPDSKC12
K
JPDSKR16
-
-
P10
P14
-
-
W3
W5

-

R1
-
-
S5
S7
-
-
F2
F3.5
-
-
L15
L5
-
-
B10
B2
0
■Oval Tip
Part Number0.01mm Increment0.1mm Increment1mm IncrementM
TypeDPWS (P>S)F (F<P/2) F>W/2LB
KJPDSKC
KJPDSKCH
84.10~ 6.50W<S<P
(W≥3.00)
4.00~ 6.401.6~ 3.15~205~20M4
104.10~ 8.004.00~ 7.901.6~ 3.9M5
124.10~10.004.00~ 9.901.6~ 4.9
166.10~14.006.00~13.901.6~ 6.9
2010.10~18.0010.00~17.901.6~ 8.9
2514.10~23.0012.00~22.501.6~11.4
■Square Tip
Part Number0.01mm Increment0.1mm Increment1mm IncrementM
TypeDPWRS (P>S)F (F<P/2) F>W/2LB
KJPDSKR
KJPDSKRH
84.10~ 6.50W<S<P
(W≥3.00)
0.2≤R<W/24.00~ 6.401.6~ 3.15~205~20M4
104.10~ 8.004.00~ 7.901.6~ 3.9M5
124.10~10.004.00~ 9.901.6~ 4.9
166.10~14.006.00~13.901.6~ 6.9
2010.10~18.0010.00~17.901.6~ 8.9
2514.10~23.0014.00~22.501.6~11.4

Alterations

[ ! ]For chains only, >> Click here.
Part Number
KJPDSKC8-P[4.1-6.5/0.01]-W[3-6.49/0.01]-S[4-6.4/0.01]-F[1.6-3.1/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKC10-P[4.1-8/0.01]-W[3-7.99/0.01]-S[4-7.9/0.01]-F[1.6-3.9/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKC12-P[4.1-10/0.01]-W[3-9.99/0.01]-S[4-9.9/0.01]-F[1.6-4.9/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKC16-P[6.1-14/0.01]-W[3-13.99/0.01]-S[6-13.9/0.01]-F[1.6-6.9/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKC20-P[10.1-18/0.01]-W[3-17.99/0.01]-S[10-17.9/0.01]-F[1.6-8.9/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKC25-P[14.1-23/0.01]-W[3-22.99/0.01]-S[12-22.5/0.01]-F[1.6-11.4/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKCH8-P[4.1-6.5/0.01]-W[3-6.49/0.01]-S[4-6.4/0.01]-F[1.6-3.1/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKCH10-P[4.1-8/0.01]-W[3-7.99/0.01]-S[4-7.9/0.01]-F[1.6-3.9/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKCH12-P[4.1-10/0.01]-W[3-9.99/0.01]-S[4-9.9/0.01]-F[1.6-4.9/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKCH16-P[6.1-14/0.01]-W[3-13.99/0.01]-S[6-13.9/0.01]-F[1.6-6.9/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKCH20-P[10.1-18/0.01]-W[3-17.99/0.01]-S[10-17.9/0.01]-F[1.6-8.9/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKCH25-P[14.1-23/0.01]-W[3-22.99/0.01]-S[14-22.5/0.01]-F[1.6-11.4/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKR8-P[4.1-6.5/0.01]-W[3-6.49/0.01]-R[0.2-3.23/0.01]-S[4-6.4/0.01]-F[1.6-3.1/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKR10-P[4.1-8/0.01]-W[3-7.99/0.01]-R[0.2-3.99/0.01]-S[4-7.9/0.01]-F[1.6-3.9/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKR12-P[4.1-10/0.01]-W[3-9.99/0.01]-R[0.2-4.99/0.01]-S[4-9.9/0.01]-F[1.6-4.9/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKR16-P[6.1-14/0.01]-W[3-13.99/0.01]-R[0.2-6.99/0.01]-S[6-13.9/0.01]-F[1.6-6.9/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKR20-P[10.1-18/0.01]-W[3-17.99/0.01]-R[0.2-8.99/0.01]-S[10-17.9/0.01]-F[1.6-8.9/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKR25-P[14.1-23/0.01]-W[3-22.99/0.01]-R[0.2-11.49/0.01]-S[14-22.5/0.01]-F[1.6-11.4/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKRH8-P[4.1-6.5/0.01]-W[3-6.49/0.01]-R[0.2-3.23/0.01]-S[4-6.4/0.01]-F[1.6-3.1/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKRH10-P[4.1-8/0.01]-W[3-7.99/0.01]-R[0.2-3.99/0.01]-S[4-7.9/0.01]-F[1.6-3.9/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKRH12-P[4.1-10/0.01]-W[3-9.99/0.01]-R[0.2-4.99/0.01]-S[4-9.9/0.01]-F[1.6-4.9/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKRH16-P[6.1-14/0.01]-W[3-13.99/0.01]-R[0.2-6.99/0.01]-S[6-13.9/0.01]-F[1.6-6.9/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKRH20-P[10.1-18/0.01]-W[3-17.99/0.01]-R[0.2-8.99/0.01]-S[10-17.9/0.01]-F[1.6-8.9/0.1]-L[5-20/1]-B[5-20/1]
KJPDSKRH25-P[14.1-23/0.01]-W[3-22.99/0.01]-R[0.2-11.49/0.01]-S[14-22.5/0.01]-F[1.6-11.4/0.1]-L[5-20/1]-B[5-20/1]
Part NumberVolume DiscountDays to Ship RoHSHead Shape Hardness Outer Diameter D
(φ)
B
(mm)
F
(mm)
L
(mm)
P
(mm)
R
(mm)
S
(mm)
W
(mm)

8 Days or more

10OvalNot Hardened85 ~ 201.6 ~ 3.15 ~ 204.1 ~ 6.5-4 ~ 6.43 ~ 6.49

8 Days or more

10OvalNot Hardened105 ~ 201.6 ~ 3.95 ~ 204.1 ~ 8-4 ~ 7.93 ~ 7.99

8 Days or more

10OvalNot Hardened125 ~ 201.6 ~ 4.95 ~ 204.1 ~ 10-4 ~ 9.93 ~ 9.99

8 Days or more

10OvalNot Hardened165 ~ 201.6 ~ 6.95 ~ 206.1 ~ 14-6 ~ 13.93 ~ 13.99

8 Days or more

10OvalNot Hardened205 ~ 201.6 ~ 8.95 ~ 2010.1 ~ 18-10 ~ 17.93 ~ 17.99

8 Days or more

10OvalNot Hardened255 ~ 201.6 ~ 11.45 ~ 2014.1 ~ 23-12 ~ 22.53 ~ 22.99

8 Days or more

10Oval45HRC~85 ~ 201.6 ~ 3.15 ~ 204.1 ~ 6.5-4 ~ 6.43 ~ 6.49

8 Days or more

10Oval45HRC~105 ~ 201.6 ~ 3.95 ~ 204.1 ~ 8-4 ~ 7.93 ~ 7.99

8 Days or more

10Oval45HRC~125 ~ 201.6 ~ 4.95 ~ 204.1 ~ 10-4 ~ 9.93 ~ 9.99

8 Days or more

10Oval45HRC~165 ~ 201.6 ~ 6.95 ~ 206.1 ~ 14-6 ~ 13.93 ~ 13.99

8 Days or more

10Oval45HRC~205 ~ 201.6 ~ 8.95 ~ 2010.1 ~ 18-10 ~ 17.93 ~ 17.99

8 Days or more

10Oval45HRC~255 ~ 201.6 ~ 11.45 ~ 2014.1 ~ 23-14 ~ 22.53 ~ 22.99

8 Days or more

10SquareNot Hardened85 ~ 201.6 ~ 3.15 ~ 204.1 ~ 6.50.2 ~ 3.234 ~ 6.43 ~ 6.49

8 Days or more

10SquareNot Hardened105 ~ 201.6 ~ 3.95 ~ 204.1 ~ 80.2 ~ 3.994 ~ 7.93 ~ 7.99

8 Days or more

10SquareNot Hardened125 ~ 201.6 ~ 4.95 ~ 204.1 ~ 100.2 ~ 4.994 ~ 9.93 ~ 9.99

8 Days or more

10SquareNot Hardened165 ~ 201.6 ~ 6.95 ~ 206.1 ~ 140.2 ~ 6.996 ~ 13.93 ~ 13.99

8 Days or more

10SquareNot Hardened205 ~ 201.6 ~ 8.95 ~ 2010.1 ~ 180.2 ~ 8.9910 ~ 17.93 ~ 17.99

8 Days or more

10SquareNot Hardened255 ~ 201.6 ~ 11.45 ~ 2014.1 ~ 230.2 ~ 11.4914 ~ 22.53 ~ 22.99

8 Days or more

10Square45HRC~85 ~ 201.6 ~ 3.15 ~ 204.1 ~ 6.50.2 ~ 3.234 ~ 6.43 ~ 6.49

8 Days or more

10Square45HRC~105 ~ 201.6 ~ 3.95 ~ 204.1 ~ 80.2 ~ 3.994 ~ 7.93 ~ 7.99

8 Days or more

10Square45HRC~125 ~ 201.6 ~ 4.95 ~ 204.1 ~ 100.2 ~ 4.994 ~ 9.93 ~ 9.99

8 Days or more

10Square45HRC~165 ~ 201.6 ~ 6.95 ~ 206.1 ~ 140.2 ~ 6.996 ~ 13.93 ~ 13.99

8 Days or more

10Square45HRC~205 ~ 201.6 ~ 8.95 ~ 2010.1 ~ 180.2 ~ 8.9910 ~ 17.93 ~ 17.99

8 Days or more

10Square45HRC~255 ~ 201.6 ~ 11.45 ~ 2014.1 ~ 230.2 ~ 11.4914 ~ 22.53 ~ 22.99

Loading...

  1. 1
 

Basic Information

Type Plug Pin Shape Stepped Tip Style Straight
Shoulder Shape D Cut Material 1045 Carbon Steel Equivalent

Additional Products in this Category

Complementary Products

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m