• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 p.m. 4/24 to 1:00 a.m. (CDT) 4/25/2019. We apologize for the inconvenience.

One-Touch Articulated Connector - Male Unit

One-Touch Articulated Connector - Male Unit
  • Volume Discount

Multiple tubes can be inserted into this One-Touch Articulated Connector at a time.

One-Touch Articulated Connector - Male Unit:
One-Touch Articulated Connector - Male Unit:
One-Touch Articulated Connector - Male Unit:
・Materials
[ M ] Material: Polyacetal
[ M ] Material: Polyacetal
[ M ] Material: Polyacetal
[ A ] Accessory: T - H-Type Connector Band (2 pcs. each)
[ A ] Acessory: T - H-Type Connector Band (2 pcs. each)

Specifications

One-Touch Articulated Connector - Male Unit:
Part NumberBL1L2CFJMass
(g)
TypeD
QPQA414.122121111.1104.7
614.5221211.611.510

4.8

820.7291718.117.21414
Part NumberBL1L2CFJMass
(g)
TypeD
QPQB422.622121111.8105.8
623.0221211.612.2106.2
833.2291718.117.214

17

Part Number
QPQA4
QPQA6
QPQA8
Part NumberVolume DiscountDays to Ship RoHSOperating Temperature Range
(℃)
Max. Operating Pressure
(MPa)
I.D. d
(mm)
Applicable Tube O.D.
(φ)
Available

6 Days

60~60~0.944
Available

6 Days or more

60~60~0.966
Available

6 Days

60~60~0.988

Loading...

  1. 1

Lead Time

More Information

One-Touch Articulated Connector - Male Unit:Specification
Applicable FluidAir
Operating Temperature Range0~60°C
Max. Operating Pressure0.9MPa
Operating Vacuum Level-100kPa
■ Connector Band (Accessories)
■Feature (One-Touch Articulated Connector)
-Able to attach and detach multiple tubes at a time.
-Able to combine multiple connectors using connector bands.
■Cautions
-For the combination of threaded and tapped connectors, Ø4 and Ø6 are available, but Ø8 is not available.
-Make sure to lock the lock pin at the center of the body with a flathead screwdriver or hexagonal wrench after attaching the male and female bodies.
-Max. 4 pcs. are attachable vertically or horizontally.
 

Basic Information

Type Standard Material Polyacetal Applicable Fluid Air
Male/Female Male Unit Joint Type One-Touch Connectors Operating Environment, Applications Standard

Additional Products in this Category

Complementary Products

Tech Support