Machined L-Shaped Brackets - Shape of Material Type

Machined L-Shaped Brackets - Shape of Material Type

Angle-fabricated products with the size, hole position and hole diameter selectable from Hole Machining Selection Table.

PDF

Part Number

Enter Part Number

To confirm with applicable discounts and Days to ship, please quote.

·Materials

Type Material Surface Treatment
Shape of Material Type
KPCN 1018 Carbon Steel
KPCB Black Oxide
KPCM Electroless Nickel Plating
KPCA 6063 Aluminum Alloy
KPCW Clear Anodize
KPCE Black Anodize


Machined L-Shaped Brackets - Shape of Material Type:


Machined L-Shaped Brackets - Shape of Material Type:

Specifications

* Specifications
Part Number
A
Selection
B
Selection
L
Selection
X
Y
F
G
V
Q
R
W
P
S
Hole Type Selection (1)
Hole Selection Table (2)
D
Type
Hole Machining
Selection
T
Selection
Code
Nominal Dia. (mm)
Code
Nominal Dia. (mm)
0.5mmIncrement
KPCN
KPCB
KPCM
A
W
T
Z
F
Y
V
U
G
P
Q
5 6
25
30
40
50
25
25
30
40
50
60
70
80
90
100
150
0.1mm Increment
N
M
3
4
5
6
8
10
NA
MA
3
4
5
6
8
10
3~30
30
40
50
60
30
10
50
60
    40
  30
40
50
60
70
80
90
100
150
50
60
    50
KPCA
KPCW
KPCE
5 6
25
30
40
50
25
25
30
40
50
60
70
80
90
100
150
30
40
50
60
30
5 6 10
  50
60
  40
  30
40
50
60
70
80
90
100
150
6 10
  50
60
  50
10
      100
60
      50
60
70
80
90
100
150

Longitudinal Dimension between A and B
Perpendicularity
k
25~80
0.05 or less
81~125
0.10 or less
Chamfered to C0.2 to C0.5, unless otherwise specified.

Alterations

Machined L-Shaped Brackets - Shape of Material Type:

Part Number 

  • Displayed using a sample model ID, as the model ID is unconfirmed.
    Please use left hand selections to complete a part number.
Loading.

Lead Time

More Information

HOle Selection Table
Machined L-Shaped Brackets - Shape of Material Type:


Type
f
b
StandardType
2
Machined Sheet Metals/Machined Metal Plates Machining Dimension Tolerance and Machining Limits Page
2.Machining Limits
(Distance betweenholes,Thickness between Holes and Edges)
Shape of Material Type
1018 Carbon Steel
T5/T6
10
T10
14
6063 Aluminum Alloy
2
Machining Limit (Min. value)

Machined L-Shaped Brackets - Shape of Material Type:



B
AC
KPAN
KPAB
KPAM
KPCN
KPCB
KPCM
KPAS
KPAA
KPAW
KPAE
KPCA
KPCW
KPCE
25
25~50
25~50
25~50
25~50
30
30~60
30~60
30~60
30~60
40
50~80
50~60
50~80
50~60
50
50~100
50~60
50~100
50~60

B
AC
KPAN
KPAB
KPAM
KPCN
KPCB
KPCM
KPAS
KPAA
KPAW
KPAE
KPCA
KPCW
KPCE
60
100~125

100
100
100
100



125
125


AC can be specified within the A dimension selection range.

Basic Information

Type Dimension Configurable Type

Additional Products in this Category

Complementary Products

Tech Support