Machined L-Shaped Brackets - Standard

Machined L-Shaped Brackets - Standard

Angle-fabricated products with the size, hole position and hole diameter selectable from Hole Machining Selection Table.

この商品のFAQをみる

Part Number

Enter Part Number

To confirm with applicable discounts and Days to ship, please quote.

·Materials
Type
Material
Surface Treatment
StandardType
KPAN
1018 Carbon Steel

KPAB
Black Oxide
KPAM
Electroless Nickel Plating
KPAA
6063 Aluminum Alloy

KPAW
Clear Anodize
KPAE
Black Anodize
KPAS
304 Stainless Steel


Machined L-Shaped Brackets - Standard:Related Image


Machined L-Shaped Brackets - Standard:Related Image

Specifications


* Specifications
Part Number
A
Selection
B
Selection
L
Selection
X
Y
F
G
V
Q
R
W
P
S
Hole Type Selection (1)
Hole Selection Table (2)
D
Type
Hole Machining
Selection
T
Selection
Code
Nominal Dia. (mm)
Code
Nominal Dia. (mm)
0.5mmIncrement
KPAN
KPAB
KPAM
A
W
T
Z
F
Y
V
U
G
P
Q
5 6
25
30
40
50
25
25
30
40
50
60
70
80
90
100
150
0.1mm Increment
N
M
3
4
5
6
8
10
NA
MA
3
4
5
6
8
10
3~30
30
40
50
60
30
5 6 10
50
60
80
  40
  30
40
50
60
70
80
90
100
150
6 10
50
60
100
  50
    100
125
60
10
    100
  100
      50
60
70
80
90
100
150
      125
125
KPAA
KPAW
KPAE
5 6
30
40
50
60
30
25
30
40
50
60
70
80
90
100
150
5 6 10
50
60
80
  40
  30
40
50
60
70
80
90
100
150
6 10
50
60
100
  50
    100
  60
KPAS
5 6
25
30
40
50
25
25
30
40
50
60
70
80
90
100
150
30
40
50
60
30
5 6 8
  50
60
  40
  30
40
50
60
70
80
90
100
150
  50
60
  50

Longitudinal Dimension between A and B
Perpendicularity
k
25~80
0.05 or less
81~125
0.10 or less
Chamfered to C0.2 to C0.5, unless otherwise specified.

Alterations

Machined L-Shaped Brackets - Standard:Related Image

Part Number 

  • Displayed using a sample model ID, as the model ID is unconfirmed.
    Please use left hand selections to complete a part number.
Loading.

More Information

Hole Selection Table

Machined L-Shaped Brackets - Standard:Related Image

Type
f
b
StandardType
2
Machined Sheet Metals/Machined Metal Plates Machining Dimension Tolerance and Machining Limits Page
2.Machining Limits
(With the hole between holes
End Face Thickness)
Reference
Shape of Material Type
1018 Carbon Steel
T5/T6
10
T10
14
6063 Aluminum Alloy
2
Min. Distance

Machined L-Shaped Brackets - Standard:Related Image


B
AC
KPAN
KPAB
KPAM
KPCN
KPCB
KPCM
KPAS
KPAA
KPAW
KPAE
KPCA
KPCW
KPCE
25
25~50
25~50
25~50
25~50
30
30~60
30~60
30~60
30~60
40
50~80
50~60
50~80
50~60
50
50~100
50~60
50~100
50~60

B
AC
KPAN
KPAB
KPAM
KPCN
KPCB
KPCM
KPAS
KPAA
KPAW
KPAE
KPCA
KPCW
KPCE
60
100~125

100
100
100
100



125
125


AC can be specified within the A dimension selection range.
 

Basic Information

Type Dimension Configurable Type

よくあるご質問(FAQ)

質問: What are the machining limits on the brackets?
回答: Machining limits for brackets can be found at: https://us.misumi-ec.com/pdf/fa/2012/p2_1719.pdf

Additional Products in this Category

Complementary Products

Tech Support