Machined Sheet Metals - Sheet Metal Type

Machined Sheet Metals - Sheet Metal Type

Fabricated Sheet Metal products with the size, hole position and hole diameter selectable from Hole Machining Selection Table.

PDF

Part Number

Enter Part Number

To confirm with applicable discounts and Days to ship, please quote.

·Materials

Type Material Surface Treatment
KBLN Low Carbon SteelC
KBLB Black Oxide
KBLU Bright Chromate
KBLA 5052 Aluminum Alloy
KBLW Clear Anodize
KBLE Black Anodize
KBLS 304 Stainless SteelD


Machined Sheet Metals - Sheet Metal Type:


For thickness 4.5·6.0, it is SPHC.
For tolerance see Machined Sheet Metals/Machined Metal Plates Machining Dimension Tolerance and Machining Limits Page

Machined Sheet Metals - Sheet Metal Type:

Specifications


* Specifications
Part Number
1mm Increment
X
Y
F
G
V
S
W
Hole Type Selection (1)
Hole Selection Table (2)
0.5mm Increment
Type
Hole Machining
Selection
T Selection
A
B
Code
Nominal Dia. (mm)
Code
Nominal Dia. (mm)
D
Low Carbon Steel
5052 Aluminum Alloy
304 Stainless Steel
KBLN
KBLB
KBLU
KBLA
KBLW
KBLE
KBLS
A
W
F
Y
Z
T
V
1.6
2.3
3.2
4.5
6.0
1.5
2.0
3.0
1.5
2.0
3.0
4.0
15~300
15~200
0.1mm Increment
N
M
3
4
5
6
8
10
NA
MA
3
4
5
6
8
10
3~30
H
3~30
0.5mmIncrement

Alterations

Machined Sheet Metals - Sheet Metal Type:

Part Number 

  • Displayed using a sample model ID, as the model ID is unconfirmed.
    Please use left hand selections to complete a part number.
Loading.

Lead Time

More Information

Hole Selection Table
Machined Sheet Metals - Sheet Metal Type:


Machined Sheet Metals - Sheet Metal Type:


Thickness
Min. Distance
Low Carbon Steel
5052 Aluminum Alloy
304 Stainless Steel
b
1.6
1.5
1.5
2
2.3
2.0
2.0
3.2
3.0
3.0
4.5

4.0
3
6.0


1.Burr Height 0.1 or Less
2.Machining Limits

Example

Machined Sheet Metals - Sheet Metal Type:

Additional Products in this Category

Complementary Products

Tech Support