Wire Rope Isolators (Part Numbers)

Wire Rope Isolators
  • Volume Discount

Superior in corrosion, chemical resistance and heat resistance compared to anti-vibration parts made of rubber. Also possible to be used for anti-vibration of low frequency range.

Unit examples related to this product
Wire Rope Isolators:
・Materials
[ M ]Material:
Wire: SUS300 Equivalent
Bracket: JIS-A6061T6 (Clear Anodize) Screw: Carbon steel Tube: Polyolefin

Specifications

Wire Rope Isolators:
Part NumberHWMass
(kg)
Working Load
N{kgf}
Spring Constant
N/mm{kgf/mm}
Used Frequency
Hz
TypeNo.
BWRP1220M71841.1800~1500{81.6~153.1}222{22.6}12~
1240M761051.2500~1000{51~102}148{15.1}12~
1260M891081.3350~700{35.7~71.4}118{12.0}12~
1280M1081401.5200~400{20.4~40.8}56{5.7}12~

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BWRP1220M
BWRP1240M
BWRP1260M
BWRP1280M
Part NumberVolume DiscountDays to Ship Spring Constant
(N/mm)
Operating Temperature Range
(℃)
Applied Load
(N)
Applicable Frequency Range
(Hz)
Available

6 Days or more

222-100~260800~150012~
Available

43 Days or more

148-100~260500~100012~
Available

6 Days or more

118-100~260350~70012~
Available

6 Days or more

56-100~260200~40012~

Loading...

  1. 1

Lead Time

More Information

Wire Rope Isolators:
Wire Rope Isolators:
Wire Rope Isolators:
Wire Rope Isolators:
■Features of Wire Rope Isolators
· Vibration/shock absorber that converts vibration into heat energy using friction and deflection of wire ropes.
· Made of all metal components, it is more resistant to corrosion, environment and chemicals than other anti-vibration parts (gel, rubber) and usable in a broader
operating temperature (−100°C~260°C).
· Vibration insulation effect is expected for low frequency as low as 12Hz, to which it is difficult for rubber to respond to.
· Excellent in vibration reduction, with resonance magnification low at 3.5 (see vibration characteristic chart).
· Superior in impact resistance, which does not belong to other anti-vibration parts. Best for use for protection of transportable equipments (see vibration transmissibility chart).

Example

Wire Rope Isolators:
 

Basic Information

Type Wire Rope Isolators Application Vibration Control Properties Heat Resistance / Chemical Resistance
Material 300 Stainless Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m