Free Guide Arms- Flexible

Free Guide Arms- Flexible
  • Volume Discount

Free Guide Arm that can be adjusted freely with light forces. Note) FGLMA type is moved to another web page, please use search box above to find the page.

Free Guide Arms- Flexible:
・Materials
[ M ] Materials: (1) Main Body 1213 Carbon Steel
(2) Magnetic Base
1018 Carbon Steel / Neodymium Iron Boron Magnet / ABS
[ S ] Surface Treatment:
(1) Main Body Electroless Nickel Plating
Washer
(2) Magnetic Bases Coating Finish

Specifications

Free Guide Arms- Flexible:
■Mechanical Locking Flex-arm
Part Number Weight
(kg)
Allowable
Ref. Load
(N)
Min. Bending
Radius
Attraction Force
(N)
Type
Tip Holder Through Hole

Tip Holder Tapped Hole
FGFMB

FGFMC
FGFKC
1.1 4.9 110° 800
[ ! ]For larger quantity orders "Days to Ship" may differ from published catalog term.>> P.87

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FGFKC
FGFMB
FGFMC
Part NumberVolume DiscountDays to Ship Free Guide Arm End Shape
Available

10 Days or more

Tip Holder Tapped Hole
Available

10 Days or more

Tip Holder Through Hole
Available

10 Days or more

Tip Holder Tapped Hole

Loading...

  1. 1

Lead Time

More Information

Free Guide Arms- Flexible:

Example

Free Guide Arms- Flexible:
 

Basic Information

Free Guide Arm Type Mechanical Locking Flex-Arm Magnetic Bases Provided Allowable Load (Ref.)(g) 4.9

Additional Products in this Category

Complementary Products

Tech Support