Air Linear Guides - MPPU12 Series

Air Linear Guides - MPPU12 Series:

Dimension lines for tapped holes and etc. for switches and stoppers are omitted above.
For details of the dimensions, please refer to CAD data.

Specifications

Part Number - Stroke - Spec. Code
MPPU12 - 60 - MS
■MPPU12-_-_
Part Number Stroke Specification Stroke
Adjustable
Amount
Max. Load Mass Main Body Mass
MPPU12 20 N (Main Body only)
J (Main Body with Switch Rail)
- 1.2kg 320g
30 370g
45 425g
60 495g
20 S (Contacting Switch)
MS (Non-contact Switch)
MT (3 Wire Non-contact Switch)
367g
30 420g
45 480g
60 555g
20 SS (Metal Stopper, Contacting Switch)
SMS (Metal Stopper, Non-contact Switch)
SMT (Metal Stopper, 3 Wire Non-contact Switch)
Push Side 15mm 0.5kg 412g
30 475g
45 550g
60 640g
20 SN (Rubber Stopper, Contacting Switch)
SMN (Rubber Stopper, Non-contact Switch)
SMR (Rubber Stopper, 3 Wire Non-contact Switch)
1.2kg 412g
30 475g
45 550g
60 640g
For orders larger than indicated quantity, please request a quotation.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MPPU12-20-J
MPPU12-20-MS
MPPU12-20-MT
MPPU12-20-N
MPPU12-20-S
MPPU12-20-SMN
MPPU12-20-SMR
MPPU12-20-SMS
MPPU12-20-SMT
MPPU12-20-SN
MPPU12-20-SS
MPPU12-30-J
MPPU12-30-MS
MPPU12-30-MT
MPPU12-30-N
MPPU12-30-S
MPPU12-30-SMN
MPPU12-30-SMR
MPPU12-30-SMS
MPPU12-30-SMT
MPPU12-30-SN
MPPU12-30-SS
MPPU12-45-J
MPPU12-45-MS
MPPU12-45-MT
MPPU12-45-N
MPPU12-45-S
MPPU12-45-SMN
MPPU12-45-SMR
MPPU12-45-SMS
MPPU12-45-SMT
MPPU12-45-SN
MPPU12-45-SS
MPPU12-60-J
MPPU12-60-MS
MPPU12-60-MT
MPPU12-60-N
MPPU12-60-S
MPPU12-60-SMN
MPPU12-60-SMR
MPPU12-60-SMS
MPPU12-60-SMT
MPPU12-60-SN
MPPU12-60-SS
Part NumberVolume DiscountDays to Ship RoHSStroke
(mm)
Max. Load Mass
(kg)
Max. Load Mass
(kg)
Table size and length
(mm)
Min. Operating Speed / Max. Operating Speed
(mm/s)
Basic Static Load Rating
(N)
Max. Operating Pressure
(MPa)
Min. Operating Pressure
(MPa)
Allowable static moment M1
(N•m)
Allowable static moment M3
(N•m)
Allowable static moment M2
(N•m)
Pneumatic Fitting Diameter Specification Symbol

10 Days

6201~4.91.26550~40049000.70.1532.341.138.2M5J (Main Body, with Switch Rail)

10 Days

6201~4.91.26550~40049000.70.1532.341.138.2M5MS (With Non-contacting Switch)

10 Days

6201~4.91.26550~40049000.70.1532.341.138.2M5MT (With 3 Wire Non-contacting Switch)

10 Days

6201~4.91.26550~40049000.70.1532.341.138.2M5N (Main Body Only)

10 Days

6201~4.91.26550~40049000.70.1532.341.138.2M5S (With Contacting Switch)

10 Days

6201~4.91.26550~40049000.70.1532.341.138.2M5SMN (With Rubber Stopper, Non-contacting Switch)

10 Days

6201~4.91.26550~40049000.70.1532.341.138.2M5SMR (With Rubber Stopper, 3 Wire Non-contacting Switch)

10 Days

6200.1~0.80.56550~40049000.70.1532.341.138.2M5SMS (With Metal Stopper, Non-contacting Switch)

10 Days

6200.1~0.80.56550~40049000.70.1532.341.138.2M5SMT (With Metal Stopper, 3 Wire Non-contacting Switch)

10 Days

6201~4.91.26550~40049000.70.1532.341.138.2M5SN (With Rubber Stopper, Contacting Switch)

10 Days

6200.1~0.80.56550~40049000.70.1532.341.138.2M5SS (With Metal Stopper, Contacting Switch)

10 Days

6301~4.91.27550~40049000.70.1532.341.138.2M5J (Main Body, with Switch Rail)

10 Days

6301~4.91.27550~40049000.70.1532.341.138.2M5MS (With Non-contacting Switch)

10 Days

6301~4.91.27550~40049000.70.1532.341.138.2M5MT (With 3 Wire Non-contacting Switch)

10 Days

6301~4.91.27550~40049000.70.1532.341.138.2M5N (Main Body Only)

10 Days

6301~4.91.27550~40049000.70.1532.341.138.2M5S (With Contacting Switch)

10 Days

6301~4.91.27550~40049000.70.1532.341.138.2M5SMN (With Rubber Stopper, Non-contacting Switch)

10 Days

6301~4.91.27550~40049000.70.1532.341.138.2M5SMR (With Rubber Stopper, 3 Wire Non-contacting Switch)

10 Days

6300.1~0.80.57550~40049000.70.1532.341.138.2M5SMS (With Metal Stopper, Non-contacting Switch)

10 Days

6300.1~0.80.57550~40049000.70.1532.341.138.2M5SMT (With Metal Stopper, 3 Wire Non-contacting Switch)

10 Days

6301~4.91.27550~40049000.70.1532.341.138.2M5SN (With Rubber Stopper, Contacting Switch)

10 Days

6300.1~0.80.57550~40049000.70.1532.341.138.2M5SS (With Metal Stopper, Contacting Switch)

10 Days

6451~4.91.29050~40049000.70.1532.341.138.2M5J (Main Body, with Switch Rail)

10 Days

6451~4.91.29050~40049000.70.1532.341.138.2M5MS (With Non-contacting Switch)

10 Days

6451~4.91.29050~40049000.70.1532.341.138.2M5MT (With 3 Wire Non-contacting Switch)

10 Days

6451~4.91.29050~40049000.70.1532.341.138.2M5N (Main Body Only)

10 Days

6451~4.91.29050~40049000.70.1532.341.138.2M5S (With Contacting Switch)

10 Days

6451~4.91.29050~40049000.70.1532.341.138.2M5SMN (With Rubber Stopper, Non-contacting Switch)

10 Days

6451~4.91.29050~40049000.70.1532.341.138.2M5SMR (With Rubber Stopper, 3 Wire Non-contacting Switch)

10 Days

6450.1~0.80.59050~40049000.70.1532.341.138.2M5SMS (With Metal Stopper, Non-contacting Switch)

10 Days

6450.1~0.80.59050~40049000.70.1532.341.138.2M5SMT (With Metal Stopper, 3 Wire Non-contacting Switch)

10 Days

6451~4.91.29050~40049000.70.1532.341.138.2M5SN (With Rubber Stopper, Contacting Switch)

10 Days

6450.1~0.80.59050~40049000.70.1532.341.138.2M5SS (With Metal Stopper, Contacting Switch)

10 Days

6601~4.91.210550~40049000.70.1532.341.138.2M5J (Main Body, with Switch Rail)

10 Days

6601~4.91.210550~40049000.70.1532.341.138.2M5MS (With Non-contacting Switch)

10 Days

6601~4.91.210550~40049000.70.1532.341.138.2M5MT (With 3 Wire Non-contacting Switch)

10 Days

6601~4.91.210550~40049000.70.1532.341.138.2M5N (Main Body Only)

10 Days

6601~4.91.210550~40049000.70.1532.341.138.2M5S (With Contacting Switch)

10 Days

6601~4.91.210550~40049000.70.1532.341.138.2M5SMN (With Rubber Stopper, Non-contacting Switch)

10 Days

6601~4.91.210550~40049000.70.1532.341.138.2M5SMR (With Rubber Stopper, 3 Wire Non-contacting Switch)

10 Days

6600.1~0.80.510550~40049000.70.1532.341.138.2M5SMS (With Metal Stopper, Non-contacting Switch)

10 Days

6600.1~0.80.510550~40049000.70.1532.341.138.2M5SMT (With Metal Stopper, 3 Wire Non-contacting Switch)

10 Days

6601~4.91.210550~40049000.70.1532.341.138.2M5SN (With Rubber Stopper, Contacting Switch)

10 Days

6600.1~0.80.510550~40049000.70.1532.341.138.2M5SS (With Metal Stopper, Contacting Switch)

Loading...

  1. 1

Lead Time

 

Basic Information

Model L-Shaped Table Type Table materials Stainless Steel Table size and width(mm) 33
Environment General Purpose Table size and height(mm) 22 Cylinder I.D.(Ø) 12
Running Parallelism(µm) 0.02

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support