Runner Chuck

Runner Chuck

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Applications]
· It moves the tip of the claw with air and grasps the runner and sprue of plastic molds
[Chuck Plate Automatic Design Tool]
· Import the molded product data for instant, automatic chuck plate design.
 Click here to download the free and convenient design tool "CHUC-Q"
 Video available here

PDF

Part Number

Configured Part Number is shown.

Runner Chuck: Related Image

 

Part Number
RC-HC20BPX
RC-HC20BPX-S
Part NumberVolume DiscountDays to Ship Sensor
Available

Same day

Stock

None
Available

Same day

Stock

Available

Loading...

  1. 1

Specification Table

Part Number
RC−HC20BPX
RC−HC20BPX−S

 

Weight
(g)*1
Part Number
TypeNo.Sensor
150RC−HC20BPX
(None)
225S
(Available)

 

*1 The weight is an approximate value. Consider it only as a guideline.

Check with WOS for quantities over display.

Specifications/Overview

■Basic Specifications
· Actuation type: Single-acting type
· Usable fluid: Compressed air
· Usable pressure: 0.2 to 0.6 MPa
· Usable temperature range: 10 to 60°C (no freezing)

Usage Example

Runner Chuck: Related Image

Basic Information

Operation Method Single-Acting Type

Additional Products in this Category

Tech Support