Pilot Punches for Fixing to Stripper Plates Straight Type DLC Coating Sharp Tip Angle Type

Part Number

Configured Part Number is shown.

 
Part Number
N-HTFA1.6-[10-40/0.1]-P[0.5-1.6/0.01]-A[10,​15,​20,​25,​30]
N-HTFA1.6-[10-40/0.1]-P[0.5-1.6/0.01]-AC[16-45/1]
N-HTFA2.0-[10-40/0.1]-P[1-2/0.01]-A[10,​15,​20,​25,​30]
N-HTFA2.0-[10-40/0.1]-P[1-2/0.01]-AC[16-45/1]
N-HTFA2.5-[10-40/0.1]-P[1.5-2.5/0.01]-A[10,​15,​20,​25,​30]
N-HTFA2.5-[10-40/0.1]-P[1.5-2.5/0.01]-AC[16-45/1]
N-HTFA3-[10-40/0.1]-P[2-3/0.01]-A[15,​20,​25,​30]
N-HTFA3-[10-40/0.1]-P[2-3/0.01]-AC[16-45/1]
N-HTFA4-[10-40/0.1]-P[3-4/0.01]-A[15,​20,​25,​30]
N-HTFA4-[10-40/0.1]-P[3-4/0.01]-AC[16-45/1]
N-HTFA5-[10-40/0.1]-P[4-5/0.01]-A[15,​20,​25,​30]
N-HTFA5-[10-40/0.1]-P[4-5/0.01]-AC[16-45/1]
N-HTFA6-[10-40/0.1]-P[5-6/0.01]-A[15,​20,​25,​30]
N-HTFA6-[10-40/0.1]-P[5-6/0.01]-AC[16-45/1]
N-HTFA8-[10-40/0.1]-P[6-8/0.01]-A[15,​20,​25,​30]
N-HTFA8-[10-40/0.1]-P[6-8/0.01]-AC[16-45/1]
N-HTFA10-[10-40/0.1]-P[8-10/0.01]-A[15,​20,​25,​30]
N-HTFA10-[10-40/0.1]-P[8-10/0.01]-AC[16-45/1]
N-HTFA13-[10-40/0.1]-P[10-13/0.01]-A[15,​20,​25,​30]
N-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[16-19/1]
N-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[21-24/1]
N-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[26-29/1]
N-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[31-45/1]
N-HTFA16-[10-40/0.1]-P[13-16/0.01]-A[15,​20,​25,​30]
N-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[16-19/1]
N-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[21-24/1]
N-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[26-29/1]
N-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[31-45/1]
N-PTFA1.6-[10-40/0.1]-P[0.5-1.6/0.01]-A[10,​15,​20,​25,​30]
N-PTFA1.6-[10-40/0.1]-P[0.5-1.6/0.01]-AC[16-45/1]
N-PTFA2.0-[10-40/0.1]-P[1-2/0.01]-A[10,​15,​20,​25,​30]
N-PTFA2.0-[10-40/0.1]-P[1-2/0.01]-AC[16-45/1]
N-PTFA2.5-[10-40/0.1]-P[1.5-2.5/0.01]-A[10,​15,​20,​25,​30]
N-PTFA2.5-[10-40/0.1]-P[1.5-2.5/0.01]-AC[16-45/1]
N-PTFA3-[10-40/0.1]-P[2-3/0.01]-A[15,​20,​25,​30]
N-PTFA3-[10-40/0.1]-P[2-3/0.01]-AC[16-45/1]
N-PTFA4-[10-40/0.1]-P[3-4/0.01]-A[15,​20,​25,​30]
N-PTFA4-[10-40/0.1]-P[3-4/0.01]-AC[16-45/1]
N-PTFA5-[10-40/0.1]-P[4-5/0.01]-A[15,​20,​25,​30]
N-PTFA5-[10-40/0.1]-P[4-5/0.01]-AC[16-45/1]
N-PTFA6-[10-40/0.1]-P[5-6/0.01]-A[15,​20,​25,​30]
N-PTFA6-[10-40/0.1]-P[5-6/0.01]-AC[16-45/1]
N-PTFA8-[10-40/0.1]-P[6-8/0.01]-A[15,​20,​25,​30]
N-PTFA8-[10-40/0.1]-P[6-8/0.01]-AC[16-45/1]
N-PTFA10-[10-40/0.1]-P[8-10/0.01]-A[15,​20,​25,​30]
N-PTFA10-[10-40/0.1]-P[8-10/0.01]-AC[16-45/1]
N-PTFA13-[10-40/0.1]-P[10-13/0.01]-A[15,​20,​25,​30]
N-PTFA13-[10-40/0.1]-P[10-13/0.01]-AC[16-19/1]
N-PTFA13-[10-40/0.1]-P[10-13/0.01]-AC[21-24/1]
N-PTFA13-[10-40/0.1]-P[10-13/0.01]-AC[26-29/1]
N-PTFA13-[10-40/0.1]-P[10-13/0.01]-AC[31-45/1]
N-PTFA16-[10-40/0.1]-P[13-16/0.01]-A[15,​20,​25,​30]
N-PTFA16-[10-40/0.1]-P[13-16/0.01]-AC[16-19/1]
N-PTFA16-[10-40/0.1]-P[13-16/0.01]-AC[21-24/1]
N-PTFA16-[10-40/0.1]-P[13-16/0.01]-AC[26-29/1]
N-PTFA16-[10-40/0.1]-P[13-16/0.01]-AC[31-45/1]
NW-HTFA1.6-[10-40/0.1]-P[1-1.6/0.01]-A[10,​15,​20,​25,​30]
NW-HTFA1.6-[10-40/0.1]-P[1-1.6/0.01]-AC[16-45/1]
NW-HTFA2.0-[10-40/0.1]-P[1-2/0.01]-A[10,​15,​20,​25,​30]
NW-HTFA2.0-[10-40/0.1]-P[1-2/0.01]-AC[16-45/1]
Part NumberVolume DiscountDays to Ship RoHSMaterial Surface treatment No. (Nominal diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
P (Tip dimension)
(mm)
Tip angle change [AC]
(°)

13 Days or more

10SKH51 EquivalentWithout DLC foundation1.610 ~ 3010 ~ 400.5 ~ 1.6-

13 Days or more

10SKH51 EquivalentWithout DLC foundation1.6-10 ~ 400.5 ~ 1.616 ~ 45

13 Days or more

10SKH51 EquivalentWithout DLC foundation2.010 ~ 3010 ~ 401 ~ 2-

13 Days or more

10SKH51 EquivalentWithout DLC foundation2.0-10 ~ 401 ~ 216 ~ 45

13 Days or more

10SKH51 EquivalentWithout DLC foundation2.510 ~ 3010 ~ 401.5 ~ 2.5-

13 Days or more

10SKH51 EquivalentWithout DLC foundation2.5-10 ~ 401.5 ~ 2.516 ~ 45

13 Days or more

10SKH51 EquivalentWithout DLC foundation315 ~ 3010 ~ 402 ~ 3-

13 Days or more

10SKH51 EquivalentWithout DLC foundation3-10 ~ 402 ~ 316 ~ 45

13 Days or more

10SKH51 EquivalentWithout DLC foundation415 ~ 3010 ~ 403 ~ 4-

13 Days or more

10SKH51 EquivalentWithout DLC foundation4-10 ~ 403 ~ 416 ~ 45

13 Days or more

10SKH51 EquivalentWithout DLC foundation515 ~ 3010 ~ 404 ~ 5-

13 Days or more

10SKH51 EquivalentWithout DLC foundation5-10 ~ 404 ~ 516 ~ 45

13 Days or more

10SKH51 EquivalentWithout DLC foundation615 ~ 3010 ~ 405 ~ 6-

13 Days or more

10SKH51 EquivalentWithout DLC foundation6-10 ~ 405 ~ 616 ~ 45

13 Days or more

10SKH51 EquivalentWithout DLC foundation815 ~ 3010 ~ 406 ~ 8-

13 Days or more

10SKH51 EquivalentWithout DLC foundation8-10 ~ 406 ~ 816 ~ 45

13 Days or more

10SKH51 EquivalentWithout DLC foundation1015 ~ 3010 ~ 408 ~ 10-

13 Days or more

10SKH51 EquivalentWithout DLC foundation10-10 ~ 408 ~ 1016 ~ 45

13 Days or more

10SKH51 EquivalentWithout DLC foundation1315 ~ 3010 ~ 4010 ~ 13-

13 Days or more

10SKH51 EquivalentWithout DLC foundation13-10 ~ 4010 ~ 1316 ~ 19

13 Days or more

10SKH51 EquivalentWithout DLC foundation13-10 ~ 4010 ~ 1321 ~ 24

13 Days or more

10SKH51 EquivalentWithout DLC foundation13-10 ~ 4010 ~ 1326 ~ 29

13 Days or more

10SKH51 EquivalentWithout DLC foundation13-10 ~ 4010 ~ 1331 ~ 45

13 Days or more

10SKH51 EquivalentWithout DLC foundation1615 ~ 3010 ~ 4013 ~ 16-

13 Days or more

10SKH51 EquivalentWithout DLC foundation16-10 ~ 4013 ~ 1616 ~ 19

13 Days or more

10SKH51 EquivalentWithout DLC foundation16-10 ~ 4013 ~ 1621 ~ 24

13 Days or more

10SKH51 EquivalentWithout DLC foundation16-10 ~ 4013 ~ 1626 ~ 29

13 Days or more

10SKH51 EquivalentWithout DLC foundation16-10 ~ 4013 ~ 1631 ~ 45

13 Days or more

10Powdered high-speed steelWithout DLC foundation1.610 ~ 3010 ~ 400.5 ~ 1.6-

13 Days or more

10Powdered high-speed steelWithout DLC foundation1.6-10 ~ 400.5 ~ 1.616 ~ 45

13 Days or more

10Powdered high-speed steelWithout DLC foundation2.010 ~ 3010 ~ 401 ~ 2-

13 Days or more

10Powdered high-speed steelWithout DLC foundation2.0-10 ~ 401 ~ 216 ~ 45

13 Days or more

10Powdered high-speed steelWithout DLC foundation2.510 ~ 3010 ~ 401.5 ~ 2.5-

13 Days or more

10Powdered high-speed steelWithout DLC foundation2.5-10 ~ 401.5 ~ 2.516 ~ 45

13 Days or more

10Powdered high-speed steelWithout DLC foundation315 ~ 3010 ~ 402 ~ 3-

13 Days or more

10Powdered high-speed steelWithout DLC foundation3-10 ~ 402 ~ 316 ~ 45

13 Days or more

10Powdered high-speed steelWithout DLC foundation415 ~ 3010 ~ 403 ~ 4-

13 Days or more

10Powdered high-speed steelWithout DLC foundation4-10 ~ 403 ~ 416 ~ 45

13 Days or more

10Powdered high-speed steelWithout DLC foundation515 ~ 3010 ~ 404 ~ 5-

13 Days or more

10Powdered high-speed steelWithout DLC foundation5-10 ~ 404 ~ 516 ~ 45

13 Days or more

10Powdered high-speed steelWithout DLC foundation615 ~ 3010 ~ 405 ~ 6-

13 Days or more

10Powdered high-speed steelWithout DLC foundation6-10 ~ 405 ~ 616 ~ 45

13 Days or more

10Powdered high-speed steelWithout DLC foundation815 ~ 3010 ~ 406 ~ 8-

13 Days or more

10Powdered high-speed steelWithout DLC foundation8-10 ~ 406 ~ 816 ~ 45

13 Days or more

10Powdered high-speed steelWithout DLC foundation1015 ~ 3010 ~ 408 ~ 10-

13 Days or more

10Powdered high-speed steelWithout DLC foundation10-10 ~ 408 ~ 1016 ~ 45

13 Days or more

10Powdered high-speed steelWithout DLC foundation1315 ~ 3010 ~ 4010 ~ 13-

13 Days or more

10Powdered high-speed steelWithout DLC foundation13-10 ~ 4010 ~ 1316 ~ 19

13 Days or more

10Powdered high-speed steelWithout DLC foundation13-10 ~ 4010 ~ 1321 ~ 24

13 Days or more

10Powdered high-speed steelWithout DLC foundation13-10 ~ 4010 ~ 1326 ~ 29

13 Days or more

10Powdered high-speed steelWithout DLC foundation13-10 ~ 4010 ~ 1331 ~ 45

13 Days or more

10Powdered high-speed steelWithout DLC foundation1615 ~ 3010 ~ 4013 ~ 16-

13 Days or more

10Powdered high-speed steelWithout DLC foundation16-10 ~ 4013 ~ 1616 ~ 19

13 Days or more

10Powdered high-speed steelWithout DLC foundation16-10 ~ 4013 ~ 1621 ~ 24

13 Days or more

10Powdered high-speed steelWithout DLC foundation16-10 ~ 4013 ~ 1626 ~ 29

13 Days or more

10Powdered high-speed steelWithout DLC foundation16-10 ~ 4013 ~ 1631 ~ 45

13 Days or more

10SKH51 EquivalentDLC foundation WPC1.610 ~ 3010 ~ 401 ~ 1.6-

13 Days or more

10SKH51 EquivalentDLC foundation WPC1.6-10 ~ 401 ~ 1.616 ~ 45

13 Days or more

10SKH51 EquivalentDLC foundation WPC2.010 ~ 3010 ~ 401 ~ 2-

13 Days or more

10SKH51 EquivalentDLC foundation WPC2.0-10 ~ 401 ~ 216 ~ 45

Loading...

Basic Information

Shank type Straight Tip shape Sharp tip angle Mounting plate Stripper plate
Shank (mounting part) shape Standard

Additional Products in this Category

Tech Support

Die & Mold Division
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m