ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000303 Positioning Mechanism for Conveyor Guides

The conveyor guide can be set to three different positions.

Relevant category

Air Cylinder

Product name Air Cylinders - Pen, Double Acting
Part number MSPCB20-100
Features Double Acting Type Cylinders - Compact and Pen-style - which enables space saving.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select the cylinder based on thrust force and stroke requirements.

Back to page top

Available sizes

■Air Cylinders - Pen, Double Acting

Cyl. Bore Cylinder Stroke Cylinder O.D. Overall Length
(Listed below + St)
St 15 25 30 45 50 60 100
φ6 - - - 12×12 77
φ10 - - - 12×12 74
φ16 - - - 18×18 75
φ20 - - - 28×28 131
φ25 - - - 33.5×33.5 142
φ32 - - - 37.5x37.5 155

* Sensor is sold separately

Back to page top

Selection steps

■Cylinder Selection Steps

1. Define various conditions of the load.

2. Calculate cylinder output (In case of double acting type)

3. Determine the cyl. bore size.

4. Determine the theoretical reference speed.

5. Verify the cylinder's cushion mechanism.

6. Verify the lateral load applied to the cylinder.

Back to page top

Performance info.

■Compact Cylinder Operating Pressure Range

Min. Operating Pressure (MPa): 0.12 (φ6)
0.06 (φ10 - φ32)

Max. Operating Pressure (MPa): 0.7

Pressure Resistance (MPa): 1.0

■Theoretical Thrust

(N)

Cyl. bore Operating
Direction
Operating Pressure (MPa)
0.4 0.5
φ6 Push 11.3 14.1
Pull 8.5 10.6
φ10 Push 31.4 39.3
Pull 26.4 33
φ16 Push 80 101
Pull 73 91
φ20 Push 126 157
Pull 94 118
φ25 Push 196 245
Pull 165 206
φ32 Push 322 402
Pull 346 415

■Allowable Lateral Load

Back to page top

Height Adjusting Blocks for Linear Guides

Product name Height Adjusting Blocks for Miniature Linear Guides
Part number AGETA20-220-25
Features Miniature Slide Guides Standard Rail Type-Compatible Height Adjusting Block
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Sized based on linear guide size.

Back to page top

Available sizes

■Height Adjusting Blocks for Miniature Linear Guides

Type Material Surface Treatment
Datum Side Free Side 1045 Carbon Steel Electroless Nickel Plating
5000 Series Aluminum Alloy Clear Anodize

■Sizes and Dimensions

Type Slide Guide Height Overall Length Height
(1mm Increments)
Datum Side
Free Side
8 40 10-60
55
70
85
100
115
130
10 55
75
95
115
135
155
175
195
215
235
255
275
13 70
95
120
145
170
195
220
245
270
295
320
345
370
395
16 110
150
190
230
270
310
350
390
430
470
20 160
220
280
340
400
460

Back to page top

Accuracy Info

■Accuracy of Height Adjusting Blocks for Miniature Linear Guides

Tolerance of Height from Block Installation Surface to Guide Mounting Surface: +/-0.02

Back to page top

Bearings with Housings

Product name Bearings with Housings - Direct Mount, Standard, Retained
Part number BGRAB6900ZZ
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Commercially available bearing support unit. Size based on fulcrum pin diameter.

Back to page top

Available sizes

■Bearings with Housings - Direct Mount, Standard, Retained

Material Surface Treatment
Bearing Holder Retaining Ring Holder
Steel 1045 Carbon Steel Spring Steel Black Oxide
304 Stainless Steel Electroless Nickel Plating
2017 Aluminum Alloy Clear Anodize
Stainless Steel
304 Stainless Steel

■Sizes and Dimensions

Bearing
I.D.
Bearing No. Seal Bearing
O.D.
Bearing Mounting Hole
O.D.
8 698 Double Shielded

Non-contact
rubber seal

Contacting
rubber seal
φ41 19
608 φ45 22
628 φ47 24
10 6800 φ41 19
6900 φ45 22
6000 φ50 26
6200 φ54 30
12 6801 φ44 21
6901 φ48 24
6001 φ52 28
6201 φ56 32

Back to page top

Accuracy Info

■Accuracy of Bearings with Housings

Bearing
I.D.
Bearing Mounting Hole
O.D.
Bearing Mounting Hole
Tolerance (H7)
8 19  +0.021
       0
22
24
10 19
22
26
30
12 21
24
28
32 +0.025
      0

Perpendicularity of Flange Bearing Mounting Hole: 0.01

Back to page top

IDEA NOTE Automatic switching of three positions of the work guide

The guide is set for three positions with two cylinders.
A rack & pinion synchronizes the right and left guides.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • The cylinder moves the conveyor guide to three different positions.
  • Three positions are produced based on differences in the strokes of two cylinders.
    • Cylinder 1: φ20・st100mm, Cylinder 2: φ32・st50mm
  • Synchronization is achieved using a rack & pinion.

Target workpiece

  • Box
  • Outer shape: W150xH50xL200mm
           W250xH50xL200mm
           W350xH50xL200mm
  • Workpiece Weight: 5kg

Design Specifications

Operating Conditions or Design Requirements

  • External Dimensions
    W1260xD500xH204mm

Required Performance

  • Positioning Accuracy: 1mm Unit

Selection Criteria for Main Components

  • Cylinder
    • Select cylinder based on conveyor guide weight.

Design Evaluation

Verification of main components

  • Confirm that selected cylinder has sufficient trust force.
  • Cylinder 1
    • Conditional Values: Guide weight W=5.9kg/sheet, Friction coefficient of the guide μ=0.1, gravitational acceleration g=9.8m/s², Used air pressure 0.4MPa, Safety factor of thrust S=2, Guide Qty. =2
    • Calculation: Necessary thrust Based on F1a=W×g×μ×S, F1a=5.9×2×9.8×0.1×2=23.2N <94N・・・Select φ20 cylinder.
  • Cylinder 2
    • Conditional Values: Cylinder 1 Thrust (Push ) F1b=126N, Used air pressure 0.4MPa, Safety factor of thrust S=2
    • Calculation: Based on necessary thrust F2b=(F1b+W×g×μ)×S, F2b=(126+5.9×2×9.8×0.1)×2=137.6×2=275.2N <322N・・・Select a cylinder with φ32 or more.

Other Design Consideration

  • Cut a window on conveyor guide to accommodate rack & pinion.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Air Cylinders MSPCB20-100 1
2 Air Cylinders MSPCB32-50 1
3 Linear Guides SSE2BM20-220 4
4 Height Adjusting Blocks for Linear Guides AGETA20-220-25 2
5 Height Adjusting Blocks For Miniature Linear Guides AGETE20-220-25 2
6 Spur Gear GEAS1.0-32-10-B-10 1
7 Ground Rack Gears RGEAH1.0-300-Z 2
8 Hinge Pins HCLSG10-45-E7-F2 1
9 Bearing W/ Housing BGRAB6900ZZ 1
10 Bearing Spacer CLBUM10-13-5 1
11 Shaft Collars SCSBS10-14 1
12 Floating Joints FJX8-1.25 1
13 Floating Joints FJX10-1.25 1
14 Linear Shaft SFJW15-335-M10-N6 1
15 Locating Bolts STBB6-20 1
16 Oil Free Bushings MPFZ15-10 2
17 Stopper Block SBKNB-30-25-10 1
18 Threaded Stopper Blocks AJSN8-20 1
19 Flow Rate Control Valves SPSNL4-1 4
20 Sensors For Air Cylinder MSRCS20 2
21 Sensors For Air Cylinder MSRCS32 2
22 Socket Head Cap Screws-with Washer CBST5-10 8
23 Socket Head Cap Screws-with Washer CBST5-15 42
24 Socket Head Cap Screws-with Washer CBST6-15 8
25 Socket Head Cap Screws-with Washer CBST6-25 4
26 Socket Head Cap Screws-with Washer CBST8-16 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top