ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000296 2-Axis Rotary Table

Simple design of 2-axis rotary table using only standard components.

Single Axis Actuator

Product name Single Axis Actuators LX30, Standard Type
Part number LX3010C-S2-A3040-200
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select the commercially available single axis actuator for the X and Y axis unit of the table assembly.

Back to page top

Available sizes

■Single Axis Actuators LX30, Standard Type

Cover Base Block
Material Surface Treatment Hardness Material Surface Treatment Hardness
Standard Type
,
Cover Type
Carbon Steel Low Temp
Black Chrome Plating
Induction hardened
HRC58-64
Carbon Steel Low Temp
Black Chrome Plating
HRC58-62

■Specification / Sizes

No. Block Height Lead Ball Screw
(Ground)
Stroke
(Increments of 50)
Base Length
(Increments of 50)
Standard Cover
20 20 27 1・5 φ6 30~130 100~200
26 26 33 2・5 φ8 60~210 150~300
30 30 40 5・10 φ10 40~490 150~600
45 45 57 10・20 φ15 200~450 340~590

■Control Specification (Example of No.30)

Motor Brake Amplifier / Driver
Power Source
AC Servo 100W With and without AC200V
Stepping
α Step
100 VAC (Single-phase)
Stepping 5 phases

* For the details of motor types and amplifier / driver types, see the product pages of each No.

Back to page top

Selection steps

■Selection Procedure for Single Axis Actuators

1. Select the Nominal Number (No.) of actuator from stroke and actuator's rated values.

2. Determine the ball screw lead so as to make the operating speed less than the maximum speed (provisional selection).

3. Examine the load applied to the rail, and calculate the equivalent load. Obtain the average load from this value, and calculate the life.

4. Examine the load applied to ball screw and support bearing. Obtain the average load, and calculate the life.

Single Axis Actuator Calculation Software
Check here

Back to page top

Accuracy Info

■Accuracy of Single Axis Actuators

Nominal (height) Positioning Accuracy (mm) Positioning Accuracy (mm)
High Grade (Only nominal 30 is the high grade with total base length 450 or more.) Precision Grade (Only nominal 30 is the 2 Precision grade with total base length 450 or more.)
15 0.04 0.02
±0.004 ±0.003
20 0.06 0.02
±0.005 ±0.003
26 0.06 0.02
±0.005 ±0.003
30 0.06 0.1 0.02 0.025
±0.005 ±0.005 ±0.003 ±0.003
45 0.1 0.025
±0.005 ±0.003

Back to page top

Performance info.

■Load Information of Product With Single Axis Actuator Motor

No. Ball Screw
(Ground)
Lead Horizontal Load Capacity
(kg)
Allowable Static Moment (N·m)
Ma・Mb Mc
20 φ6 1 15 27 93
5 10
26 φ8 2 20 70 225
5 18
30 φ10 5 32 126 387
10 24
45 φ15 10 40 291 972
20 24

* For details of maximum travel speed, see the product page of each No.

Back to page top

Technical calculations

■Technical calculation for Product With Single Axis Actuator Motor

For the selection of single axis actuator LX, use our Technical Calculation Software.
http://fawos.misumi.jp/FA_WEB/unit/web/misumi_LX_en.html

Back to page top

Rails for Switches and Sensors

Product name Rails for Switch and Sensor -L Dimension Hole Position Configurable- -Through Hole / Notched Hole (Shape A)-
Part number SENAZ32H-200-V50-W150
Features Rails for Switches and Sensors with the overall length configurable and with the hole position and the number of holes configurable.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Easy to adjust sensors position.

Back to page top

Available sizes

■Rails for Switch and Sensor -L Dimension Hole Position Configurable- -Through Hole / Notched Hole (Shape A)-

Material Surface Treatment
6063-T5 Aluminum Alloy Clear Anodize
Black Anodize

* No anodizing on the ends and inner surface.

■Sizes and Dimensions

(Name No.) Number of Holes Hole Dia. Overall Length (L Dimension) Hole Position
(VWXYZ dimension)
(1mm Increments)
A Dimension B Dimension C Dimension D Dimension E Dimension d Dimension N1 dimension
(1mm Increments)
3 2・3・4・5 φ3.5 50~1200 10~1190 3.4 5.7 3 9 6 1.5 φ6.5
4 4.5 7.2 4 11 8 2
5 5.5 8.2 5.5 12 9.5

Back to page top

IDEA NOTE Reduction of assembly man-hours

Using standard off-the shelf actuators reduces design and assembly time.

IDEA NOTE Over-run detection

Detect actuator over-run using a micro photo sensor to activate an emergency stop.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Multi-axis table that combines two single-axis actuators and a disc motor.

Points for use

  • Supports accurate positioning, etc.

Target workpiece

  • Shape: Thin plate (glass plate)
  • Size: W 100 x D 160 x H 2 mm
  • Mass: 0.07 kg

Design Specifications

Operating Conditions or Design Requirements

  • X-axis robot stroke: ± 15 mm, Y-axis robot stroke: ± 15 mm, θ-axis rotary stroke: ± 3 °
    W 362 x D 362 x H 214 mm

Required Performance

  • Workpiece stop accuracy: 0.05 mm

Selection Criteria for Main Components

  • Select single -axis robot that can support weight and thrust load of rotary table.

Design Evaluation

Verification of main components

  • Disc servomotor
    • Table moment of inertia: I① = 0.015 kg・m² = 0.147 N・m²
      Rotor moment of inertia: I② = 0.0027 kg・m² = 0.026 N・m²
      Inertia ratio: I①/I② = 0.015/0.0027 = 5.5 times (manufacturer's recommendation 100 times or less)
      Rotational speed: N = θ/360°・60/ (t - t1) = 10°/360°・60/ (0.3 - 0.05) = 6.7 r/min
      Acceleration/deceleration torque: I① + I②/9.55・N/t1 = 0.147 + 0.026/9.55・6.7/0.05 = 0.56 N・m
      Maximum motor torque: 40 N・m
      40 N・m >0.56 N・m
      Selected size is sufficient for this application.
  • X-axis motor
    • (Using manufacturer's servomotor selection software)
      Ball screw horizontal
      With coupling + without externally mounted decelerator
      Control position mode
      Capacity specified: 100 W
      Rated rotational speed: 3000 r/min
      Without high-accuracy decelerator, without brake

      < Table mass:9.5 kg
      Load mass: 0.15 kg
      Load antidrag: 0 N
      Coupling inertia: 0.011 kg・cm²
      Other output axis conversion inertia: 0 kg・cm²
      Ball screw lead: 5.0 mm
      Ball screw dia.: 30.0 mm
      Ball screw length: 200 mm
      Drive part efficiency: 0.9
      Friction coefficient: 0.1

      < Results from calculation software

      Inertia ratio: 15 times (catalogue value) ≧14.9 times, peak torque 14.4%, effective torque 4.0%, regeneration option not necessary
      Based on results, selected motor size and options are appropriate for this application.

Other Design Consideration

  • Simple way to build high-accuracy positioning multi-axis table but using only standard purchased components.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Linear Axis Actuator LX3010C LX3010C-S2-A3040-200 2
2 Photomicrosensor Currently not available 3
3 Cable Connector Currently not available 9
4 Sensor Bracket SENAZ32H-200-V50-W150 2
5 Photomicrosensor Currently not available 6
6 Couplings SCPW21-6-8 2
7 Socket Head Cap Screws-with Washer SCBS3-6 6
8 Socket Head Cap Screws-with Washer SCBS4-8 4
9 Socket Head Cap Screws-with Washer SCBS5-20 6
10 Socket Head Cap Screws - with Spring Washer SCBZ3-6 4
11 Sensor Bracket SQN3-20-8 6
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top