ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000288 Stopper Mechanism Utilizing Link

Stopping mechanism utilizing a link

Compact Cylinder Brackets

Product name Compact Cylinder Brackets - Clevis Mount
Part number CTKM25
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select the clevis bracket on the head side to support oscillating motions.

Back to page top

Available sizes

■Compact Cylinder Brackets - Clevis Mount

Material Surface Treatment
1045 Carbon Steel Black Oxide
Electroless Nickel Plating

■Sizes and Dimensions

Tube I.D. Mount Surface Opening Mounting Surface - Pin Hole Dimensions
12 25 14
16 29 15
20 36 18
25 40 20
32 45 20
40 52 22
50 54 28

Back to page top

Hinge Bases

Product name Hinge Bases - T-Shaped, Standard / Oil-Free
Part number HKTBM10-H30
Features Height can be configured in 1mm increments and available with short delivery
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select a standard hinge base compatible with the clevis on the head side.

Back to page top

Available sizes

■Hinge Bases - T-Shaped, Standard / Oil-Free

Type Material Surface Treatment
T-shaped 1045 Carbon Steel Black Oxide
Electroless Nickel Plating
304 Stainless Steel -

■Sizes and Dimensions

Pin Dia. Pin hole height
in 1mm increments
Ridge Width Dimension
2 15~20 4
3 15~25 6
4 8
5 20~30
6 10
8 25~35
10 30~40
12 12
13
14 35~45
15 16
16
20 40~50 20
25 30

Back to page top

Bearings with Housings

Product name Bearings with Housings - Standard Length, Double Bearings, Retained
Part number BGRB6000ZZ-25
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select the bearing holder for the swinging fulcrum to achieve optimum rotary motions.

Back to page top

Available sizes

■Bearings with Housings - Standard Length, Double Bearings, Retained

Material Surface Treatment
Bearing Holder Retaining Ring Holder
Steel 1045 Carbon Steel Spring steel Black Oxide
304 Stainless Steel Electroless Nickel Plating
2017 Aluminum Alloy Clear Anodize
Stainless Steel
304 Stainless Steel

■Sizes and Dimensions

I.D. Bearing No. Seal Length (Selection) Housing Dia.
8 698 Double Shielded

Non-contact Sealed
Rubber Seal

Contact Sealed
Rubber Seal
25 35 19
608 25 35 22
628 25 35 24
10 6800 20 30 19
6900 25 40 22
6000 25 40 26
6200 30 40 30
12 6801 25 35 21
6901 25 40 24
6001 25 40 28
6201 30 40 32

Back to page top

Accuracy Info

■Accuracy of Bearing Holder (Double Bearings, Retained, L Selectable)

Shaft Dia. Housing Dia. Tolerance
(H7)
8 19 +0.021
0
22
24
10 19
22
26
30
12 21
24
28
32 +0.025
0

Perpendicularity of Flange - Housing: 0.01

Back to page top

IDEA NOTE A workpiece stopping mechanism utilizing a link

As a cylinder can be installed in the base, the number of parts installed at the height of the workpiece, as well as the required installation area, can be kept to a minimum.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • To stop a workpiece before it is transferred and prepare if for the next process.

Points for use

  • To adjust the difference in tact time between the conveyor and next process.

Target workpiece

  • Workpiece: metal washer
  • Dimensions: φ28 x t8, inner diameter 10mm
  • Weight: approx. 34g

Design Specifications

Operating Conditions or Design Requirements

  • Operational Specifications
    • Compact cylinder stroke: 10mm
    • Stopper stroke: 10mm
  • Dimensions
    • W125 x D100 x H249mm

Selection Criteria for Main Components

  • Cylinder
    • A compact cylinder is selected for space-saving purposes.

Design Evaluation

Verification of main components

  • The cylinder thrust is verified based on the load of the linear movement part and the cam weight.
  • Cylinder thrust
    • Required thrust: F = (F1 x r1 + F2 x r2) / r
    • Load of linear movement part: F1 = μm x 9.8N
    • Friction coefficient of linear guide: μ = 0.1 (actual measurement value)
    • Total weight of linear movement part: m = 0.096kg
    • F1 = 0.1 x 0.096 x 9.8 = 0.0941N
    • Cam's own weight: F2 = 0.185kg x 9.8m/sec² = 1.814N
    • Distance between cam center and linear movement part center: r1 = 60mm
    • Distance between cam center and center of gravity of cam: r2 = 25.77mm (measured using 3D CAD data)
    • Distance between cam center and rod end: r = 60mm
    • F = (0.0941 x 60 + 1.814 x 25.77) / 60 = 0.776N
    • Theoretical cylinder thrust at operating air pressure of 0.4 MPa: F0 = 80N (φ16) (from catalog)
    • If we put a load factor η = 50%,
    • Actual thrust = F0 x 0.5 = 40N > F, hence, there is a sufficient margin.

Other Design Consideration

  • Cam driven mechanism and cylinder that are installed below the base.
  • By assembling three milled plates with bolts, the parallelism between the link and the linear guide can be adjusted easily at a low cost.
  • The link plate tightly retains the shaft/bearing part at the fulcrum by retaining the other side of the shaft with a shaft collar on the rear side link plate. With this design, positioning is possible without applying thrust load on the bearing.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Air Cylinders MSCCA16-10 1
2 Flow Rate Control Valves SPSNL6-M5 2
3 Sensors for Air Cylinders ME33L1 2
4 Rod End Bearings PHSC10A 1
5 Brackets For Air Cylinders CTKM25 1
6 Hinge Bases HKTBM10-H30 1
7 Linear Guide SEB16-70 1
8 Linear Shaft PSFJT10-55-M5 1
9 Bearing W/Housing BGRB6000ZZ-25 1
10 Shaft Collars PSCLSJ10-13 1
11 Collars CLBP10-14-15 1
12 Metal Washers WSSM20-5-2 1
13 Cam Followers CFFR5-13 1
14 Photoelectric Sensor Currently not available 1
15 Dowel Pins MS5-15 2
16 Socket Head Cap Screws-with Washer CBST3-8 2
17 Socket Head Cap Screws-with Washer CBST3-12 6
18 Socket Head Cap Screws-with Washer CBST4-10 2
19 Socket Head Cap Screws-with Washer CBST5-15 4
20 Socket Head Cap Screws-with Washer CBST5-20 4
21 Socket Head Cap Screws-with Washer CBST6-15 4
22 Socket Head Cap Screws-with Washer CBST5-10 2
23 Socket Head Cap Screws-with Washer CBST5-12 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top