ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000287 Semi-automic Door

Link cable used for operating the door.

Idlers for Round Belts

Product name Idlers for Round Belts - Wide
Part number MBGS30-1.5
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Use as cable wire guide, free-wheeling and low abrasion resistance.

Back to page top

Available sizes

■Idlers for Round Belts - Wide

Main body Threaded Bearing Accessory
Material Surface Treatment Material Surface Treatment Material
1045 Carbon Steel Black Oxide 1045 Carbon Steel Black Oxide Steel Retaining Ring
(304 Stainless Steel )
Electroless Nickel Plating Electroless Nickel Plating
5052 Aluminum Alloy Clear Anodize 304 Stainless Steel -
304 Stainless Steel - Stainless
Polyacetal Steel

■Sizes and Dimensions

Standard Circle Dia. Applicable Round Belt Dia. Shaft Bore Dia. O.D.
15 2 3 17
20 5 22
30 32
20 3 4 22
30 6 32
23 4 5 25
28 6 30
30 32
45 10 42
48 12 50
60 62
23 5 5 25
28 6 30
40 10 42
48 50
50 12 52
60 62
28 6 6 30
38 10 40
48 12 50
50 52
60 62
80 82
100 102
50 8 12 52
60 62
80 82
100 15 102
120 122
60 10 12 62
80 82
100 15 102
120 122
140 142

Back to page top

Link Cable

Product name Link Cable
Part number CWW0.7-M03-M03-670
Features Useful when need to reach out to index plunger far inside. This makes it easily accessible. It also allows to adjust multiple units simultaneously with one.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select this as a driving force transmission element whose mounting shape is flexible.

Back to page top

Risk info.

Complicated process of determining the length

Back to page top

Available sizes

■Link Wire

Part Material
Wire/Outer End
(Threaded part)
304 Stainless Steel
Included Nut: 4 pcs. 304 Stainless Steel
Outer Tube (Covered) PVC (Black)
Internal Liners PE
Internal Core Rod Spring Steel

■Sizes and Dimensions

Wire Diameter (φ) Wire End (Selection) Wire Length Minimum Bending Radius R
0.75 Threaded 40~5000 75
1.2 Tapped
2.0 Ring 100

Back to page top

Performance info.

■Speeds / Loads (Load Info.) of Link Wires

Wire Diameter (φ) Maximum Allowable Operational Force N (kgf)
0.75 294(30)
1.2 706(72)
2.0 1878(192)

Back to page top

Pipe Supports, Pipe Straps

Product name Pipe Supports - Single / Double Saddle Bands
Part number KSDLN25A
Features Please use this for supporting pipes.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Support brackets for pipes.

Back to page top

Available sizes

■Pipe Supports - Single / Double Saddle Bands

Material Surface Treatment
Low Carbon Steel Trivalent Chromate
304 Stainless Steel -

■Sizes and Dimensions

Applicable Pipe O.D. Overall Length Plate Thickness Width
21.7 45 1.6 25
27.2 50
34 57
42.7 71
48.6 77
60.5 89

Back to page top

IDEA NOTE Door lifting/lowering can be automatic or manual

The cylinder and door are connected with cable wire. When lifting, door follows the cylinder, but when lowering, door moves by its own weight. Lifting/lowering mechanism is design that cable wire is always under tension (add weight balance), if cylinder and door move in different direction wire will sag.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Design door for air chamber, where workpiece is subjected to wind.
  • There are no movable parts inside the air chamber, so even if the operator's hand gets stuck inside there is no risk of injury.
  • The wind operation is connected to the cylinder that controls the air chamber door. The wind feature is operated by a separate control button.

Points for use

  • Usually used in experimental aircraft and testing machines.
  • Although the door is operated by a cylinder, the door can be manually lifted if needed.

Design Specifications

Operating Conditions or Design Requirements

  • Operation specifications
    • Door open/close stroke: 100mm
  • Dimensions
    • W504x D98 x H542mm

Required Performance

  • Force to operate the door
    • Door weight: 45.3N or more

Selection criteria for Main Components

  • Select a cylinder capable of door lifting.

Design Evaluation

Verification of main components

  • Verify cylinder thrust can withstand operating load
    • Conditional values: Mass to be moved m = 4.53kg,load factor η=0.5 (catalogue value), outstroke pressure receiving area A1 = 314mm2 (catalogue value), operation pressure P = 0.4 MPa
    • Load applied to the cylinder: F= mg = 4.53×9.8=44.4N
    • Cylinder output (in outstroke): F1 = η×A1×P Thus, F1=0.5×314×0.4=62.8N
    • Safety factor: F1/F = 62.8/44.4 = 1.4
      * No consideration is made for the return side because the door is lowered by its own weight.

Other Design Consideration

  • The bending radius of the wire should be made as large as possible.
  • A weight is placed at the opposite side of the wire cable to prevent cable sagging. The weight size is based on weight balance in which the door will be lowered by its own weight while tension is applied to the wire.
  • A guide is provided to prevent the weight for wire tension from swinging largely when lifting or lowering.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Miniature Linear Guides SE2BZ13-395 2
2 Pulleys for Round Belts MBGS30-1.5 12
3 Hinge Pins PCCGH6-50.2 2
4 Rotary Shaft PFXAB6A-8-F6-MA3 2
5 Rotary Shaft PFXAB6A-8-F22-MA3 2
6 Rotary Shaft PFXAB6A-24-F6-MA3 2
7 Bearing Spacer CLBUM6-9-5.5 2
8 Bearing Spacer CLBUM6-9-7.5 2
9 Bearing Spacer CLBUM6-9-10 4
10 Metal Washers WSSM8-3-1 16
11 Metal Washers WSSM10-3-2 6
12 Control Cable CWW0.7-M03-M03-670 2
13 Resin Pipes PIJC34-240 2
14 Pipe Supports KSDLN25A 4
15 One-Touch Couplings MSELL6-1 2
16 Socket Head Cap Screws-with Washer CBST4-8 4
17 Socket Head Cap Screws-with Washer CBST5-12 4
18 Socket Head Cap Screws-with Washer CBST6-15 4
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top