ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000248 Identification for Positioning Compensation

Applicable to changes of thin plate size using a single axis actuator

Single Axis Actuator

Product name Single Axis Actuators LX30, Standard Type
Part number LX3005C-B1-A3040-600
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Single axis actuator is selected for quick setting of workpieces of multiple sizes.

Back to page top

Available sizes

■Single Axis Actuators LX30, Standard Type

Cover Base Block
Material Surface Treatment Hardness Material Surface Treatment Hardness
Standard Type
/
Cover Type
Carbon Steel Low Temperature
Black Chrome Plating
Induction Hardened
HRC58-64
SCM Material Low Temperature
Black Chrome Plating
HRC58-62

■Specification/Size

No. Block Height Lead Ball Screw
(Ground)
Stroke
(50 Increment)
Base Length
(50 Increment)
Standard Cover
20 20 27 1・5 φ6 30~130 100~200
26 26 33 2・5 φ8 60~210 150~300
30 30 40 5・10 φ10 40~490 150~600
45 45 57 10・20 φ15 200~450 340~590

■Control Specification (No.30 example)

Motor Brake Amplifier/Driver
Power Supply
AC Servo 100W With/Without AC200V
Stepping α step AC100V (Single Phase)
Stepping 5 phase

* See each No. product catalog for detail of motor type/amplifier/drive.

Back to page top

Selection steps

■Selection Meethod of Single Axis Actuator

1. Select nominal type (No.) of actuator based on stroke and actuator rating.

2. Determine lead of ball screw so as to maintain operation speed at or below maximum speed.

3. Examine load applied to rail section to calculate equivalent load. Service life is calculated by determining average load from this value.

4. Examine lead to be applied to the ball screw and support bearing. Service life is calculated by determining average load.

1. Tentative selection through service life calculation
https://en-mx.misumi-ec.com/pdf/tech/mech/US2010_fa_p3495_3498.pdf

2. Example of rated service life calculation
https://en-mx.misumi-ec.com/pdf/tech/mech/US2010_fa_p3495_3498.pdf

Back to page top

Accuracy Info

■Accuracy of Single Axis Actuator with Motor

Positioning Repeatability Accuracy:  ±0.003

Back to page top

Speed/Load (Load Information)

■Load Information of Single Axis Actuator with Motor

No. Ball Screw Lead Horizontal Load Capacity
(kg)
Allowable Static Moment (N·m)
(Ground) Ma・Mb Mc
20 φ6 1 15 27 93
5 10
26 φ8 2 20 70 225
5 18
30 φ10 5 32 126 387
10 24
45 φ15 10 40 291 972
20 24

* See Each No. product pages for detail of maximum traveling speed.

Back to page top

Technical calculations

■Technical Calculation of Single Axis Actuator with Motor

For Single Axis Actuator LX Series selections, please use Technical Calculation Software.
http://fawos.misumi.jp/FA_WEB/unit/web/misumi_LX_en.html

Back to page top

Sensor Rail

Product name Rails for Switch and Sensor -L Dimension Hole Position Configurable- -Through Hole / Notched Hole (Shape A)-
Part number SENAZ32H-100-V10-W90
Features Rails for Switches and Sensors with the overall length and hole position/number of holes configurable.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Sensor is mounted on the sensor rail to allow easy adjustment in the field.

Back to page top

Available sizes

■Rails for Switch and Sensor -L Dimension Hole Position Configurable- -Through Hole / Notched Hole (Shape A)-

Material Surface Treatment
6063-T5 Aluminum Alloy Clear Anodize
Black Anodize

* No anodizing on the tip and inner surface.

■Sizes and Dimensions

(Name No.) Number of Holes Hole Dia. Overall Length
(L Dimension)
(Specify 1mm Increment)
Hole Position
(VWXYZ Dimension)
(Specify 1mm Increment)
A
Dimension
B
Dimension
C
Dimension
D
Dimension
E
Dimension
d
Dimension
N1
Dimension
3 2・3・4・5 φ3.5 50~1200 10~1190 3.4 5.7 3 9 6 1.5 φ6.5
4 4.5 7.2 4 11 8 2
5 5.5 8.2 5.5 12 9.5

Back to page top

Bar Nut

Product name Bar Nuts
Part number SQN3-20-10
Features Bar nuts for sensor slots. Spring integrated nuts to prevent falling for vertical use are available.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select mounting nut dedicated for sensor rail.

Back to page top

Available sizes

■Bar Nuts

Material Surface Treatment Type
Standard w/ Nut Retainer
Low Carbon Steel Trivalent Chromate
304 Stainless Steel

■Sizes

Tap Hole
Diameter
Overall Length Hole Pitch Total Width Plate Thickness Standard w/ Nut Retainer
Low Carbon Steel 304 Stainless Steel Low Carbon Steel 304 Stainless Steel
M2 15 8 4 1.6 1.5
25 18
M3 15 6・6.5・7 5.4 2.3 2
20 8・9・10・12
25 14・16・18・19・20
32 22・24・24.5
M4 28 16・16.5・18 6.8 3.2 2
32 20・22・23
36 25・25.4
52 33・40・42
M5 40 25・28 7.8 3.2
42 30・30.2
52 32・40・42
72 50・54・60

Back to page top

IDEA NOTE Positioning compensation

A camera is used to assist with workpiece positioning by identifying the position of the workpiece edge.

IDEA NOTE Camera movement

The camera position is moved/set using a single axis actuator for application to multiple workpiece sizes.

IDEA NOTE Simple Cable Protection

To prevent scratch from camera cable, the metal sheet is installed. The holes of metal sheet can be used for cable fixing.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • The square edge of a thin plate transferred on a table is identified by two cameras to compensate for the position drift in the X and Y plane. After the table completes the error compensation, the table moves to the next process.

Points for use

  • Due to frequent changes in position settings, multiple cameras are used to identify multiple workpieces.
  • This system can be used for various size work pieces.

Target workpiece

  • Shape: Thin plate panel
  • Size: W325 x D608 x H1mm
  • Weight: 0.5kg

Design Specifications

Operating Conditions or Design Requirements

  • External shape: W849 x D141 x H659mm
  • Camera transfer stroke: 468mm
  • Workpiece travel distance: 22mm

Required Performance

  • Workpiece compensation accuracy: +/- 0.05mm
  • Workpiece receiving accuracy: 0.5mm

Selection Criteria for Main Components

  • Camera
    • Resolution
    • Repeatability Accuracy of Single Axis Actuator.

Design Evaluation

Verification of main components

  • Positioning Repeatability Accuracy: of Single Axis Actuator: +/- 0.005mm: Determined applicable with advanced class (+/- 0.005)
  • Transfer weight: 1.0kg (9.8N), CG distance: approx. 44mm (0.04m)
    Basic dynamic rated load min (ball screw): 1831N ≫ 9.8N
    Allowable rolling moment (Mc): 126N・m ≫ M = 9.8 x 0.04 = 0.4N・m
    Thus, it is well above the allowable level.

Other Design Consideration

  • A wire securing bracket shall be mounted to ensure the rigidity of the camera fixture and securing the wiring.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Stopper Bolts PUST6-25 2
2 Linear Axis Actuator LX3005C LX3005C-B1-A3040-600 1
3 Photomicrosensor Currently not available 3
4 Cable Connector Currently not available 3
5 Sensor Bracket SENAZ32H-100-V10-W90 2
6 Sensor Bracket SQN3-20-10 3
7 Couplings SCPW21-6-8 1
8 Socket Head Cap Screws - with Spring Washer SCBZ4-20 4
9 Socket Head Cap Screws - with Spring Washer SCBZ4-10 8
10 Socket Head Cap Screws SCBZ5-20 6
11 Socket Head Cap Screws - with Spring Washer SCBZ3-8 6
12 Socket Head Cap Screws - with Spring Washer SCBZ3-6 6
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top