ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000203 Centering Mechanism

Mechanism to center a workpiece.

Rod End Coupling Rods

Product name Rod End Coupling Rods - Both Ends Threaded
Part number SLBRFN5-60
Features Rod End Coupling Rods with the right-hand/left-hand thread selectable in size and length.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

This component with the right and left-hand thread is suitable for link length adjustment

Back to page top

Available sizes

■Rod End Coupling Rods - Both Ends Threaded

Material Surface Treatment Accessory (Hex Nut)
Material Surface Treatment
1045 Carbon Steel Black Oxide 1045 Carbon Steel Trivalent Chromate
Electroless Nickel Plating
304 Stainless Steel 304 Stainless Steel

■Sizes and Dimensions

Screw Dia.
(Coarse)
Hex Size Overall Length
(1 mm increments)
Thread Length
M3 6 25〜39 8
40〜300 15
M4 7 35〜49 12
50〜400 20
M5 8 40〜59 13
60〜600 25
M6 10 50〜69 17
70〜600 30
M8 13 60〜89 23
90〜1000 40
M10 17 70〜109 28
110〜1000 50
M12 19 80〜129 33
130〜1000 60
M14 21 130〜1000 60
M16 24 170〜1000 80
M18 27 170〜1000 80

Back to page top

Fulcrum Pins

Product name Fulcrum Pins - Configurable
Part number FCBDW5-8.0-A8-E2.0-F4
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select the standard item to use as link in swing arm

Back to page top

Available sizes

■Fulcrum Pins - Configurable

Material Hardness Surface Treatment Straight Slot Hex Socket Wrench Flats Hex Head
Standard Grade Standard Grade Precision Grade Standard Grade Standard Grade
1045 Carbon Steel Black Oxide
40〜45HRC
303 Stainless Steel

■Sizes and Dimensions

Stepped Shaft Part Head Screw
Diameter Length
(Configure in 0.1 mm increments)
O.D. Thickness
(0.1 mm increments)
Compact Flange
Mounting Width
Hex Size Length
(Configure in 1 mm increments)
Dia. x pitch
φ4 Straight slot groove,
wrench flats,
hex head
1.0 - 20.0

Hex Socket 
5.0 - 20.0
φ6・φ8 2.0〜4.0 5 7 3・4 M2.6×0.45
φ5 φ8・φ10 7 8 3〜6 M3×0.5
φ6 φ10・φ12 2.5〜4.5 8 10 4〜8 M4×0.7
φ8 φ12・φ16 10 13 5〜10 M5×0.8
φ10 φ16・φ18・φ20 3.0〜5.0 13 17 6〜12 M6×1.0
φ12 φ18・φ20・φ22・φ24 14 19 8〜12 M8×1.25
φ13 15
φ15 φ20・φ22・φ24 17 10〜15 M10 ×1.5

Back to page top

Accuracy Info

■Accuracy of the Fulcrum Pins

Stepped shaft part diameter tolerance;

Stepped shaft
part dia.
O.D. Tolerance
Standard Grade Precision Grade
φ4 -0.01/-0.05 -0.004/-0.012
φ5
φ6
φ8 -0.005/-0.014
φ10
φ12 -0.006/-0.017
φ13
φ15

Stepped shaft part length tolerance;

(with or without hardening) Length Tolerance
Not Hardened +0.1/0
Hardened +0.2/0

Back to page top

Rod End Bearings

Product name Rod End Bearings - Standard
Part number PHSS5
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Most common bearings for link swinging

Back to page top

Available sizes

■Rod End Bearings - Standard

Material
Holder Spherical inner Ring Bushing (liner)
303 Stainless Steel 440C Stainless Steel
(58HRC~)
Polytetrafluoroethylene Resin

■Sizes and Dimensions

Bearing Circumference Connecting Part Overall Length Length between the Shaft Bore
Center and the End Tip
Shaft Bore Dia. Thickness Holder
O.D.
Tap Dia. x Pitch Screw
depth
Compact Flange
Width
φ5 8 φ16 M5×0.8 12.5 9 35 27
φ6 9 φ18 M6×1.0 13.5 11 39 30
φ8 12 φ22 M8×1.25 16 14 47 36
φ10 14 φ26 M10×1.5 19 17 56 43
φ12 16 φ30 M12×1.75 24 19 65 50
φ14 19 φ34 M14×2.0 27 22 74 57
φ16 21 φ38 M16×2.0 33 83 64
φ18 23 φ42 M18×1.5 36 27 92 71

■Allowable Incline Angle

Shaft Bore Dia. Bearing Ball Dia. Stepped part of the
shaft contacts the
outer circumference of the holder (α1).
Stepped part of the
shaft contacts the side or
the inner circumference of the holder (α2).
Shaft contacts
the inner circumference
of the holder (α3).
φ5 Sφ11.112 13° 30°
φ6 Sφ12.7
φ8 Sφ15.875 14° 25°
φ10 Sφ19.05
φ12 Sφ22.225 13°
φ14 Sφ25.4 10° 16° 24°
φ16 Sφ28.575 15°
φ18 Sφ31.75
φ20 Sφ34.925
φ22 Sφ38.1 10° 23°

Back to page top

Accuracy Info

■Accuracy of Rod End Bearings

Shaft Bore Dia. Tolerance: H7

Recommended clearance between the sleeve and the shaft: -0.013~0.013

Back to page top

Performance info.

■Load Information of Rod End Bearings

Torque: 0.02 - 0.34 N·m

Static Load Capacity;

Shaft Bore Dia. Static Load Capacity
Radial Cs [kN]
φ5 0.98
φ6 1.44
φ8 2.69
φ10 4.16
φ12 5.88
φ14 6.61
φ16 8.33
φ18 11.52

Back to page top

IDEA NOTE Centering method

As the misaligned workpiece approaches the gate, it is halted, caught at a set of brackets, and centered before allowing to be passed through.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Operation
    (1) A misaligned workpiece triggers the sensor to stop the conveyor.
    (2) A set of brackets acting as claws guided by linear guides centers the workpiece.
    (3)The workpiece is allowed to pass through.

Target workpiece

  • Resin box
  • Outer dimensions: W120 x D105 x H50mm
  • Workpiece weight: 1kg

Design Specifications

Operating Conditions or Design Requirements

  • Outer dimensions: W330 x D200 x H114mm
  • Cylinder stroke: 30mm
  • Conveyor speed: 70mm/s

Required Performance

  • Assumed push force: 15N

Selection Criteria for Main Components

  • Cylinder
    • A cylinder that can center the workpiece is selected.
  • Linear guide
    • As the moment load is not large, linear guides appropriate for the claw part size are selected. 

Design Evaluation

Verification of main components

  • The cylinder thrust is verified to see whether the force required for workpiece centering can be obtained.
  • Cylinder
    • Conditional value: workpiece weight: F1 = 10N, part pushed/pulled by cylinder: F2 = 6N, shaft diameter: d = 20mm, friction coefficient between workpiece and conveyor: μ1 = 0.8, friction coefficient of linear guide: μ2 = 0.1, minimum distance between shaft and cylinder: L = 70mm
    • If we put P [N] as the force to center the workpiece,
      from {(F1 x μ1) + (F2 x μ2)} x (d/2) = L x P
      P = {(F1 x μ1) + (F2 x μ2)} x (d/2)/L, hence, P = (10 x 0.8 + 6 x 0.1) x (20/2)/70 = 1.23N
    • Cylinder thrust = load factor x operating pressure x bore diameter sectional area
      = 0.5 x 0.4 MPa x π/4 x 102mm²
      = 15.7N > 1.23N = P
      -> There is no problem.

Other Design Consideration

  • The rod end bearing allows for rotational adjustments of the workpiece.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Rod End Coupling Rods SLBRFN5-60 2
2 Cantilever Pin SFXCB15-11-F29-G6-MA8 1
3 Fulcrum Pins FCBDW5-8.0-A8-E2.0-F4 4
4 Rod End Bearings PHSS5 2
5 Flow Rate Control Valves SPSNL6-M5 2
6 Linear Guides SSEBSZ13L-70 2
7 Floating Connector FLCM4-0.7 1
8 Socket Head Cap Screws-with Washer SCBS8-20 1
9 Socket Head Cap Screws-with Washer SCBS4-12 2
10 Socket Head Cap Screws-with Washer SCBS4-10 2
11 Socket Head Cap Screws-with Washer SCBS3-10 8
12 Dowel Pins MS3-10 4
13 Deep Groove Ball Bearings B6202ZZ 2
14 Rod End Bearings PHSSL5 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top