ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000190 Pneumatic Two-Point Clamping Mechanism

1 cylinder 2 clamps

Link

Product name Links - Standard
Part number LNDM8-8-L150-T6
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Selected to convey the cylinder thrust to two areas

Back to page top

Available Sizes

■Links - Standard

Material Surface Treatment
1045 Carbon Steel Black Oxide
Electroless Nickel Plating
304 Stainless Steel -

■Sizes and Dimensions

Shaft Bore 1 Dia. Shaft Bore 2 Dia.
(1 mm increment)
Distance between
the Shaft Bore Centers
Width Thickness
5 6 9 12 16 19
φ3 2 to 20
(Shaft Bore 1 Dia. >= Shaft Bore 2 Dia.)
5-150 13
φ4 6-150
φ5 7-150
φ6 8-150 16
φ8 10-150
φ10 12-200 19
φ12 14-200 25
φ13 15-200
φ14 16-200
φ15 18-200 32
φ16 20-200
φ18 22-200 38
φ20 25-300
φ25 30-300 50

* Please see the product pages for detailed dimensions.

Back to page top

Accuracy Info

■Accuracy of Links

Shaft Bore Dia. Tolerance:  H7

Tolerance of the Distance between Shaft Bore Centers: ±0.02

Back to page top

Cantilever Shafts

Product name Cantilever Shafts - Standard, Threaded, with Retaining Ring Groove
Part number PFXAA8-39-F9
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Commercially available item is convenient for the swinging fulcrum

Back to page top

Available sizes

■Cantilever Shafts - Standard, Threaded, with Retaining Ring Groove

Material Surface Treatment
1045 Carbon Steel Black Oxide
Electroless Nickel Plating
304 Stainless Steel -
4137 Alloy Steel Black Oxide
(Hardness 35 - 40 HRC)

■Sizes and Dimensions

Shaft DIA. Shaft Section Length
(1mm increment)
Base end
Screw Dia.
(Coarse)
Thread
Length
O.D. Base Thickness Wrench flats
φ3 3-50 M 3 3-6 φ7 2-30 5
φ11 9
φ4 M 4 4-8 φ8 6
φ12 10
φ5 M 5 5-10 φ9 7
φ13 11
φ6 5-100 M 6 6-12 φ10 2-60 8
φ14 12
φ8 M 8 8-16 φ12 10
φ16 14
φ10 M10 10-20 φ15 13
φ20 17
φ12 10-150 M12 12-24 φ17 14
φ13 φ18 15
φ15 φ20 17
φ16 φ21 18
φ17 φ22 19
φ18 φ23 20
φ20 M20 20-40 φ26 4-60 24
M16
φ22 M20 φ28
M16
φ25 M20 φ31 27
M16
φ30 M20 φ36 32
M16

Back to page top

Accuracy Info

■Accuracy of the Cantilever Shafts (Threaded)

Shaft Dia. Tolerance: g6

Perpendicularity of the Shaft and the Mounting Surface: 0.02

Back to page top

Rod End Bearings

Product name Rod End Bearings - Standard
Part number PHSCL8
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Popular Oscillation Transmission Component

Back to page top

Available sizes

■Rod End Bearings - Standard

Material
Holder Spherical Inner Ring Bushing(liner)
1035 Carbon Steel
(Trivalent Chromate)
52100 Bearing Steel
(58HRC~)
Special Copper Alloy

■Sizes and Dimensions

Bearing Circumference Connecting Part Overall Length Length between the Shaft Bore
Center and the End Tip
Shaft Bore Dia. Thickness Holder
O.D.
Tap Dia. x Pitch Screw
depth
Compact Flange
Width
φ5 8 φ16 M5×0.8 14 9 35 27
φ6 9 φ18 M6×1.0 11 39 30
φ8 12 φ22 M8×1.25 17 14 47 36
φ10 14 φ26 M10×1.5 21 17 56 43
M10×1.25
φ12 16 φ30 M12×1.75 24 19 65 50
φ14 19 φ34 M14×2.0 27 22 74 57
M14×1.5
φ16 21 φ38 M16×2.0 33 83 64
φ18 23 φ42 M18×2.5 36 27 92 71
M18×1.5
φ20 25 φ46 M20×1.5 40 30 100 77
φ22 28 φ50 M22×1.5 43 32 109 84

■Allowable Incline Angle

Shaft Bore Dia. Bearing
Ball Dia.
Stepped part of the
shaft contacts the
outer circumference of the holder (α1)
Stepped part of the shaft
contacts the side or
the inner circumference of the holder (α2)
Shaft contacts
the inner circumference
of the holder (α3)
φ5 Sφ11.112 13° 30°
φ6 Sφ12.7
φ8 Sφ15.875 14° 25°
φ10 Sφ19.05
φ12 Sφ22.225 13°
φ14 Sφ25.4 10° 16° 24°
φ16 Sφ28.575 15°
φ18 Sφ31.75
φ20 Sφ34.925
φ22 Sφ38.1 10° 23°

Back to page top

Accuracy Info

■Accuracy of Rod End Bearings

Shaft Bore Dia. Tolerance:  H7

■Shaft Fits

Shaft Fits
Conditions of Use Tolerance of Shaft Dimensions
Normal Load h7
Non-directional Load p6
■Clearance
Direction Clearance(mm)
Radial Direction Clearance 0.035 or less
Axial Clearance 0.1 or less

Back to page top

Performance info.

■Static Load Capacity of Rod End Bearings

Shaft Bore Dia. Static Load Capacity
Radial Cs[KN]
φ5 5.59
φ6 6.86
φ8 9.8
φ10 13.2
φ12 16.7
φ14 20.6
φ16 25
φ18 29.4
φ20 34.3
φ22 41.2

Back to page top

IDEA NOTE Link mechanism

By using a link mechanism, it is possible to use one cylinder to clamp at two points simultaneously.

IDEA NOTE Workability improvement

Chamfering the workpiece housing helps guide the workpiece to the correct position.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Using a link mechanism, it is possible to use one cylinder to clamp a workpiece at two points simultaneously.
  • To fix a workpiece for accurate machining.

Points for use

  • Workpiece are mounted and removed manually.
  • By clamping the workpiece, deviation error can be prevented while machining.

Target workpiece

  • Plastic case
  • External dimensions:W100xD100xH10mm

Design Specifications

Operating Conditions or Design Requirements

  • Stroke: 25mm
  • External dimensions: W400xD160xH169mm

Selection Criteria for Main Components

  • Rod end bearings
    • Selected to achieve a smooth link motion.
  • Cylinder
    • Select a cylinder with a Clevis

      Originally meant a U-shaped hook. One of the components of a hinge. Provides a method to fix a cylinder where its load swings on a plane

      to handle with swinging of the link.

Design Evaluation

Verification of main components

  • Select a cylinder that makes link motion possible.
  • Cylinder
    • Cylinder thrust = Load factor x Operation Pressure x Tube I.D. Cross Section
      =0.5×0.4MPa×π/4×20mm×20mm
      =62.8N-①
      Distance from the link center =30mm-②
    • Claw at the cylinder side: Load = 0.11 kg (weight of the claw at the cylinder side + weight of the link) =1.1N-③
      Distance from the link center =80mm-④
    • Claw at the opposite side of the cylinder: Load = 0.13 kg (weight of the claw at the opposite side of the cylinder + weight of the link) =1.3N-⑤
      Distance from the link center =150mm-⑥
      ①x②>③x④+⑤x⑥
      62.8N×30mm>1.1N×80mm+1.3N×150mm
      1884N・mm>283N・mm
      ⇒Thus, select a cylinder with φ 20 mm.

Other Design Consideration

  • A Clevis

    Originally meant a U-shaped hook. One of the components of a hinge. Provides a method to fix a cylinder where its load swings on a plane

    cylinder is used because the link mechanism is utilized.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Links LNDM8-8-L150-T6 1
2 Links LNDM8-8-L100-T6 1
3 Rotary Shaft PFXAA8-39-F9 1
4 Rod End Bearings PHSCL8 1
5 Oil Free Bushings JZB8-8 1
6 Flow Rate Control Valves SPJNLS6-1-B 2
7 Hinge Pins PHCCG8-14.0 2
8 Hinge Pins PHCCG8-15.0 2
9 Hinge Pins PHCCG8-21.0 1
10 Hinge Pins PHCCG8-26.0 2
11 Retaining Rings NETW7 8
12 Socket Head Cap Screws-with Washer SCBS8-25 4
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top