ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000189 Rotary type Stopper Mechanism

Making a compact rotary assembly.

Hinge Base

Product name Hinge Bases - U-Shaped
Part number HGBPS15-W30-H45
Features Height can be configured in 1mm increments and available with short delivery
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable as a swinging fulcrum block

Back to page top

Available sizes

■Hinge Bases - U-Shaped

Material Surface Treatment
1045 Carbon Steel Black Oxide
Electroless Nickel Plating
304 Stainless Steel -

■Sizes and Dimensions

Shaft Bore Dia. Groove Length [W] Shaft Bore Height [H] Groove [W] + Shaft Bore x 2 Length Overall Length Overall Height Width
(Configure in 1mm increments)
φ2 3-5 15-20 10 25 H+3 6
φ3 3-9 20-25 15 32 H+5 9
φ4 4-12 20 38
φ5 5-15 25-30 25 50 H+6 12
φ6 6-18 32 H+8
φ8 8-24 30-40 38 65 16
φ10 10-30 50 75 H+10
φ12 12-30 19
φ13 13-30
φ14 14-30 35-45 H+12 22
φ15 15-30
φ16 16-30
φ20 20-30 40-50 65 100 H+14 25
φ25 25-35 H+17 30

Back to page top

Accuracy Info

■Accuracy of Hinge Bases

Shaft Bore Dia. Tolerance:  H7

Groove Length Tolerance: +0.15/+0.05

Concentricity of the Shaft Bore:  0.02 or less

Back to page top

Hinge Pin

Product name Precision Pivot Pins - Flanged, Retaining Ring
Part number SHCCG14-50.0
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Standard Item with shorter lead time.

Back to page top

Available sizes

■Precision Pivot Pins - Flanged, Retaining Ring

Material Hardness Surface Treatment Material of the Included Retaining Ring
Standard nut
1045 Carbon Steel - Black Oxide  Spring Steel
40-45HRC
- Electroless Nickel Plating  304 Stainless Steel
40-45HRC
Plating hardness 750HV - Hard Chrome Plating  Spring steel
Plating thickness 3 μm or more
304 Stainless Steel - -  304 Stainless Steel
440C Stainless Steel 45-50HRC
45-50HRC Hard Chrome Plating
Plating hardness 750HV~ Plating thickness 3μm or more

■Sizes and Dimensions

Pin Dia. Pin Section Length Head Overall Length
(Pin Section Length + Shown Below)
Included Retaining Ring
(Configure in 0.1mm increments) Flange
O.D.
Height Shape JIS Nominal
φ10 15.0-100.0 φ14 2 5 C Type No.10
φ12 15.0-200.0 φ17 3 6 No.12
φ13 20.0-200.0 φ18 No.13
φ14 φ19 No.14
φ15 φ20 No.15
φ16 φ21 No.16
φ17 φ22 No.17
φ18 φ23 No.18
φ20 φ26 4 7 No.20
φ22 φ27 No.22
φ25 φ31 No.25

Back to page top

Accuracy Info

■Pin Diameter Tolerance of the Hinge Pins with Shouldered Retaining Ring (g6)

Pin Dia. Tolerance
φ10 -0.005/-0.014
φ12 -0.006/-0.017
φ13
φ14
φ15
φ16
φ17
φ18
φ20 -0.007/-0.020
φ22
φ25

Back to page top

IDEA NOTE Link mechanism

Create a compact structure by vertically mounting the cylinder on the link mechanism.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • By utilizing a link mechanism, a compact conveyor stopper is created.

Points for use

  • Make the stopper part compact and reduce needed space.

Target workpiece

  • Plastic case
  • External dimensions:W95xD150xH100mm

Design Specifications

Operating Conditions or Design Requirements

  • Stroke: 25mm
  • External dimensions: W125xD116xH243mm

Selection Criteria for Main Components

  • Hinge base
    • Selected for use with the link.
  • Cylinder
    • Select a cylinder with Clevis

      Originally meant a U-shaped hook. One of the components of a hinge. Provides a method to fix a cylinder where its load swings on a plane

      mount to accommodate link swing.

Design Evaluation

Verification of main components

  • Verify the stopper moment load and cylinder thrust.
  • Guided cylinder
    • Distance from the cylinder side to the fulcrum=50mm・・・①
    • Distance from the stopper side to the fulcrum=160mm・・・②
    • Cylinder thrust = Load factor x Operation Pressure x Tube I.D. Cross Section
      =0.5×0.4MPa×π/4×32mm×32mm
      =161N・・・③
    • Load applied on the stopper side×②=①×③
      Load applied on the stopper side=50mm×161N/160mm
      ≒50N
      ⇒ Capable of withstanding up to 50 N.

Other Design Consideration

  • A Clevis

    Originally meant a U-shaped hook. One of the components of a hinge. Provides a method to fix a cylinder where its load swings on a plane

    cylinder is used because the link mechanism is utilized.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Hinge Bases HGBPS15-W30-H45 1
2 Precision Pivot Pins SHCCG14-50.0 1
3 Precision Pivot Pins SHCCG10-67.0 1
4 Socket Head Cap Screws-with Washer SCBS5-25 2
5 Socket Head Cap Screws-with Washer SCBS5-15 4
6 Socket Head Cap Screws-with Washer SCBS6-25 2
7 Flow Rate Control Valves ASPSL6-1 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top