ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000143 Junction Conveyor

Provides branching and merging of workpieces in various work stations.

Chain

Product name Chains - 40B Series
Part number CHEM40-22
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Little elongation or sliding loss without lubrication

Back to page top

Available sizes

■Chains (Standard Chains)

Material Steel ・ Oil-free (Steel Oil Contained Bushing) ・ 304 Stainless Steel
Nominal 11B 15B 25B 35B 40B 50B 60B 80B
Roller Width 1.83 2.38 3.18 4.78 7.95 9.53 12.7 15.88
Number of Links Specified
(Even Number)
4 or More

Back to page top

Performance info.

■Max. Allowable Tension of Standard Chain (kN)

11B 15B 25B 35B 40B 50B 60B 80B
Steel - 0.31 0.64 2.16 3.63 6.37 8.83 14.71
Oil-Free - - - - 3.63 6.37 8.83 -
304 Stainless Steel 0.05 - 0.12 0.26 0.44 0.69 1.03 -

Back to page top

Engineered Plastic Bearings

Product name Engineered Plastic Bearings - Flat
Part number EBPEH50
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

To avoid damaging the workpiece surface

Back to page top

Available sizes

■Engineered Plastic Bearings - Flat

Material Surface Treatment Non-Retained Retained
Surface Plastic Bearing Shaft Shaft
Polyacetal 440C Stainless Steel 304 Stainless Steel - -
52100 Bearing Steel SWCH Carbon Steel Trivalent Chromate -
Anti-static
Polyacetal
440C Stainless Steel 304 Stainless Steel - - -
440C Stainless Steel(Low particle generation) -
304 Stainless Steel (Low particle generation) -
MC Nylon 52100 Bearing Steel 1045 Carbon Steel -
Ultrahigh molecular
weight polyethylene
Trivalent Chromate -

■Sizes and Dimensions

O.D. Shaft Bore Dia. Roller Width Screw Dia.
(Coarse)
Thread Length Bearing Polyacetal Anti-static
Polyacetal
MC
Nylon
Ultrahigh molecular
weight polyethylene
Polyacetal Others Polyacetal Others
φ13 φ4 5 - M4 5 - L-1044ZZ
φ14
φ16 φ5 8 8 695ZZ
φ18
φ19 φ6 6 9 M6 8 696ZZ -
φ20
φ22
φ24
φ26 φ8 8 12 608ZZ
φ30 9
φ35
φ40 φ10 12 14 M8 12 12 6200ZZ
φ45
φ50

Back to page top

Performance info.

■Load capacity of engineering plastic bearing

O.D. Allowable Load (N)
φ13 29.4
φ14
φ16
φ18
φ19 78.4
φ20
φ22
φ24
φ26 176
φ30
φ35
φ40 245
φ45
φ50

Back to page top

IDEA NOTE Multiple smaller motors can be used to support the required weight.

As two motors share the weight of the conveyed object, it is possible to use smaller motors, limit the height of the device, and make the device structure suitable for installation between conveyors.

IDEA NOTE Conveyance of driving power via friction force

In order to convey driving power to the engineered plastic bearings that are usually used simply as roller guides, the friction force generated between the engineered plastic bearing and the pulley is used to directly drive the engineered plastic bearings.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose
    • Branches pallets being conveyed on the storage conveyor at a right angle. Or merges the pallet flowing from another conveyor at a right angle.
      It is possible to branch and merge on both sides of the storage conveyor feed direction.
  • Operation
    • 1. Branching: When a pallet arrives at the branching position, the drive roller mechanism ascends to lift the pallet from the conveyor, conveying the pallet to another conveyor. Then, the drive roller mechanism descends.

      2. Merging: When the pallet arrives at the merging position from another conveyor, the drive roller mechanism ascends and the drive roller operated to receive the pallet to be conveyed by the storage conveyor. The Drive roller mechanism descends to merge the pallet into storage conveyor flow.

Points for use

  • Used in conveyance line in plant

Target workpiece

  • Shape: pallet
  • Size: W550xD450xH20mm
  • Weight: pallet750N
    Weight of conveyed material: 100N

Design Specifications

Operating Conditions or Design Requirements

  • Branching/merging distance: 650mm
  • Lift stroke: 50mm
  • Outer dimensions: W510 x D230 x H314mm

Required Performance

  • Positioning accuracy:±5mm
    Weight of conveyed object: 100N

Selection Criteria for Main Components

  • To lift drive roller body (240N) + conveyed object (100N) + pallet (75N) = 415 (N), selected φ63 air cylinder.
    To convey at a speed of 15m/min, selected a gear head with a gear ratio of 1/20.

Design Evaluation

Verification of main components

  • Whether the cylinder thrust, motor capacity, etc., are appropriate based on the load is verified.
  • Lift unit:
    • Conditional value: conveyor lift unit weight 240N, conveyed object weight 100N, pallet weight 75N, total weight 415N, and friction coefficient 0.2
    • Theoretical output of lift power of cylinder with lift guide when air pressure is 0.4MPa: 1250 × 0.7 (mechanical efficiency) = 875N ⇒ as it is 47% of lift output (= 415/875 × 100), this is acceptable.
  • Drive roller travel unit:
    • Conveyed object 100N + pallet 75N, total 175N/2 (2 motors) = 87.5N, speed = 15m/min, mechanical efficiency = 0.7
    • Capacity calculation: N = conveyed object [kg] × friction coefficient × speed [m/min]/(6120 × mechanical efficiency) 
      Therefore, N = (87.5/9.8) × 0.2 × 15/(6120 × 0.7) = 0.0061kW
      ⇒ as motor in use has a capacity of 60W, this is acceptable.
  • Selection of roller chain:
    • Motor 60W, number of sprocket teeth 11T, number of sprocket rotations 75rpm, design power 60W × 1.3 (use factor) = compensated conveyance power 78W
      ⇒ As 0.37kW > 78 W from the CHEM40 electric power table, there is no problem.

Other Design Consideration

  • Air cylinder is used to simplify the vertical lift mechanism.
  • Drives pallet by friction force generated between the drive pulley and the engineered plastic bearing.
  • Two motors are operated in parallel, and speed synchronization between them is enabled through an external speed control, or by a DC voltage control.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Gear Motors PACMGZ90-20 2
2 Sprocket BSP40B11-N-15 2
3 Sprocket BSP40B11-N-17 2
4 Oil Free Chains CHEM40-22 2
5 Rollers EBPEH50 8
6 Parallel Keys KEGS5-28 4
7 Parallel Keys KESS5-22 4
8 Flat Head Cap Screws FB10-20 4
9 Gear Motors Currently not available 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top