ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000125 Gripper/Clamp Mechanism

High-rigidity clamp mechanism using compression spring and linear guide

Relevant category

Miniature Linear Guides

Product name Miniature Linear Guides Standard Blocks, Light Preload, Precision Class L Configurable Type
Part number SSE2B13-95
Features The most basic type among all the industry standard-compliant blocks.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Smooth claw movement is required

Back to page top

Available sizes

■Miniature Linear Guides Standard Blocks, Light Preload, Precision Class L Configurable Type

Material Hardness
Stainless Steel (440C Stainless Steel) 56HRC~
Carbon Steel (Alloy Steel including SCM) 58HRC~

■Sizes and Dimensions

Number of Blocks Block Width Block Length Overall Height Rail Length
1 12 17.4 6 25-100
17 23.6 8 40-130
20 30 10 35-275
27 33.9 13 45-470
32 42.4 16 70-670
40 50 20 100-700
2 12 17.4x2pcs. 6 70-100
17 23.6x2pcs. 8 70-130
20 30 x 2pcs. 10 75-275
27 33.9 x 2pcs. 13 95-470
32 42.4 x 2pcs. 16 110-670
40 50 x 2pcs. 20 160-700

* Please see the product pages for details of selectable sizes.

Back to page top

Selection steps

■Miniature linear guide selection steps

Determination on Operating Conditions
(Moving mass, feed rate, motion pattern, life)

Temporary selection of linear guide specifications
(Block type, overall height, rail length are temporarily selected
according to the conditions of use.)

Basic safety check
  • Allowable Load
  • Operating Life
  • Preload

Back to page top

Accuracy Info

■Accuracy of Linear Guide

Overall Height H Tolerance: ±20μm
Running parallelism of plane C against plane A: See the table
Running parallelism of plane D against plane B: See the table

Rail Length (mm) Running Parallelism
(μm)
over or Less
- 50 3
50 80 3
80 125 7

Back to page top

Performance info.

Load Rating of Linear Guides (Standard block / Light Preload / High Grade)

Overall Height Basic Load Rating Allowable Static Moment
C (Dynamic) kN Co (Static) kN MA
N・m
MB
N・m
MC
N・m
10 1.5 2.5 5.1 5.1 10.2
13 2.2 3.3 8.8 9.5 16.1
16 3.6 5.4 21.6 23.4 39.6

Back to page top

Technical calculations

■Technical Calculations of Linear Guides

Operating Life Calculation for Linear Guides

Back to page top

Circular Posts

Product name Circular Posts - One End Tapped
Part number SETN6-40-SC30-M3
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Threaded round bar shape is suitable as a spring guide

Back to page top

Available sizes

■Circular Posts - One End Tapped

Material Surface Treatment
1018 Carbon Steel -
Black Oxide
Electroless Nickel Plating
304 Stainless Steel -

■Sizes and Dimensions

Shaft DIA.
(mm)
Length
(1mm increment)
5 15-50
6 15-50
8 20-150
10 20-350
12 25-400
15 35-500
20 40-500
25 55-600
30 65-700
35 80-800
40 80-900
50 80-1000

Back to page top

Cam Followers

Product name Miniature Cam Followers
Part number CFFAM4-8
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable as a link part to transmit clamp force

Back to page top

Available sizes

■Miniature Cam Followers

Material
52100 Bearing Steel (Stud: 4115 Alloy Steel)
440C Stainless Steel

■Sizes and Dimensions

Shaft DIA.
(mm)
Outer Ring DIA.
(mm)
2.5 5
3 6
4 8
5 10
6 12

Back to page top

Accuracy Info

■Accuracy of Cam Followers

Shaft DIA.
(mm)
Shaft DIA. Tolerance
(mm)
2.5 0
-0.006
3
4 0
-0.008
5
6

Back to page top

Performance info.

■Speeds / Loads (Load Info.)

Shaft DIA.
(mm)
Basic Load Rating Max. Allowable Load
(N)
Max. Rotational Speed
(rpm)
Basic Dynamic Load Rating (N) Basic Static Load Rating (N)
2.5 350 285 285 3360
3 565 525 525 2800
4 915 915 915 2100
5 1340 1400 1400 1680
6 1880 2040 2040 1400

Back to page top

IDEA NOTE Linear guide in the proximity of chuck claw

Off the shelf grippers can be replaced in a higher load capacity system.

IDEA NOTE Using bolts as end stoppers

Bolt heads are used to prevent the linear guide blocks from falling off the rail.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • To grip/clamp workpiece.
  • Workpiece is gripped/clamped using spring force and released from clamp using external pusher.

    To loosen, disengage clamp (open chuck).

Points for use

  • Link mechanism using compression spring and linear guide.

Target workpiece

  • Cylindrical small-size workpiece/outer dimensions: φ22.5 x H23

Design Specifications

Operating Conditions or Design Requirements

  • Outer dimensions: W95xD160xH100
  • Chuck stroke: 4mm

Required Performance

  • Spring load when releasing: 33N
  • Spring load when clamping: 25N
  • Allowable static moment of linear guide: M A =8.8N・m、M B =9.5N・m

Selection Criteria for Main Components

  • Linear Guides
    • Linear guides that satisfy the allowable static moment are selected.
  • Compression spring
    • A compression spring that can clamp workpieces is selected.

Design Evaluation

Verification of main components

  • A spring that can provide enough force to hold workpieces is selected and the moment of linear guide is verified.
  • Spring force
    • Calculation formula: reaction force F = kx
    • Assumed load when releasing: 33N
    • Assumed load when clamping: 25N
    • Assumed deflection when releasing: x = 16.5mm
    • Assumed deflection when clamping: x = 12.5mm
    • A spring constant: k = 33/16.5 = 2.0N/mm is selected.
  • Moment of linear guide in the proximity of chuck claw
    • <Pitch direction>
      Formula: moment force MA = Fxl2 A =Fxl 2
      Reaction force: F = 33N
      Distance l 2 =45.5mm
      Assumed moment force:M A =33×45.5×10 ⁻³ =1.50N・m
    • <Yaw Direction>
      Formula: moment force M B =Fxl 3
      Reaction force: F = 33N
      Distance l 3 =20mm
      Assumed moment force:M B =33×20×10 ⁻³ =0.66N・m

Other Design Consideration

  • The repeatability of chuck positioning is enhanced due to sliding by the linear guide.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Linear Guides SSEB13-45 1
2 Linear Guides SSE2B13-95 1
3 Stop Pins BSTEH7 1
4 Circular Post SETN6-40-SC30-M3 1
5 Compression Springs WT10-45 1
6 Ball Bearing FL605ZZ 4
7 Bearing Nut BNRC5 2
8 Miniature Cam Followers CFFAM4-8 4
9 Metal Washers WSSS13-6-1 2
10 Cantilever Pin PFXCC5-15-F10-G7-MA5 2
11 Bearing Spacer CLBUM5-8-1 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top