ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000113 Branching/Merging Device

Branches and merges pallets from different angles.

Keyless Timing Pulley

Product name Keyless Timing Pulley - T10 Type, ST/SH Keyless Bushing
Part number TTLG20T10200-F-15
Features Phase matching is easy because machining to shafts is not required.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select a keyless timing pulley for easy attachment from outside

Back to page top

Available sizes

■Keyless Timing Pulley - T10 Type, ST/SH Keyless Bushing

Material Pulley / Flange
Surface Treatment
Applicable Belt Width
Pulley Flanged Bushing 15 20 25 30 40 50
7075 Aluminum Alloy 5052 Aluminum Alloy 1045 Carbon Steel Clear Anodize
Hard Clear Anodize - -
Electroless
Nickel Plating
- -
1045 Carbon Steel Low Carbon Steel 1045 Carbon Steel Black Oxide
Electroless
Nickel Plating

■Shapes and Sizes.

Bushing Shape Number of Teeth Pitch circle DIA. Shaft Bore Dia.
Standard 15-60 φ48-191 φ12-50
Short

* Available sizes to produce vary depending on materials and shapes.
Please see the product pages for details.

Back to page top

Selection Steps

■Timing pulley selection steps.

* Select the timing pulley together with the timing belt.

The automated selection tool is available.

http://fawos.misumi.jp/FA_WEB/pulley_us/

Determine conditions of use.
Designed power, rotational speed, rotation ratio, interim shaft distance, motion pattern, etc.

Pulley (Belt) temporary selection.
Tooth profile・Belt width.

Verification of specifications applicability.
  • Confirmation of calculated shaft distance, etc.
  • Confirmation of belt tension and load.

Back to page top.

Accuracy Info

■Timing pulley accuracy.

Shaft Bore Tolerance:  H7.

Back to page top.

Technical Calculations

■Technical Calculations.

Back to page top.

Timing Belt

Product name Timing Belts - T5 / T10
Part number TTBU1000T10-200
Features Can be used for general transmission and light load conveyance.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select a timing belt to transmit the driving force without slip

Back to page top

Available sizes

■Timing Belts - T5 / T10

Material
Main Body Core Wire
Polyurethane Steel Cord

■Reference Dimensions.

Pitch Belt Width Belt Length Reference
5 10, 15, 20, 25 185-1380
10 15, 20, 25, 30, 40, 50 400-1880

Back to page top

Selection Steps

■Timing belt selection procedure.

* Select the timing belt together with the timing pulley.

Automated selection tool is available.

http://fawos.misumi.jp/FA_WEB/pulley_us/

Determine conditions of use.
Designed power, rotational speed, rotation ratio, interim shaft distance, motion pattern, etc.

Pulley (Belt) temporary selection.
Tooth profile・Belt Width.

Verification of specifications applicability.
  • Confirmation of calculated shaft distance, etc.
  • Confirmation of belt tension and load.

Back to page top

Performance info.

■Timing belt load info.

Back to page top

Technical Calculations

■Technical Calculations.

Back to page top

IDEA NOTE Can be inserted at any position.

The timing belt transferring mechanism can be inserted at any position, making it possible to change the transfer line freely.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose.
    • Branches or merges pallets at a right angle.
  • Operation.
    • Branching: When a pallet arrives from above the timing belt, the mechanism ascends to lift the pallet from the conveyor, moving the pallet to another conveyor through the means of a timing belt.
  • Merging.
    • The mechanism ascends and drives the belt to receive a pallet being transferred from another conveyor, the mechanism then descends to merge the pallet with the conveyor flow.

Points for use

  • Used in a conveyance line in a plant.

Target workpiece

  • Shape: pallet.
  • Size: W400 x D400 x H10mm.
  • Weight: pallet 2.5kg.
    Workpiece: 20kg.

Design Specifications

Operating Conditions or Design Requirements

  • Branching/merging distance: 500mm.
  • Lift stroke: 20mm.
  • Outer dimensions: W254 x D476 x H407mm.

Required Performance

  • Positioning accuracy: ±5mm.
  • Workpiece weight: 200N.

Selection Criteria for Main Components

  • To lift the timing belt body 250N + workpiece 200N + pallet 25N = 475N, a φ63 air cylinder is selected.
  • To convey at a speed of 27.4m/min, a gear head with a gear ratio of 1/10 is selected.
  • As a 90W timing belt deceleration motor is used, timing belt type T10 with 20mm width is selected.

Design Evaluation

Verification of main components

  • Lift unit.
    • Conveyor lift unit weight: 25kg, workpiece weight: 20kg,
      pallet weight: 2.5kg,
      Total weight: 47.5kg, push force air pressure of cylinder with lift guide: 0.4MPa, theoretical output: 125kgf x 0.7 (efficiency) = 87.5kgf
      →As this value is 54% of lifting output, the lift unit is acceptable.
  • Belt conveyor travel unit.
    • Workpiece 20kg, pallet 2.5kg, total 22.5kg/2 (2 motors) = 11.25kg.
    • Volume calculation N = workpiece x friction coefficient x speed/6120 (unit conversion factor) x mechanical efficiency.
    • 11.25 x 0.4 x 27.4/6120 x 0.7 = 0.0293kW
      →As the motor in use has a capacity of 90W, the belt conveyor travel unit is acceptable.
  • Selection of timing belt.
    • Motor 90W.
    • Number of teeth of timing pulley: 20T.
    • Design power 90W x 2.1 (load correction factor) = 189W.
    • Sprocket rotation speed: conveyor speed 37.4m/0.2 (sprocket) = 187rpm
      T10 reference electric power capacity: 132W.
    • Belt width: design power 90W x 2.1 = 189W.
    • Design power 189/reference electric power capacity 132 x reference belt width 10 = 14.3
      →Belt width 20mm is selected.

Other Design Consideration

  • To decrease the footprint of the mechanism for installation inside the conveyor system, an air cylinder is used to lift the mechanism.
  • Reduce weight by using aluminum material in the unit.
  • The synchronized speed of the two motors operating in parallel is controlled through an external speed setter or by an external DC voltage supply.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Keyless Timing Pulleys TTLG20T10200-F-15 2
2 Timing Belts TTBU1000T10-200 1
3 Timing Belts TTBU1000T10-200 1
4 Ball Bearing B6001 14
5 Retaining Rings-External STWN10 7
6 Bearing Nut FUNTC10 7
7 Socket Head Cap Screws-with Washer CBST8-25 4
8 Flat Head Cap Screws FB8-20 6
9 Socket Head Cap Screws-with Washer CBST8-35 4
10 Disc Springs SRBN16-A 6
11 Flat Head Cap Screws FB6-35 8
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top