ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000104 Automated Ventilation Mechanism

Rapid Cooling Mechanism

Cylinder with guides

Product name Cylinders with Twin Guides 
Part number MGCLF32-50
Features Cylinders having the guides on both ends.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Do not need to design guide.

Back to page top

Risk info.

Use a different guide for larger loads.

Back to page top

Available sizes

■Cylinder with guides (Fix stroke type)

Tube
I.D.
Bearing Plain Bushing Linear Ball Bushing Cylinder width
(mm)
Overall length
(Listed below +St)
Thickness
(mm)
St 10 20 25 30 40 50 75 100 10 20 25 30 40 50 75 100
φ12 56 39 22
φ16 62 43 25
φ20 72 47 30
φ25 86 47.5 38
φ32 112 48
φ50 146 72 60

Back to page top

Selection steps

■Cylinder Applications

If any of 1~4 below applies

1, Use as stopper (No stop plate)

2, Use as stopper (With stopper plate)

3, Use as stopper (Verify allowable lateral load)

4, Use as lifter

Back to page top

Accuracy Info

■Non-rotational Accuracy

A deviation angle centered on the piston rod, expressing the backlash caused by the clearance between the guide rod and the bearing.

Tube
I.D.
Non-rotating accuracy of Link Bar Tip
Plain Bushing Linear Ball Bushing
φ12 ±0.12° ±0.06°
φ16 ±0.10° ±0.06°
φ20 ±0.09° ±0.05°
φ25 ±0.08° ±0.05°
φ32 ±0.06° ±0.04°
φ50 ±0.05°

Back to page top

Performance info.

■Cylinder with guides operating pressure range.

Min.operation pressure(MPa): 0.1
Max.operation pressure(MPa): 1.0
Proof pressure(MPa): 1.5

■Theoretical force

(N)

Tube
I.D.
Operation
direction
Operating pressure (MPa)
0.4 0.5
φ12 Push 45 57
Pull 34 42
φ16 Push 80 101
Pull 60 75
φ20 Push 126 157
Pull 94 118
φ25 Push 196 245
Pull 151 189
φ32 Push 322 402
Pull 241 302
φ50 Push 785 982
Pull 660 825

■Allowable rotational torque

This table shows the dynamic allowable values with rotational torque T applied to the tips of the guide rod.

(N・m)

Tube
I.D.
Bearing
type
Stroke
10 20 25 30 40 50 75 100
φ12 Plain Bushing 0.50 0.40 - 0.33 0.28 0.25 0.77 0.65
Linear bushing 0.41 0.31 - 0.25 0.69 0.59 0.40 0.32
φ16 Plain Bushing 0.91 0.75 - 0.64 0.56 0.49 1.25 1.06
Linear bushing 0.76 0.60 - 0.49 1.14 1.02 0.79 0.65
φ20 Plain Bushing - 1.43 - 1.23 1.08 0.96 1.51 1.27
Linear bushing - 1.12 - 0.93 2.12 1.90 1.50 1.24
φ25 Plain Bushing - 2.26 - 1.94 1.71 1.52 2.38 2.00
Linear bushing - 1.98 - 1.65 3.75 3.37 2.68 2.22
φ32 Plain Bushing - - 6.71 - - 5.24 4.30 3.64
Linear bushing - - 3.61 - - 2.55 6.48 5.41
φ50 Plain Bushing - - 13.0 - - 10.8 - 10.6

■ Allowable lateral load

This table shows the dynamic allowable values with lateral load W (load perpendicular to the guide rod) applied to the tips of the guide rod.

(N)

Tube
I.D.
Bearing
type
Stroke
10 20 25 30 40 50 75 100
φ12 Plain Bushing 24 19 - 16 14 12 37 31
Linear bushing 20 15 - 12 33 29 19 16
φ16 Plain Bushing 40 33 - 28 24 21 55 46
Linear bushing 33 26 - 21 50 44 34 28
φ20 Plain Bushing - 52 - 45 39 35 55 46
Linear bushing - 41 - 34 77 69 54 45
φ25 Plain Bushing - 69 - 60 52 47 73 62
Linear bushing - 61 - 51 115 104 82 68
φ32 Plain Bushing - - 166 - - 131 107 91
Linear bushing - - 90 - - 34 162 135
φ50 Plain Bushing - - 296 - - 245 - 241

Back to page top

Gasket

Product name Rubber/Sponge Gaskets 
Part number FRN8H20-A400-B400-W200-V200-F150-G150-N6-ZC-Z22-J12
* Orange colored cells in the table below indicate the part numbers used in this example.

Available sizes

■Gasket (Nitrile rubber - Rectangular with 8 through holes)

Material Hardness Color
Nitrile rubber Shore A70 Black

■Sizes and Dimensions

Thickness(mm) Configure in 1mm increments(Vertical ≧ Horizontal ≧ Thickness) 0.5mm increment
Rubber Length(mm) Width(mm) Hole DIa.(mm)
1 25-500
(When thickness = 30
Vertical ≧30)
25-500
(When thickness = 30
Horizontal ≧30)
3-30
2
3
5
10
15
20
30

Back to page top

Circular posts

Product name Circular Posts - One End Threaded, One End Tapped, Standard Wrench Flat, Standard L Dimension 
Part number SETGRS30-175-SC10
Features L dimension, thread diameter and wrench flats are selectable.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable as economical spacers where accuracy is not critical.

Back to page top

Available sizes

■Circular posts (One end threaded, one end tapped, L Fixed)

Material Surface treatment
1018 Carbon Steel
Black oxide
Electroless nickel plating
Trivalent Chromate(Black)
304 Stainless Steel

■Sizes and Dimensions

Shaft DIa.
(mm)
Length(mm)
0.5mm increment
5 15-50
6 15-50
8 20-150
10 20-350
12 25-400
15 30-500
20 35-500
25 45-600
30 55-700

Back to page top

IDEA NOTE Automated ventilation

A cylinder is used to ventilate or rapidly cool.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • This example only shows the exhaust section of the equipment. There is a thermostat located within the equipment. At a set temperature, the cylinder is activated and rapidly cools the equipment.
  • Cooling efficiency can be increased by adding a fan.

Points for use

  • Assumed operating temperature: 60℃
  • Since the seal is not airtight, the gasket is applied to the opening instead of the cover.
  • Automated ventilation is possible.

Design Specifications

Operating Conditions or Design Requirements

  • Stroke: 50mm
  • External dimensions: W802 x H802

Selection Criteria for Main Components

  • Cylinder with guides
    • Can seal with a lateral motion.

Design Evaluation

Verification of main components

  • Verify that the cylinder can open/close the ventilation plate.
  • Cylinder
    • Weight of plate on cylinder tip: 50N
    • Cylinder tube I.D. 32mm
    • Load factor 0.5
    • Cylinder thrust = Load factor x Applied pressure x Tube I.D. cross sectional area
      = 0.5 × 0.4MPa × π / 4 × 32²mm²
      = 160N
    • Cylinder thrust (=160N) > weight of cylinder tip plate (=50N)
      Cylinder thrust ≧ weight of cylinder tip plate + Reaction force of gasket.

Other Design Consideration

  • The gasket's compression amount is adjusted by inserting shims between the cylinder and the mounting plate.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Air Cylinders With Twin Guides MGCLF32-50 1
2 Sensors for Air Cylinders MD11L3 2
3 Nitrile Rubber Sheet FRN8H20-A400-B400-W200-V200-F150-G150-N6-ZC-Z22-J12 1
4 Metal Washers WSSS20-6-2 8
5 Circular Post SETGRS30-175-SC10 4
6 Square Aluminum Extrusion HFS8-5050-700 8
7 Nuts For Aluminum Extrusion HNTTSS8-8 55
8 Aluminum Brackets HBLFSN8-50 8
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top