ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000103 Latched Mechanism for Conveyor Removal

Conveyor removal is made easy with latching holding hardware.

Relevant category

Snap lock

Product name Snap Locks
Part number PKWS2
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

One-touch operation

Back to page top

Available sizes

■Snap lock

Material Surface treatment
304 Stainless Steel Barrel polished

■External dimensions

Vertical(mm) Horizontal(mm) Thickness(mm)
40 18 8.2
46.5 22 9
69 24 9.5
84 28 13

Back to page top

Performance info.

■Snap lock Speeds・Loads (Load info.)

Tension load N(kgf)
49(5)
78(8)
98(10)
147(15)

* The tension load is for 1mm tightening margin.

Back to page top

Idler for flat belts

Product name Idlers for Flat Belts - Flanged / Crowned, Width: 6~32
Part number HBGS20-11
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Easy to obtain as standard product

Back to page top

Available sizes

■Idler for flat belts (Flanged)

Material Surface treatment Material Accessory
Bearing
1045 Carbon Steel Black oxide Steel Retaining ring
(304 Stainless Steel )
Electroless nickel plating
2017 Aluminum Alloy Clear anodize
304 Stainless Steel Stainless
Polyacetal Steel

■Sizes and Dimensions

O.D.(mm) Width(mm) Shaft bore DIA.(mm)
15 6 4
20 5
20 11 5
25 6
30 8
15 16 5
20
25 6
30 8
35 10
40
15 21 5
20 8
25
30
35 10
40
50 12
15 27 5
20 8
25
30
40 10
50 12
15 32 5
20 8
25
30
40 10
50 12

Back to page top

Flat belt

Product name Flat Belts
Part number HBLT10-0.5
Features Flat belts for general conveyors
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

General purpose product is selected as drive transmission.

Back to page top

Risk info.

The possibility of pre-test required for transmitted force.

Back to page top

Available sizes

■Flat belt (Standard )

Applications Material Color tone Thickness(mm) Weight(kg/㎡) Allowable stress(kg/cm) Min. pulley DIA. (φmm) Knife edge Continuous operation temperature ℃ Friction coefficient (In reference to cold finished steel)
Surface Back side Front Back
For general purpose Polyurethane Polyester Green 0.9 1 4 25 R5 -10-80 0.2 0.1
White
For sliding Urethane impregnated Green 0.5 0.5 4 25 R3 -10-80 0.15 0.1
White 0.1 0.1
For inclined conveyance Soft polyurethane Green 1.5 1.6 4 30 -10-80 1.7 0.1
White
For electronic parts transfer Conductive urethane Black 0.6 0.7 3 25 R3 -10-80 0.2 0.1
For food transfer Polyurethane White 0.8 0.9 3.5 20 R3 -10-80 0.2 0.15
Heat resistant Silicon rubber White 1.3 1.4 5 75 -40-180 1.5 0.1
Oil resistant Oil resistant vinyl chloride Dark blue 1 1.1 4 25 5-60 0.3 0.1
Non-adhesive Polyurethane White 0.9 1 3.5 25 R5 -10-80 0.2 0.15

■Belt width and circumference

Belt width(mm) Circumference (m)
configure in 0.01m increments
5 0.50- 3.00
10-20(5 increment) 0.50-20.00
25-40(5 increment) 0.80-20.00
50-500(10 increment)

Back to page top

Technical calculations

■Flat belt technical calculations

Flat belt selection steps

Back to page top

IDEA NOTE Anti-lift hooks

Hook style protrusions are provided on the conveyor mounting guide section, preventing the conveyor to lift against snap lock load.

IDEA NOTE Conveyor removal mechanism

Conveyor is easily removed for maintenance by unlatching the door.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Manual mechanism for locking/un-locking roller conveyor into position.

Points for use

  • Manual mechanism with latch enables conveyor removal for cleaning.
  • By placing the conveyor, rollers and flat belt engage to transmit the power.

Target workpiece

  • Dims.: W200 x D200 x H200 mm
  • Workpiece weight: 1kg (Cardboard box)

Design Specifications

Operating Conditions or Design Requirements

  • External dims.: W244 x D 264 x H146mm

Required Performance

  • Workpiece weight: 1kg or less

Selection Criteria for Main Components

  • Induction motor
    • Allowable torque: 0.38N・m or more

Design Evaluation

Verification of main components

  • Verify the motor can withstand the load torque.
  • Induction motor
    • Roller DIA.: D = 0.03m
    • Workpiece mass: W = 1.0kg
    • Friction coefficient: μ= 0.1
    • Gravitational acceleration: g = 9.8/s²
    • Assume external force: F = 0 to make safety factor large.
    • Pulley ratio: Drive side : Driven side = 28:20
    • Gear ratio: Drive side : Driven side = 45:35
    • Roller ratio: Drive side : Driven side = 14:20
    • Motor allowable torque: 0.81N・m
    • Load: T = 1 / 2D (F + μWg) x (pulley ratio) x (Gear ratio) x (Roller ratio) (From catalog)
      = 1 / 2 x 0.03 (0 + 0.1 x 1 x 9.8) x (45 /35) x (28 / 20) x (20 / 14)
      =0.038N・m
    • Assuming the safety factor of 10, load torque = 0.38N・m < 0.66 (Reduction ratio 1/10, 60Hz) of selected motor is sufficient.

Other Design Consideration

  • Conveyor roller removal is made easy with hooks and latches.
  • Conveyor power is located below rollers, and the rollers are driven via the belt.
  • The belt tension is to be adjusted from below for this installation.
  • Place a safety cover over the gear section.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Snap Locks PKWS2 1
2 Gear Motors Currently not available 1
3 Gear Motors PACMGX70-10 1
4 Super Gear GEAKBH1.0-45-8-B-10K 1
5 Super Gear GEABH1.0-35-8-B-10 1
6 Ball Bearing FL6800ZZ 22
7 Timing Pulleys HBPS28-P10-11 1
8 Idler HBGS20-11 6
9 Retaining Rings NETWS4 6
10 Flat Belt HBLT10-0.5 1
11 Metal Washers WSSS12-10-8 1
12 Countersunk Screws TSARA3-5 4
13 Socket Head Cap Screws-with Washer SCBS4-6 3
14 Socket Head Cap Screws-with Washer SCBS5-10 10
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top