ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000098 Width Adjusting Mechanism

Space saving design using linkage.

Relevant category

Rod end bearing

Product name Rod End Bearings - Standard
Part number PHSC14A
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Popular component used in power transmission applications with linkage drives

Back to page top

Available sizes

■Rod end bearing (Standard type, Tapped, Right hand thread)

Type Material
Holder Spherical inner ring Bushing (Liner)
Steel 1035 Carbon Steel (Chromate Plated) 52100 Bearing Steel Special copper alloy
Oil-free Self lubricating resin
Tetrafluoroethylene resin
Stainless steel oil-free 303 Stainless Steel 440C Stainless Steel

■Sizes and Dimensions

Shaft bore DIA.
(mm)
Length
(mm)
Thread DIA.
3 27 M3
4 31 M4
5 35 M5
6 39 M6
8 47 M8
10 56 M10
12 65 M12
14 74 M14
16 83 M16
18 92 M18
20 100 M20
22 109 M22

Back to page top

Accuracy Info

■Accuracy of Rod End Bearing

■Shaft fits

Usage condition Shaft dimension tolerance
Steel Lubrication-free・Stainless steel lubrication-free
Normal load h7 p6
Non-directional load p6 p6

■Allowable inclined face

Shaft step shape Shaft condition Allowable inclination angle α
Large Stepped section of the shaft contacts the outer circumference of the holder. Small(α1)
Medium Stepped section of the shaft contacts the sides and inner circumference of the holder. Medium(α2)
None The shaft contacts the inner circumference of the holder. Large(α3)
Shaft bore DIA.(mm) Ball DIA. (mm) α1(°) α2(°) α3(°)
3 - 9.525 - - 8 - 10 - 42 -
4 - 10.319 - - 9 - 11 - 35 -
5 11.112 11.112 11.91 8 8 13 13 30 30 12
6 12.7 12.7 14.29 8 8 13 13 30 30 10
8 15.875 15.875 17.46 8 8 14 14 25 25 12
10 19.05 19.05 20.64 8 8 14 14 25 25 12
12 22.225 22.225 23.81 8 8 13 13 25 25 12
14 25.4 25.4 26.99 10 10 16 16 24 24 14
16 28.575 28.575 28.58 9 9 15 15 24 24 15
18 31.75 31.75 31.75 9 9 15 15 24 24 15
20 34.925 - - 9 - 15 - 24 -
22 38.1 - - 10 - 15 - 23 -

①Steel、②Lubrication-free、③Stainless steel lubrication-free

Back to page top

Performance info.

■Speeds・Loads (Load info.) of Rod End Bearing

■Mechanical properties
Tensile strength
Tensile resistance (0.2%)

Shaft bore DIA.(mm) Static radial load
capacity Cs (kN)
3 - 1.57 -
4 - 2.25 -
5 5.59 3.92 0.98
6 6.86 5 1.44
8 9.8 7.45 2.69
10 13.2 9.41 4.16
10A - -
12 16.7 11 5.88
14 20.6 15.2 6.61
14A - -
16 25 20.2 8.33
18 29.4 - -
18A 25.2 11.52
20 34.3 27.8 -
22 41.2 35.9 -

Back to page top

Fulcrum pins

Product name Fulcrum Pins - Configurable
Part number FCBDW12-18.8-A18-E3-F12
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Used as a bearing shaft to support the rotation of the linkage arm.

Back to page top

Available sizes

■Fulcrum pin (With wrench flats)

Material Hardness Surface treatment
1045 Carbon Steel Black oxide
40-45HRC
303 Stainless Steel

■Sizes and Dimensions

Fulcrum DIA.
(mm)
Length
(Configure in 0.1mmm increments)
Head DIA. (mm) Thread DIA. X pitch
(Coarse)
4 1.0~20.0 6、8 2.6x0.45
5 8、10 3x0.5
6 10、12 4x0.7
8 12、16 5x0.8
10 16-20(2Increments) 6x1.0
12 18-24(2Increments) 8x1.25
13
15 20-24(2Increments) 10x1.5

Back to page top

Accuracy Info

■Accuracy of Fulcrum pins

■Precision grade type

Pin diameter tolerance(g6)
4-6 -0.004
-0.012
8-10 -0.005
-0.014
12-15 -0.006
-0.017

■Pin length tolerance

(mm)

Configurable type
No heat treating +0.1
0
Heat treated +0.2
0

Back to page top

IDEA NOTE A linkage mechanism used for motion direction conversion.

A linkage mechanism is used to convert a cylinder's motion into motion in the perpendicular direction.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Using a cylinder and linkage system to change the width of workpiece guide.

Points for use

  • Automated mechanism that changes the width of the workpiece guide. When the cylinder's arm moves in a direction parallel to the workpiece, the linkage moves the guide plate in the perpendicular direction adjusting the guide width.
  • For a workpiece conveyance with a width of 297 mm, the cylinder is at fully extended position.
  • For a workpiece conveyance with a width of 270 mm, the cylinder is at fully retracted position.

Target workpiece

  • Box shape
    Dims.: Lg. □297 x H100 x t2 mm
    Sm.: □270 x H100 x t2 mm
    Weight: Lg.: 754g

Design Specifications

Operating Conditions or Design Requirements

  • External dims.: W520 x D132 (Retracted) x H140 mm
  • Air cylinder stroke: 50mm
  • Workpiece size adjustment range: 27mm (Guide motion range)

Required Performance

  • Guide supported load: 76N or more

Selection Criteria for Main Components

  • Cylinder
    • Low profile cylinder selected for space saving.

Design Evaluation

Verification of main components

  • Verify that the cylinder thrust is strong enough to adjust the guide width.
  • FA: Load applicable to the cylinder
    FB: Cylinder thrust
    Specification is satisfied when FA ≦ FB
  • Load applicable to the cylinder
    Friction coefficient between the conveyor and workpiece: 1 (Calculate with the max. 1)
    Load applicable to the push plate when workpiece is in position: FA = (Workpiece weight) x (Friction coefficient)
    FA=(0.77×9.8)×1=7.6N
  • Cylinder thrust
    • Cylinder Bore Dia.:32mm
    • Rod DIA.: 16mm
    • Operating pressure: 0.4MPa
    • Cylinder efficiency: 0.7
    • Cylinder pull thrust
      FB = πx (Cylinder radius² -Rod radius² )xApplied pressure x Cylinder efficiency
      FB=π x (16²-8²) x 0.4 x 0.7 =169N
      FA = 7.6N ≪ FB = 169N
      Therefore, selected cylinder meets thrust criteria.

Other Design Consideration

  • The linkage mechanism operates smoothly with bearings.
  • For safety reasons, the linkage fulcrum is covered.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 One-Touch Couplings MSELL8-1 2
2 Rod End Bearings PHSC14A 1
3 Brackets For Air Cylinders CTKM32 1
4 Ball Bearing FL6902ZZ 8
5 Ball Bearing FL6901ZZ 4
7 Metal Washers WSSB16-8-2 2
8 Shims CIMASF-D21-V15.5-T0.5 2
9 Sensors for Air Cylinders ME33L3 2
10 Parallel Keys KES5-12 2
11 Fulcrum Pins FCBDW12-18.8-A18-E3-F12 2
12 Retaining Rings-External STWS12 2
13 Air Cylinders MSCCA32-50 1
14 Extra Low Head Cap Screws CBSTS8-20 2
15 Collars NCLSS8-14-19 1
16 Flat Head Cap Screws SFB5-10 4
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top