ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000083 Gate Mechanism Utilizing Cylinder

Opening/closing mechanism

Precision Linear Shafts – Both Ends Tapped –

Product name Precision Linear Shafts - Both Ends Tapped - with Wrench Flats/Cross Drilled Holes
Part number SSFJZ10-150-M5-N5-SC71
Features Selectable from 2 Types: Perpendicularity 0.03 Guaranteed Precision Type and Standard Type.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

An alternative to hinge pins

Back to page top

Available sizes

■Precision Linear Shafts - Both Ends Tapped - with Wrench Flats/Cross Drilled Holes

Material Hardness Surface Treatment
52100 Bearing Steel Induction hardened
52100 Bearing Steel 58HRC~
440C Stainless Steel 56HRC~
440C Stainless Steel
52100 Bearing Steel Hard Chrome Plating
Plating Hardness HV750 -
Plating thickness 5μ or more
440C Stainless Steel
52100 Bearing Steel Low temperature black chrome plating
1045 Carbon Steel Hard Chrome Plating
Plating Hardness HV750 -
Plating thickness 5μ or more
304 Stainless Steel

■Sizes and Dimensions.

O.D. tolerance
Type
O.D.
(mm)
Length
(mm)
g6
h5
f8
6 20-600
8 20-800
10 20-800
12 20-1000
13 25-1000
15 25-1000
16 30-1200
18 30-1200
20 30-1200
25 35-1200
30 35-1500
35 35-1500
40 50-1500
50 65-1500

Back to page top

Accuracy Info

■Accuracy of Linear Shafts.

O.D.
(mm)
O.D. Tolerance(mm)
g6 h5 f8
6 -0.004
-0.012
0
-0.006
-0.010
-0.028
8 -0.005
-0.014
0
-0.006
-0.013
-0.035
10
12 -0.006
-0.017
0
-0.008
-0.016
-0.043
13
15
16
18
20 -0.007
-0.020
0
-0.009
-0.020
-0.053
25
30
35 -0.009
-0.025
0
-0.011
-0.025
-0.064
40
50

Back to page top

Extra Low Hardness Urethane Sheets

Product name Urethane Sheets - Very Low Hardness (Shore A15)
Part number SUTLLA5-80-15
Features Extra Low Hardness Urethane Sheets with Shore A Hardness of 15
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable as a cushion when closing the door.

Back to page top

Available sizes

■Urethane Sheets - Very Low Hardness (Shore A15)

Material Hardness
Extra Low Hardness Urethane
(Black)
Shore A15
(High Impact Resilience)

■Sizes and Dimensions.

Seal Thickness(mm) Vertical
(5 mm increments)
Horizontal
(5 mm increments)
Provided

Not Provided
5 10-250 10-250
10
15
20
25
30

Back to page top

Compact Cylinders

Product name Compact Cylinders
Part number MSCCA25-50
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Effective for compact applications

Back to page top

Available sizes

■Compact Cylinders

Tube
I.D.
Stroke Cylinder width
(mm)
Overall Length
(Listed below + St)
Thickness
(mm)
5 10 15 20 25 30 35 40 45 50 75 100
φ12 25 25.5 25
φ16 29 29
φ20 36 34 36
φ25 40 37.5 40
φ32 45 40 49.5
φ40 52 46.5 57
φ50 64 48.5 71
φ63 77 54 84

Back to page top

Selection steps

■Cylinder selection steps.

1. Define the requirements for the load.

2. Calculate the cylinder output. (for double-acting type).

3. Determine the tube I.D.

4. Determine the theoretical reference speed.

5. Verify the cylinder's cushion mechanism.

6. Verify the lateral load applied to the cylinder.

Back to page top

Performance info.

■Compact Cylinder Operating Pressure Range.

Min. Operating Pressure (MPa): 0.1.
Max. Operating Pressure (MPa): 1.0.
Pressure Resistance (MPa): 1.5.

■Theoretical Thrust.

(N)

Tube
I.D.
Operation
Direction
Operating Pressure (MPa)
0.4 0.5
φ12 Push 45 57
Pull 34 42
φ16 Push 80 101
Pull 60 75
φ20 Push 126 157
Pull 94 118
φ25 Push 196 245
Pull 151 189
φ32 Push 322 402
Pull 241 302
φ40 Push 503 628
Pull 422 528
φ50 Push 785 982
Pull 660 825
φ63 Push 1247 1559
Pull 1121 1402

■ Allowable Lateral Load.

Back to page top

IDEA NOTE Open the gate using short stroke

A gate mechanism that utilizes a 50mm stroke cylinder to rotate the door 90 degrees.

IDEA NOTE Cylinder installation

Because the gate has a circle trajectory, the cylinder is installed with a clevis.

U字形かぎ・Uリンクによる取付

IDEA NOTE Reduces Noise

Extra low hardness urethane is used as a gate stopper. This reduces the noise generated when the gate opens/closes.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Act as a gate for workpieces being transferred in the next room for inspection.
  • The gate is opened and closed with an air cylinder.

Target workpiece

  • Box workpiece
     outer dimensions: W80 x D80 x H80.

Design Specifications

Operating Conditions or Design Requirements

  • Cylinder stroke: 50mm.
  • Outer dimensions: W356 x D350 x H500.

Required Performance

  • Gate lifting force: 5N.

Selection Criteria for Main Components

  • Cylinder
    • Select an air cylinder that has the required tube inner diameter and an acceptable allowable lateral load.

Design Evaluation

Verification of main components

  • Verify that this air cylinder has the required thrust to open/close the gate.
  • Cylinder
    • Cylinder thrust = load factor x operating pressure x tube inner diameter sectional area.
      =0.5×0.4MPa×π/4×252mm2.
      ≈98N>5N(= overall load for pushing cylinder: 0.5kg × 9.8).
    • Lateral load applied to rod end = 5N < 5.5N (= allowable end lateral load applied by cylinder with φ25 tube diameter and 50mm stroke).

Other Design Consideration

  • When the gate is closing, the cylinder has a stopper that prevents over-stroking. After the gate is closed, the cylinder thrust is applied to prevent unwanted workpieces from being transferred.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Aluminum Extrusion HFS6-3030-240 2
2 Aluminum Extrusion HFS6-3030-280 2
3 Aluminum Extrusion HFS6-3030-350 4
4 End Caps for Aluminum Extrusion HFC6-3030-B 4
5 Brackets for Aluminum Extrusion HBLFS6 8
6 Brackets for Aluminum Extrusion HBLFSNE6 8
7 Nuts For Aluminum Extrusion HNTTSS6-6 30
8 Linear Shaft SSFJZ10-150-M5-N5-SC71 1
9 Urethane Sheets SUTLLA5-80-15 1
10 Air Cylinders MSCCA25-50 1
11 Brackets For Air Cylinders CTKM25 1
12 Rod End Bearings PHSC10A 1
13 Precision Pivot Pins SCDG10-18 1
14 Sensors for Air Cylinders MD11L3 2
15 Flow Rate Control Valves SPSNL6-M5 2
16 Oil Free Bushings JZB10-6 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top