ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000030 UV Shielding Box

-

Round Wire Coil Spring

Product name Round Wire Coil Springs -WR(60% Deflection)- 
Part number WR14-50
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Stroke and spring constant.

Back to page top

Available sizes

■Round Wire Coil Springs -WR(60% Deflection)-

Deflection
(Free length ratio)
Material O.D. Free length
Spring Steel (ASTM A228) 304 Stainless Steel Range Range
75% φ3~16 5~70
60% φ3~27 5~90
45% φ3~27 5~90
40% φ2~27 5~100
40% φ3~27 5~80
35% φ3~27 5~100
30% φ4~27 5~100
25% φ3~27 5~100

■Sizes and Dimensions

O.D. Free length Coil wire DIA. Solid height Max. deflection Load(N)
φ12 10 φ0.6 3.6 6 1.8
15 φ0.65 4.6 9 2.6
20 12 3.5
25 φ0.7 6 15 4.4
30 18 5.3
35 21 6.2
40 φ0.8 10.4 24 7.1
45 27 7.9
50 φ0.9 17.1 30 8.8
55 33 9.7
60 36 10.6
65 39 11.5
70 42 12.4
80 φ1.0 28 48 14.1
φ13 10 φ0.6 3.2 6 1.8
15 φ0.7 4.9 9 2.6
20 12 3.5
25 φ0.8 8.4 15 4.4
30 18 5.3
35 21 6.2
40 φ0.9 13.5 24 7.1
45 27 7.9
50 30 8.8
55 33 9.7
60 φ1.0 22 36 10.6
65 39 11.5
70 42 12.4
80 48 14.1
90 54 15.9
φ14 15 φ0.7 4.6 9 2.6
20 φ0.75 5.6 12 3.5
25 φ0.8 7.2 15 4.4
30 18 5.3
35 21 6.2
40 φ0.9 11.3 24 7.1
45 27 7.9
50 30 8.8
55 φ1.0 18 33 9.7
60 36 10.6
65 39 11.5
70 42 12.4
80 φ1.1 28.6 48 14.1
90 54 15.9
φ16 15 φ0.75 4.5 9 2.6
20 φ0.8 5.6 12 3.5
25 φ0.9 8 15 4.4
30 18 5.3
35 21 6.2
40 φ1.0 13 24 7.1
45 27 7.9
50 30 8.8
55 33 9.7
60 φ1.1 20 36 10.6
65 39 11.5
70 42 12.4
80 48 14.1
90 φ1.2 28.8 54 15.9
φ18 20 φ1.0 7 12 5.8
25 15 7.4
30 φ1.1 9.9 18 8.8
35 21 10.3
40 φ1.2 14.4 24 11.8
45 27 13.2
50 30 14.7
55 φ1.3 19.5 33 16.2
60 36 17.7
65 39 19.1
70 42 20.6
80 φ1.4 27.3 48 23.5

*Other sizes are available. Please see the product pages.

Back to page top

Maximum Deflection

■Spring constant (N/mm) of Round wire coil spring O.D. referenced type (Spring Steel (ASTM A228))

O.D. Max deflection (free length ratio) Type
75% 60% 45% 40% 40% 35% 30% 25%
φ2 - - - - - - - -
φ3 0.1 0.3 0.5 1.0 1.5 2.0 3.9
φ4 2.9 4.9
φ5 2.0 2.9 5.9 9.8
φ6
φ8
φ10 0.2
φ12 9.8 19.6
φ13
φ14
φ16
φ18 - 0.5 1.0 2.9 3.9 4.9 14.7 29.4
φ20 -
φ22 29.4
φ27

Back to page top

Technical calculations

■Round wire coil spring load calculations

P = k x F

P: Load (N)
k: Spring constant (N/mm)
F: Deflection (mm)

Back to page top

Magnetic Catch

Product name Magnet Catches - with Sensor, Three Lead Wires 
Part number HMGR-T-150
Features 3 Wire Type to detect door opening/closing.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Dual role of work base retention and door detection.

Back to page top

Available sizes

■Magnet Catches - with Sensor, Three Lead Wires

<Outline drawing>

Basic specifications

Contact max. capacity Body material Plate Lead wire Magnet
attraction force
Material Surface treatment White Red Black Length
AC250V3A
DC125V0.4A
Polyethylene Low Carbon Steel Trivalent Chromate COM NO NC 150 2kgf
2000

Back to page top

Star Knob

Product name Plastic Knobs - Star Knobs 
Part number NKPM5-B
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable size for manual operation

Back to page top

Available sizes

■Plastic Knobs - Star Knobs

Thread Knob Thread
Material Color Material Surface treatment
Thread Nylon 6
(Gloss)
Black・Red 1018 Carbon Steel Trivalent chromate
Tap Gunmetal (Insert)

■Sizes and Dimensions

Thread Thread length Knob O.D. Mounting height
Type DIA. (Coarse) Male thread Female thread
Thread

Tap
M5 25 9 φ25 15
M6 30 9.5 φ33 16.5
M8 40 12 φ40 20
M10 φ45
M12 14 φ50 24

Back to page top

IDEA NOTE Stopper mechanism

A flag mounted stop pin is used as a sensor.

IDEA NOTE Stop pin is used as a sensor flag.

Economical stop pin is used as a sensor flag mounted on the aluminum part.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Workpiece is bonded in the box by UV curing.

    A technique for curing adhesives or inks by using ultraviolet light.

  • In order to hold the UV emitting LED at a distance and duration required for curing, spring and a stopper is used for positioning.

Points for use

  • Manual mechanism by lever operation
  • Ensure safe UV irradiation operation

Target workpiece

  • Product with wet coating or adhesive.
    External Dimensions: W45 x D70 x H50

Design Specifications

Operating Conditions or Design Requirements

  • External dims.:W200 x D213 x H278(Max.)
  • Door open/close angle: 180°
  • Lever movement distance: 25.5mm

Required Performance

  • Lever operation load: 16.5N

Selection Criteria for Main Components

  • Spring
    • Low spring constant type is selected for light operations.
  • Acrylic plate
    • UV shielding product is selected for operator safety.
  • Magnetic catch
    • Has a sensor to ensure the door is closed.
  • Stopper bolt
    • Urethane tip type is selected to avoid damaging the work piece.

Design Evaluation

Verification of main components

  • Low constant spring is selected to match the assumed lever operation load.
  • Spring load
    • Formula: Reaction force F = kx
    • Assumed operation force (2 pcs. used): 16.5N
    • Assumed deflection in lever operation: x = 27.5mm (set length: 48mm, free length: 50mm), When stroked 25.5mm)
    • Spring constant: k = 16.5 / 2 / 27.5 = 0.3 N/mm is selected.

Other Design Consideration

    • For safety, UV shielding acrylic plate is selected.
    • Magnetic catch with sensor is used for increased safety.
    • Urethane components are used to avoid damaging work pieces.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Aluminum Extrusion HFS5-2020-154 2
2 Aluminum Extrusion HFS5-2020-165 2
3 Aluminum Extrusion HFS5-2020-209 4
4 Brackets for Aluminum Extrusion HBLFSN5 10
5 Brackets for Aluminum Extrusion HBLFSNE5 6
6 Nuts For Aluminum Extrusion HNTAT5-5 47
7 Hex Posts SLSBRK7-80 1
8 Linear Shaft SSFJZ10-177-M5-N5-SC20 2
9 Oil Free Bushings TFZF10-10 4
10 Shaft Collars SCJS10 1
11 Compression Springs WR14-50 2
12 Micro Swithches With Magnet HMGR-T-150 1
13 Magnet Catcher HMGRA5 1
14 Aluminum Hinges HHPSNT5 2
15 Hinge Nuts HHPNT5-2 2
16 Plastic Knob NKPM5-B 1
17 Pull Handles UHFNSC60 1
18 Pull Handles UWANA10-100-27 1
19 Screw Stopper STBBS4-20 1
20 Stop Pins STEHN7 2
21 Stoppers With Washer SUSTH4-20 2
22 Locating Pins JPLBS4-P6.0-B10.0 3
23 Dowel Pins MSC4-12 2
24 Dowel Pins MSC4-25 1
25 Locating Pins JPEAJ3-P10-B11 2
26 Cable Accessory Currently not available 1
27 Extra Low Head Cap Screws CBSTS5-6 4
28 Extra Low Head Cap Screws CBSTS5-10 4
29 Flat Head Cap Screws SFB3-6 2
30 Flat Head Cap Screws SFB4-12 1
31 Socket Head Cap Screws-with Washer SCBS3-8 4
32 Socket Head Cap Screws-with Washer SCBS5-10 18
33 Socket Head Cap Screws-with Washer SCBS5-12 37
34 Socket Head Cap Screws-with Washer SCBS5-15 2
35 Bumpers BMPK1037 4
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top