ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000025 Rotating Fixture Mechanism

Slow rotation of fixture is controlled by rotary damper.

Indexing Plunger

Product name Indexing Plungers-Tip Shape Selectable 
Part number SXPKN16L
Features Alteration of tip shapes makes it possible to use the product separately depending on the current application demand.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for manual locking of fixture

Back to page top

Available sizes

Indexing Plungers-Tip Shape Selectable

Knob Main body Pin Spring Lock
Nut
Material Material Surface treatment Material Hardness Surface treatment Material
Nylon 6
(Flat black)
1213 Carbon Steel Black oxide 1045 Carbon Steel 50-60HRC Black oxide Spring Steel No
Yes
-303 Stainless Steel 303 Stainless Steel - Nickel plating 301 Stainless Steel No
Yes

■Sizes and Dimensions

Screw DIA. X Pitch
(Fine thread)
Knob
O.D.
Pin diameter Stroke Overall length Thread
Length
M5×0.5 φ10 φ2 5 35 15
M6×0.75 φ12 φ2.5 5 36 15
M8×1.0 φ15 φ4 4 40 16
6 42
M10×1.0 φ18 φ5 5 45 17
8 48
M12×1.5 φ21 φ6 6 54.5 20
10 58.5
M16×1.5 φ26 φ8 7 68 26
12 73

Back to page top

Performance info.

Spring constants of Long Stroke Indexing Plungers

Screw diameter Stroke Load(N)
Minimum Maximum
M5 5 1 6
M6 5 1 6
M8 4 3 9
6 12
M10 5 5 11.5
8 16
M12 6 6.5 14.5
10 20
M16 7 7.15 18
12 25

Back to page top

Cover Bolt

Product name Cover Bolts - with Long Knurled Head
Part number GUTBR6-4-16
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Size and type

Back to page top

Available sizes

Cover Bolts - with Long Knurled Head

Screw DIA. Screw length Under head length Knurled shaft Under head DIA. Material
6 8 10 12 16 20 25 30 O.D. Length
M3 2 φ5.5 10 φ2.2 303 Stainless Steel
3.5
4
M4 3 φ7 16 φ3
5
M5 3 φ8.5 20 φ3.9
6
M6 4 φ10 30 φ4.5
8
M8 5 φ13 36 φ6.3
10

Back to page top

IDEA NOTE Heavy workpiece is slowly rotated with oil dampers.

To ensure the operator's safety, a rotary hydraulic damper is used to control the rotation of the heavy fixture.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

    • A fixture used to assemble a heavy cover with multiple screw surfaces to a workpiece.
      • Operation procedure
        • 1. Set up the cover and the main body (work-piece) on the fixture.
        • 2. Temporarily fix the main body on the fixture by hand-tightening bolts .
        • 3. Turn the fixture 90 degrees and assemble the cover and the main body with the screws (Top, bottom, front and back)
        • 4. Turn the fixture back to the original position and remove the bolts.

Points for use

      • Use hydraulic damper to slowly rotate a heavy work-piece and plungers to lock it in the positions.

Target workpiece

      • Heavy object
        Dimensions: W155 x D403 x H79
        Workpiece weight: 31.5kg

Design Specifications

Operating Conditions or Design Requirements

      • External dimensions: W480 x D700 x H763
      • Damper max. rotation angle 105°

Selection Criteria for Main Components

      • Damper
        • Adjustable torque damper capable of rotating in both direction in relation to the shaft is selected.

Design Evaluation

Verification of main components

      • Select a damper that can withstand the moment of the rotating workpiece.
      • Damper
        • Load when rotating the workpiece: 20N
        • Hand rotated arm length (From hand to rotation center):390mm(0.39m)
        • The moment then will be (Rotating load) x (Arm length)
          20 x 0.39 = 7.8N·m, thus select adjustable damper (2pcs.) with max. torque capacity of 2~10N·m.
          (Each damper is adjusted to 7.8 / 2 = 3.9N·m)

Other Design Consideration

    • In order to prevent the workpiece from rotating due to its own weight, the center of mass should be centered at the fixture center.
    • Since the useable rotation angle of the dampers is fixed, mount the dampers 45° inclined.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Indexing Plungers SXPKN16L 1
2 Holders For Shaft SSTHWIR20 2
3 Spur Gear GEAS1.0-50-10-B-8 2
4 Spur Gear GEAS1.0-50-10-B-22 2
5 Deep Groove Ball Bearings B6004ZZ 4
6 Retaining Rings RTWS42 2
7 Retaining Rings-External STWS20 1
8 Rotary Shaft SSFRGD-D22-L39-F29-H5-P20-T40-Q20-FC28-G10 1
9 Rotary Shaft SSFRDD-D22-L29-F39-P20-T40-Q20-FC18-G10 1
10 Aluminum Extrusion HFS6-3030-170 4
11 Aluminum Extrusion HFS6-3030-200 6
12 Aluminum Extrusion HFS6-3030-250 8
13 Aluminum Extrusion HFS6-3030-420 6
14 Aluminum Extrusion HFS6-3030-700 8
15 Brackets for Aluminum Extrusion HBLFSN6 60
16 Nuts For Aluminum Extrusion HNTFSN6-6 140
17 End Caps for Aluminum Extrusion HFC6-3030-B 16
18 Cap Screws For Cover GUTBR6-4-16 6
19 Rubber Sheets RBNMFA1-500-500 1
20 Locating Pins JPLBS4-P4.8-B5.0 2
21 Rubber Mount Currently not available 8
22 Nuts For Aluminum Extrusion HNTFSN6-5 8
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top