ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000008 PC Board Fixture

Retention using eccentric cam

Spring Plunger

Product name Spring Plungers - Flat Nose 
Part number PJLF10-10
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

To buffer force that the cam applies on the work piece.

Back to page top

Available sizes

■Spring Plungers - Flat Nose

Body Pin Spring Allowable operation temperature
Material Surface treatment Material Surface treatment Hardness Material
1045 Carbon Steel Black oxide 1045 Carbon Steel Trivalent Chromate 57-63HRC Spring Steel -30~80℃

■Sizes and Dimensions

Thread DIA.
(Coarse)
Stroke Pin O.D. Thread section length Body length
M5 3 φ2 20 20
5 27 27
M6 3 φ2.5 25 25
5 30 30
M8 3 φ3.1 25 25
5 27 27
M10 5 φ3.8 30 30
10 43
M12 10 φ5.5 35 43

Back to page top

Performance info.

■Load of spring plunger flat tip type (N)

Thread DIA.
(Coarse)
Stroke Min. load Max. load
M5 3 2 9.8
5 2 9.8
M6 3 5.9 9.8
5 2 9.8
M8 3 5.9 9.8
5 2.9 9.8
M10 5 5.9 14.7
10 2.9 14.7
M12 10 2.9 19.6

Back to page top

Knurled Head Screw

Product name Long Knurled Head Screws - Configurable Thread Length 
Part number LRLBF3-A35-L10-D10
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable as a small lever.

Back to page top

Available sizes

■Long Knurled Head Screws - Configurable Thread Length

Material Surface treatment
4137 Alloy Steel Electroless nickel plating
303 Stainless Steel -

■Sizes and Dimensions

Under head shaft Knurled shaft
Thread DIA.
(Coarse)
Length
(Configure in 1mm increments)
O.D.
(Configure in 1mm increments)
Length
(Configure in 1mm increments)
M3 6 ~ 40 φ5 ~ φ10 10 ~ 60
M4 6 ~ 40 φ5 ~ φ10
M5 10 ~ 50 φ10 ~ φ25
M6 10 ~ 50 φ10 ~ φ25

Back to page top

Shoulder Bolt

Product name Shoulder Bolts - Tolerance g6 
Part number SGMSB5-20
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Used as rotation axis for lever mechanism.

Back to page top

Available sizes

■Shoulder Bolts - Tolerance g6

Material Hardness Strength class
4137 Alloy Steel 33 ~ 38HRC 10.9
304 Stainless Steel - A2-50

■Sizes and Dimensions

Under head
Shaft DIA.
Under head shaft length Head Thread
10 15 20 25 30 35 40 45 50 55 60 O.D. Height Screw DIA. X Pitch Length
φ4 φ6.5 3 M2.5×0.45 5
φ5 φ8 3.5 M3×0.5 6
φ6 φ9 4 M4×0.7 7
φ8 φ13 6 M6×1.0 9
φ10 φ16 8 M8×1.25 12

Back to page top

Accuracy Info

■Accuracy of Shoulder Bolt shaft DIA. tolerance g6

Shaft DIA.
External dims. Tolerance
φ4 -0.004/-0.012
φ5
φ6
φ8 -0.005/-0.014
φ10

Shaft length tolerance: ±0.1

Back to page top

IDEA NOTE Retention is stabilized with eccentric cam and linear guides

Operation is made easy with an eccentric cam, and linear guides stabilize motion and retention.

IDEA NOTE Spring plunger for retaining

Spring plungers load for retaining can be adjusted.

IDEA NOTE Retention is released only by the lever operation.

The lever angle and the stroke relationship is as shown in the graph below. The lever does not return by spring load.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Securely retain workpieces by applying load.
  • To release workpiece release the lever.

Points for use

  • Manual mechanism by lever operation.
  • The pushing block is pressed by springs in the opposite direction of retention in order to prevent the eccentric cam from coming off the block.

    Having the center of rotation at a position different from the central axis passing through the center of gravity of the object.

Target workpiece

  • Printed circuit board
    Dims.: W158 x D19 x t1.6mm

Design Specifications

Operating Conditions or Design Requirements

  • Lever rotation angle: 90°
  • Spring plunger load (1pc.): 2.9~14.7N
  • External dims.:W170xD100xH32mm

Required Performance

  • ・Workpiece retention load: 8.26N

Selection Criteria for Main Components

  • Spring
    • For light load application select low spring constant.
  • Linear guide
    • Since moment loads are not large, select a linear guide suitable for the size of the fixture.
  • Spring plunger
    • To ensure pressing against workpiece, flat tip type is selected.
    • Provides just enough retention force not to damage the workpiece.

Design Evaluation

Verification of main components

  • Verify if the workpiece can be retained, and operation load of the eccentric cam is adequate.
  •  Spring load
    • Calculation formula: Reaction force F = kx
    • Assumed load: F = 1.74N
    • Assumed deflection when compressed: x = 6mm
    • Spring constant: k = F / x = 1.74 / 6 = 0.29N/mm selected
  • Plunger load
    • Assumed workpiece retention load: 8.16N
      (Plunger 1mm deflection, 2pcs.)
  • Assumed lever operation load
    • 1.74N + 8.16N=9.9N

Other Design Consideration

  • Linear guides are adopted in order to stabilize the horizontal movements of the pusher mechanism.
  • Spring plungers are adopted for holding load adjustments for the retention mechanism.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Linear Guides SSEB6-55 2
2 Spring Plungers PJLF10-10 2
3 Long Knurled Head Screws LRLBF3-A35-L10-D10 1
4 Shoulder Bolts SGMSB5-20 1
5 Oil Free Bushings JZF5-6 1
6 Space Collar SMKB6-8 1
7 Compression Springs UR6-15 1
8 Dowel Pins MSC3-8 4
9 Locating Pins SJPBPB3-4 3
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • For price and shipping date see the Web Order System.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top