(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal enclosed joint cover

Metal enclosed joint cover
  • Volume Discount

Used for straight line connections. Mount with just one touch.

[Features]
Used for straight line connections.
· One-touch installation.

Part Number

Configured Part Number is shown.

MFMJC03

Part Number
MFMJC03
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Model (MFM*) S type Color White Width W (mm) 17.3
Height H(mm) 10.8 Length L(mm) 35.0 Application Straight connection
Material Painted-steel plate

Additional Products in this Category

Tech Support