(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

H10 Series End Cap

H10 Series End Cap

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A cap to protect frame ends.
[Features]
· Material: ABS resin.
· Color: available in black and gray.
[Applications]
· Cover material for factory automation equipment.
· Display stand cover component.
· Work bench component.
· Frame component.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ECP-100100-10
ECP-100100-10-GY
ECP-50100-10
ECP-50100-10-GY
ECP-5050-10
ECP-5050-10-GY
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCap Type Mount Type Color External Dimension
(mm)
1 Piece(s)Available

8 Days or more

10SquareH TypeBlack100x100
1 Piece(s)Available

8 Days or more

10SquareH TypeGray100x100
1 Piece(s)Available

8 Days or more

10RectangleI TypeBlack50x100
1 Piece(s)Available

8 Days or more

10RectangleI TypeGray50x100
1 Piece(s)Available

8 Days or more

10SquareH TypeBlack50x50
1 Piece(s)Available

8 Days or more

10SquareH TypeGray50x50

Loading...

  1. 1

Basic Information

Mounting Method Cap Stopping Material Resin Compatible Extrusion Selection H10 Shape
Details of Material ABS resin [ABS]

Additional Products in this Category

Tech Support