(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reed Auto Switch, Rail Mounting-Style, D-A72/D-A73/D-A80

Reed Auto Switch, Rail Mounting-Style, D-A72/D-A73/D-A80
  • Volume Discount

Rail mounting-style reed auto switch sensor for SMC cylinders.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

D-A73L

Part Number
D-A73L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

3 Days

Loading...

  1. 1

Basic Information

Sensor Type Contacting Output Format N/A Wiring Method 2-Wire
Type Main Body Electrical entry direction Perpendicular Lead wire length(m) 3
Applicable load Relay / PLC Load voltage 24 V DC / 100 V AC

Please check the type/dimensions/specifications of the part D-A73L in the Reed Auto Switch, Rail Mounting-Style, D-A72/D-A73/D-A80 series.

Additional Products in this Category

Tech Support