(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LM Guides - For high temperature, model HSR-M1 assembly.

LM Guides - For high temperature, model HSR-M1 assembly.

Designed for high temperature environments up to 150°C. Has a low rolling resistance fluctuation in response to changes in temperature and has been treated to ensure excellent dimension consistency.

Features
·Circulates the ball row using the end plate that is assembled in the LM block when the ball rotates the rotating side with four rows that have been precision ground into the LM block and LM rail.
·Each rail row is positioned at a 45° contact angle ensuring the rated load will be the same in all four directions (radial, reverse radial, and horizontal directions) that act on the LM block, allowing for use from any position.
·The LM block, LM rail, and balls all use a stainless steel with excellent corrosion resistance, ideal for use in clean rooms.
·Uses a grease for use in high temperatures with limited rolling resistance fluctuations resulting from grease even when the temperature fluctuates from a normal temperature to a high temperature.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HSR15M1A[1,​2,​3,​4,​5,​6,​7,​8,​9]+[67-1240/1]L
HSR15M1A[1,​2,​3,​4,​5,​6,​7,​8,​9]+[67-1240/1]L[H,​P,​SP,​UP]
HSR15M1A[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[67-1240/1]L
HSR15M1A[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[67-1240/1]L[H,​P,​SP,​UP]
HSR20M1LA[1,​2,​3,​4,​5,​6,​7,​8,​9]+[105-1500/1]L
HSR20M1LA[1,​2,​3,​4,​5,​6,​7,​8,​9]+[105-1500/1]L[H,​P,​SP,​UP]
HSR20M1LA[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[105-1500/1]L
HSR20M1LA[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[105-1500/1]L[H,​P,​SP,​UP]
Part NumberMinimum order quantityVolume DiscountDays to Ship Block Type Rail Width W1
(mm)
Mounting Height M
(mm)
The number of LM blocks combined with a axis Radial Clearance Accuracy Grade Nominal Part Number Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Mounting Hole Dimension S
(M)
Block dimension L1
(mm)
1 Piece(s)

22 Days or more

[Wide] A: Flanged w/Tapped Holes15241 ~ 9NormalNormal Grade1583301350080.580.584.438304.54759.6M538.8
1 Piece(s)

22 Days or more

[Wide] A: Flanged w/Tapped Holes15241 ~ 9NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade1583301350080.580.584.438304.54759.6M538.8
1 Piece(s)

22 Days or more

[Wide] A: Flanged w/Tapped Holes15241 ~ 9Light PreloadNormal Grade1583301350080.580.584.438304.54759.6M538.8
1 Piece(s)

22 Days or more

[Wide] A: Flanged w/Tapped Holes15241 ~ 9Light PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade1583301350080.580.584.438304.54759.6M538.8
1 Piece(s)

47 Days or more

[Wide Long] LA: Long Flanged w/Tapped Holes20301 ~ 9NormalNormal Grade202130031800323323270534066392M666.8
1 Piece(s)

47 Days or more

[Wide Long] LA: Long Flanged w/Tapped Holes20301 ~ 9NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade202130031800323323270534066392M666.8
1 Piece(s)

47 Days or more

[Wide Long] LA: Long Flanged w/Tapped Holes20301 ~ 9Light Preload / Medium PreloadNormal Grade202130031800323323270534066392M666.8
1 Piece(s)

47 Days or more

[Wide Long] LA: Long Flanged w/Tapped Holes20301 ~ 9Light Preload / Medium PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade202130031800323323270534066392M666.8

Loading...

  1. 1

Basic Information

Set / Single Item Set Rail Type Standard Material Stainless Steel
Ball Arrangement 4-Row, Circular Retainer N/A Lubrication System N/A
Rolling Element Ball Rail Mounting Hole Pitch(mm) 60 Rail Mounting Hole Diameter 4.5
Mounting hole for blocks Tapped Holes Number of Block Mounting Holes(holes) 4 Mounting Hole Screw Depth(mm) Through

Additional Products in this Category

Tech Support