(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Opening protective bushing with excellent flexibility
Part Number
Configured Part Number is shown.
SE-2-10
Model | Total Length (m) | Size (mm) | Compatible Panel Thickness (mm) | Weight (g / m) | |||
H | T | W | W1 | ||||
SE-1-10 | 10 | 3.2 | 0.8 | 0.8 | 0.5 | 0.6 ~ 0.9 | 4.74 |
SE-2-10 | 4.4 | 0.8 | 2.7 | 0.9 | 0.9 ~ 1.8 | 7.72 | |
SE-2.5-10 | 4.4 | 0.8 | 2.7 | 1.5 | 1.8 ~ 2.7 | 8.11 | |
SE-3-10 | 4.8 | 1.2 | 4.0 | 2.7 | 2.7 ~ 4.2 | 13.40 | |
SE-4-10 | 4.8 | 1.2 | 4.8 | 4.2 | 4.2 ~ 4.8 | 11.76 | |
SE-5-10 | 4.8 | 1.2 | 6.4 | 4.8 | 4.8 ~ 6.4 | 15.62 |
Specifications
Material | Polyethylene |
Operating Temperature Range | -40°C ~ +65°C |
Color | White |
Bending | Approx. 60 mm |
Material (Main Body) | Polyethylene | Operating Temperature Range(°C) | -40 ~ 65 | Color | White |
---|---|---|---|---|---|
Total Length(mm) | 10 | Compatible Panel Thickness(mm) | 0.9 ~ 1.8 |
Please check the type/dimensions/specifications of the part SE-2-10 in the Cable Bushings - Flexible Model, U-Shaped series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy