(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Free Bushings - Polyacetal, with shoulder.

Oil Free Bushings - Polyacetal, with shoulder.
  • Volume Discount
  • New Pricing

Spec-designed to comply with Food Sanitary Act

  • inCAD Components
Oil Free Bushings - Polyacetal, Straight:Related Image
* When L≤10, tolerance0
-0.3
When L≥12, tolerance0
-0.5
[ ! ]Press-fit is recommended to affix bushings.
・Materials
[ M ] Material: Polyacetal Resin
     Lubricating Oil and Special Filler Added Allowable Temperature: -40 ~ 80°C

Specifications

Part Number-L
JZF10-12
Part NumberLDFTChamfer*1 Housing Dia.*Shaft Diameter
Typed (Tolerance after Press-fitted)abcRef. Dia.Tolerance (H7)Ref. Dimension.Tolerance (H7)
Flanged
JZF
3+0.080
+0.030
345          5+0.107
+0.032
810
- 0.10
1*C0.30.35+ 0.012
0
30
- 0.010
4+0.095
+0.045
3456         6+0.107
+0.032
910
- 0.10
1*C0.30.36+ 0.012
0
40
- 0.012
5+0.095
+0.045
3456         7+0.157
+0.045
1010
- 0.10
1*C0.30.37+ 0.015
0
50
- 0.012
6+0.095
+0.045
3 56810       8+0.157
+0.045
1210
- 0.10
1*C0.30.38+ 0.015
0
60
- 0.012
8+0.120
+0.060
  568101215     10+0.157
+0.045
1510
- 0.10
1C0.30.310+ 0.015
0
80
- 0.015
10+0.120
+0.060
   6810121520    12+0.193
+0.058
1810
- 0.10
1C0.30.312+ 0.018
0
100
- 0.015
12+0.120
+0.060
    810121520    14+0.193
+0.058
2010
- 0.10
1R0.40.314+ 0.018
0
120
- 0.018
15+0.120
+0.060
     1012152025   17+0.193
+0.058
2310
- 0.10
1R0.40.317+ 0.018
0
150
- 0.018
16+0.120
+0.060
     1012152025   18+0.193
+0.058
2410
- 0.10
1R0.40.318+ 0.018
0
160
- 0.018
18+0.120
+0.060
      1215202530  20+0.221
+0.071
2610
- 0.10
1R0.40.320+ 0.021
0
180
- 0.018
20+0.145
+0.075
      1215202530  23+0.221
+0.071
311.50
- 0.15
1R0.40.323+ 0.021
0
200
- 0.021
22+0.145
+0.075
        20 30  25+0.231
+0.081
331.50
- 0.15
1R0.40.325+ 0.021
0
220
- 0.021
25+0.170
+0.090
        202530  28+0.231
+0.081
361.50
- 0.15
1R0.40.328+ 0.021
0
250
- 0.021
30+0.170
+0.090
        20253040 34+0.290
+0.095
4220
- 0.15
1R0.40.334+ 0.025
0
300
- 0.021
35+0.215
+0.115
         253040 39+0.290
+0.095
4920
- 0.15
1R0.40.339+ 0.025
0
350
- 0.025
40+0.215
+0.115
          30405044+0.340
+0.115
5420
- 0.15
2R0.60.544+ 0.025
0
400
- 0.025
50+0.235
+0.135
          30405055+0.430
+0.130
652.50
- 0.15
2R0.80.555+ 0.030
0
500
- 0.025
[ ! ]  d tolerance is the value after press-fitted into ring gauge of d±0.002. *1 Housing diameters and shaft diameters listed here are recommended dimensions.
[ ! ] I.D. after Press-Fit Tolerance ia guaranteed value.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JZF3-3
JZF3-4
JZF3-5
JZF4-3
JZF4-4
JZF4-5
JZF4-6
JZF5-3
JZF5-4
JZF5-5
JZF5-6
JZF6-3
JZF6-5
JZF6-6
JZF6-8
JZF6-10
JZF8-5
JZF8-6
JZF8-8
JZF8-10
JZF8-12
JZF8-15
JZF10-6
JZF10-8
JZF10-10
JZF10-12
JZF10-15
JZF10-20
JZF12-8
JZF12-10
JZF12-12
JZF12-15
JZF12-20
JZF15-10
JZF15-12
JZF15-15
JZF15-20
JZF15-25
JZF16-10
JZF16-12
JZF16-15
JZF16-20
JZF16-25
JZF18-12
JZF18-15
JZF18-20
JZF18-25
JZF18-30
JZF20-12
JZF20-15
JZF20-20
JZF20-25
JZF20-30
JZF22-20
JZF22-30
JZF25-20
JZF25-25
JZF25-30
JZF30-20
JZF30-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)
1 Piece(s)Available

Same day

Stock

10353
1 Piece(s)Available

Same day

Stock

10354
1 Piece(s)Available

Same day

Stock

10355
1 Piece(s)Available

Same day

Stock

10463
1 Piece(s)Available

Same day

Stock

10464
1 Piece(s)Available

Same day

Stock

10465
1 Piece(s)Available

Same day

Stock

10466
1 Piece(s)Available

Same day

Stock

10573
1 Piece(s)Available

Same day

Stock

10574
1 Piece(s)Available

8 Days or more

10575
1 Piece(s)Available

Same day

Stock

10576
1 Piece(s)Available

Same day

Stock

10683
1 Piece(s)Available

Same day

Stock

10685
1 Piece(s)Available

Same day

Stock

10686
1 Piece(s)Available

Same day

Stock

10688
1 Piece(s)Available

Same day

Stock

106810
1 Piece(s)Available

Same day

Stock

108105
1 Piece(s)Available

Same day

Stock

108106
1 Piece(s)Available

Same day

Stock

108108
1 Piece(s)Available

Same day

Stock

1081010
1 Piece(s)Available

Same day

Stock

1081012
1 Piece(s)Available

Same day

Stock

1081015
1 Piece(s)Available

Same day

Stock

1010126
1 Piece(s)Available

Same day

Stock

1010128
1 Piece(s)Available

8 Days or more

10101210
1 Piece(s)Available

Same day

Stock

10101212
1 Piece(s)Available

Same day

Stock

10101215
1 Piece(s)Available

Same day

Stock

10101220
1 Piece(s)Available

Same day

Stock

1012148
1 Piece(s)Available

Same day

Stock

10121410
1 Piece(s)Available

Same day

Stock

10121412
1 Piece(s)Available

Same day

Stock

10121415
1 Piece(s)Available

Same day

Stock

10121420
1 Piece(s)Available

Same day

Stock

10151710
1 Piece(s)Available

Same day

Stock

10151712
1 Piece(s)Available

Same day

Stock

10151715
1 Piece(s)Available

Same day

Stock

10151720
1 Piece(s)Available

Same day

Stock

10151725
1 Piece(s)Available

Same day

Stock

10161810
1 Piece(s)Available

Same day

Stock

10161812
1 Piece(s)Available

Same day

Stock

10161815
1 Piece(s)Available

8 Days or more

10161820
1 Piece(s)Available

Same day

Stock

10161825
1 Piece(s)Available

Same day

Stock

10182012
1 Piece(s)Available

8 Days or more

10182015
1 Piece(s)Available

Same day

Stock

10182020
1 Piece(s)Available

8 Days or more

10182025
1 Piece(s)Available

Same day

Stock

10182030
1 Piece(s)Available

Same day

Stock

10202312
1 Piece(s)Available

Same day

Stock

10202315
1 Piece(s)Available

Same day

Stock

10202320
1 Piece(s)Available

Same day

Stock

10202325
1 Piece(s)Available

Same day

Stock

10202330
1 Piece(s)Available

Same day

Stock

10222520
1 Piece(s)Available

Same day

Stock

10222530
1 Piece(s)Available

Same day

Stock

10252820
1 Piece(s)Available

Same day

Stock

10252825
1 Piece(s)Available

Same day

Stock

10252830
1 Piece(s)Available

Same day

Stock

10303420
1 Piece(s)Available

Same day

Stock

10303425

Loading...

 

Basic Information

Type Shouldered Bushing Material Polyacetal Maximum Allowable PV Value Range(N/mm2•m/s) 2.1 to 5.0
Maximum Allowable PV Value(N/mm2•m/s) 2.45 Maximum Allowable Load(N/mm2) 17.5 Maximum Allowable Velocity(m/s) 0.85
Mounting Hole Fits H7 Operating Temperature Range(℃) -40::80 Environment Food

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.